Page 405 - MiSUMi 2025
P. 405

QProduct Dimensions
                          Block Dimensions (mm)           Guide Rail Dimensions (mm)       Guide Rail Fixing
                  Nominal                                                                  Bolt Dimensions
                           Gn    M×L    H2    WR   WB    HR    D     h     d    P      E       (mm)
                    7                   1.85  14         5.2        3.2              Please    M3×6
                                 M3×3                          6          3.6   30  refer to the
                    9     φ1.2          2.4   18    -     7                         calculation   M3×8
                                                                                    table for
                    12          M3×3.6  2.8   24         8.5        4.5             specifying   M4×8
                                                               8          4.5   40     L
                    15     M3   M4×4.2  3.2   42    23   9.5                        dimension  M4×10
                 QAllowable Load
                                   Basic Load Rating      Allowable Static Moment        Mass
                    Nominal    C (Dynamic)  Co (Static)   MA·MB        MC          Block     Guide Rail
                                  kN           kN          N·m         N·m          kg         kg/m
                       7          1.37        2.06         7.14        15.7       0.0203        0.51
                       9          2.75        4.12        18.96        40.12      0.0406        0.91
                      12          3.92        5.59         27.8        70.34      0.0689        1.49
                      15          6.77        9.22        56.66       199.34       0.144        2.86

 4               QSpecific Size of L Dimension Configurable                                                4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  P : Guide Rail holes pitch  Number of   Number of   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                 L : Guide Rail length
                 M : Number of mounting holes
                    L-(M-1)×P
                 E =
                       2
                                                                              9
                            7
                                         12
                                                15
                                   9
                                                                       7
                                                                                           15
                  Nominal
                                                                                     12
                                                                                                   M
                                                       M
                                                                                                   17
                                                       2
                          50~67  50~67  70~89  70~89  mounting holes    Nominal  488~517 488~517 650~689 650~689  mounting holes
 Linear    Guides         98~127  98~127  130~169 130~169  3 4       518~547 518~547 690~729 690~729  18   Guides  Linear
                                 68~97
                                              90~129
                                       90~129
                          68~97
                                                                     548~577 548~577 730~769 730~769
                                                                                                   19
                         128~157 128~157 170~209 170~209
                         158~187 158~187 210~249 210~249  5 6        578~607 578~607 770~809 770~809  20
                                                                                                   21
                                                                     608~637 608~637 810~849 810~849
 P.04-011                188~217 188~217 250~289 250~289  7          638~667 638~667 850~889 850~889  22  P.04-011
 Cross Roller    Guides  L  218~247 218~247 290~329 290~329  10  L   668~697 668~697 890~900 890~900  23   Guides  Cross Roller
                                                       8
                                                       9
                                                                     698~727 698~727
                                                                                                   24
                         248~277 248~277 330~369 330~369
                                                                                                   25
                                                                     728~757 728~757
                         278~307 278~307 370~409 370~409
 P.04-039                308~337 308~337 410~449 410~449  11         758~787 758~787  -     -      26     P.04-039
                                                                     788~817 788~817
                         338~367 338~367 450~489 450~489
                                                                                                   27
                                                       12
 Linear Shafts /     Bushings  398~427 398~427 530~569 530~569  14  P  848~877 848~877  40  40     29      Bushings  Linear Shafts /
                                                                     818~847 818~847
                         368~397 368~397 490~529 490~529
                                                       13
                                                                                                   28
                                                                                                   30
                                                       15
                         428~457 428~457 570~609 570~609
                                                                     878~900 878~900
                         458~487 458~487 610~649 610~649
                                                       16
                                                                       30
                                                                              30
 P.04-043                                                                                                 P.04-043
 Ball Splines         Example                                                                              Ball Splines
 P.04-107                                                                                                 P.04-107
 Oil Free    Bushings                                                                                      Bushings  Oil Free
 P.04-126                                                                                                 P.04-126
 Shaft Supports /    Collars                                  Roller gear conveying unit                   Collars  Shaft Supports /
                                                              Narrow strip conveying structure for automation equipment
                                                              Conveying structure with correct fixed spacing through
 P.04-144                                                     a motor and two rows of miniature linear guides  P.04-144
 04-019                                                                  Linear Guides                  04-020
   400   401   402   403   404   405   406   407   408   409   410