Page 407 - MiSUMi 2025
P. 407

QProduct Dimensions
                          Block Dimensions (mm)            Guide Rail Dimensions (mm)       Guide Rail Fixing
                  Nominal                                                                   Bolt Dimensions
                          Gn     M×L     H2   WR    WB    HR    D     h    d     P      E       (mm)
                   7H                   1.85   14         5.2        3.2              Please    M3×6
                                 M3×3                           6          3.6   30  refer to the
                   9H     φ1.2           2.4   18    -    7                          calculation   M3×8
                                                                                     table for
                   12H          M3×3.6   2.8   24         8.5        4.5             specifying   M4×8
                                                                8          4.5   40     L
                   15H    M3    M4×4.2   3.2   42   23    9.5                        dimension  M4×10
                 QAllowable Load
                                   Basic Load Rating      Allowable Static Moment        Mass
                    Nominal    C (Dynamic)  Co (Static)   MA·MB        MC          Block     Guide Rail
                                  kN           kN          N·m         N·m          kg         kg/m
                      7H          1.77        3.14        15.53       23.45       0.0293        0.51
                      9H          3.43        5.89         34          54.54       0.056        0.91
                      12H         5.1         8.24        57.37        102.7       0.102        1.49
                      15H         8.93        13.38       122.6       299.01       0.215        2.86
 4               QSpecific Size of L Dimension Configurable                                                4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  M : Number of mounting holes  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                 L : Guide Rail length
                 P : Guide Rail holes pitch
                    L-(M-1)×P
                 E =
                       2
                                                     Number of
                                                                                                 Number of
                           7H
                                  9H
                                                    mounting holes
                                               15H
                  Nominal
                                         12H
                                                                                                   M
                                                       M      Nominal  7H     9H    12H    15H  mounting holes
                          50~67
                                 60~67
                                        70~89
                                               80~89
 Linear    Guides         98~127  98~127  130~169 130~169  2 3 4     488~517 488~517 650~689 650~689  17   Guides  Linear
                                 68~97
                                       90~129
                                              90~129
                                                                     518~547 518~547 690~729 690~729
                          68~97
                                                                                                   18
                                                                     548~577 548~577 730~769 730~769
                                                                                                   19
                         128~157 128~157 170~209 170~209  5          578~607 578~607 770~809 770~809  20
 P.04-011                158~187 158~187 210~249 210~249  6 7        608~637 608~637 810~849 810~849  21  P.04-011
 Cross Roller    Guides  L  218~247 218~247 290~329 290~329  10  L   668~697 668~697 890~900 890~900  23   Guides  Cross Roller
                                                                                                   22
                                                                     638~667 638~667 850~889 850~889
                         188~217 188~217 250~289 250~289
                                                       8
                         248~277 248~277 330~369 330~369
                                                       9
                                                                                                   24
                                                                     698~727 698~727
                                                                     728~757 728~757
                                                                                                   25
                         278~307 278~307 370~409 370~409
 P.04-039                308~337 308~337 410~449 410~449  11         758~787 758~787  -     -      26     P.04-039
                                                                                                   27
                         338~367 338~367 450~489 450~489
                                                                     788~817 788~817
                                                       12
 Linear Shafts /     Bushings  368~397 368~397 490~529 490~529  13   818~847 818~847               28      Bushings  Linear Shafts /
                                                                     848~877 848~877
                         398~427 398~427 530~569 530~569
                                                       14
                                                                                                   29
                         428~457 428~457 570~609 570~609
                                                                     878~900 878~900
                                                       15
                                                                                                   30
 P.04-043                458~487 458~487 610~649 610~649  16    P      30     30     40    40             P.04-043
 Ball Splines         Example                                                                              Ball Splines
 P.04-107                                                                                                 P.04-107
 Oil Free    Bushings                                                                                      Bushings  Oil Free
 P.04-126                                                                                                 P.04-126
 Shaft Supports /    Collars                                  Positioning stage linear motion mechanism    Collars  Shaft Supports /
                                                              Linear motion by motor-driven pulley mechanism driving
                                                              double row miniature linear guides
 P.04-144                                                     Suitable for low and medium precision with low load  P.04-144
 04-021                                                                  Linear Guides                  04-022
   402   403   404   405   406   407   408   409   410   411   412