Page 411 - MiSUMi 2025
P. 411

QAllowable Load
                                   Basic Load Rating      Allowable Static Moment        Mass
                    Nominal    C (Dynamic)  Co (Static)   MA·MB        MC          Block      Guide rail
                                  kN           kN         kN·m         kN·m         kg         kg/m
                      15          5.35        9.40         0.04        0.08        0.09         1.25
                      20          7.23        12.74        0.06        0.13        0.15         2.08
                      25          11.4        19.50        0.12        0.23        0.25         2.6
                      30          16.42       28.10        0.21        0.4         0.45         4.35
                 QSet
                    Part Number   3        Block Dimensions (mm)           Guide Rail Dimensions (mm)
                                 Length L                                    Counterbored Hole    Guide Rail
                                  (1mm
                              2
                    1Type    Nominal   increments)  W  B  B1 L1 L2  G×h2  L3 H4 H5 W1 W2 H  H2  d2×d1×h1  P  H1  E  Fixing
                                                                                                   Bolt
                              15      34 26  4 41.1 23.1 M4×6  5.3 5.5  6  15 9.5 24 4.5 4.5×7.5×4.5  12.5 Please refer  M4×16
                              20  100~3960 42 32  5 50.2 29  M5×7 12.5 6  7.5 20 11 28  6  6×9.5×8.5  60 15.5  to the    M5×16
                  E-ELGH*SA   25      48 35 6.5 59.5 35.5 M6×9  12  8  8  23 12.5 33  7  7×11×9  18  calculation   M6×20
                                                                                             table for
                                                                                             specifying
                              30 200~3960 60 40 10 71.5 41.5 M8×12 11.5 8  9  28 16 42 10  7×11×9  80 23  L dimension  M6×25
                 QSingle Block
 4                    1Type       2Nominal   W      B     B1    3Block Dimensions (mm)  L3  H4     H5      4
                         Part Number
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E-ELGH*SAB  15  34  26  6.5  41.1  23.1  M8×12  12.5  5.5  7.5  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                              G×h2
                                                                 L1
                                                                        L2
                                                                                                   6
                                                                             M4×6
                                                          4
                                                                                     5.3
                                    20
                                                          5
                                                                50.2
                                                                                            6
                                                   32
                                            42
                                                                        29
                                                                             M5×7
                                                                             M6×9
                                                                       35.5
                                                                                                   8
                                            48
                                                   35
                                                                                            8
                                    25
                                                                59.5
                                                                                     12
                                                   40
                                                          10
                                            60
                                                                71.5
                                                                                     11.5
                                                                       41.5
                                    30
                                                                                            8
                                                                                                   9
                                                      Number of
                                                                                                 Number of
                                 20
                                        25
                                                                                           30
                 Nominal
                                                                     15
                                                                                    25
                                                                            20
                         15
                                                -
                                                                                                   35
                                                       2
                       100~131  100~139  100~141  30  mounting holes M  Nominal  2052~2111 2060~2119 2062~2121 2744~2823  mounting holes M
 Linear    Guides      132~191  140~199  142~201  200~279  3 4    2172~2231 2180~2239 2182~2241 2904~2983  36  Guides  Linear
                                                                   2112~2171 2120~2179 2122~2181 2824~2903
                                      202~261
                                              280~343
                       192~251
                                                                                                   37
                               200~259
                        252~311
                                              424~503
                                                                  2292~2351 2300~2359 2302~2361 3064~3143
                       312~371  260~319  262~321  344~423  5 6    2232~2291 2240~2299 2242~2301 2984~3063  38
                                                                                                   39
                               320~379
                                      322~381
 P.04-011              372~431  380~439  382~441  504~583  7 8    2412~2471 2420~2479 2422~2481 3224~3303  40  P.04-011
                                                                   2352~2411 2360~2419 2362~2421 3144~3223
 Cross Roller    Guides  492~551  500~559  502~561  664~743  10   2472~2531 2480~2539 2482~2541 3304~3383  42  Guides  Cross Roller
                                                                                                   41
                       432~491
                                              584~663
                                      442~501
                               440~499
                                                       9
                                      562~621
                        552~611
                                                                                                   43
                                                                  2532~2591 2540~2599 2542~2601 3384~3463
                                              744~823
                               560~619
                                              824~903
                                      682~741
                                              904~983
                                                       12
                       672~731
                                                                   2652~2711 2660~2719 2662~2721 3544~3623
                               680~739
                                                                                                   45
 P.04-039              612~671  620~679  622~681  984~1063  11    2592~2651 2600~2659 2602~2661 3464~3543  44  P.04-039
                                                                  2712~2771 2720~2779 2722~2781 3624~3703
                                                       13
                                      742~801
                                                                                                   46
                               740~799
                       732~791
 Linear Shafts /     Bushings  792~851  800~859  802~861 1064~1143  14  2772~2831 2780~2839 2782~2841 3704~3783  47  Bushings  Linear Shafts /
                               860~919
                                                                                                   48
                                                                  2832~2891 2840~2899 2842~2901 3784~3863
                                                       15
                                      862~921 1144~1223
                        852~911
                               920~979
                                      922~981 1224~1303
                                                                                                   49
                                                                  2892~2951 2900~2959 2902~2961 3864~3943
                       912~971
                                                       16
                                                                   2952~3011 2960~3019 2962~3021 3944~3960
                       972~1031 980~1039 982~1041 1304~1383
 P.04-043          L   1032~1091 1040~1099 1042~1101 1384~1463  17  L  3012~3071 3020~3079 3022~3081  50  P.04-043
                                                                                                   51
                                                       18
                                                                                                   52
                       1092~1151 1100~1159 1102~1161 1464~1543
                                                                  3072~3131 3080~3139 3082~3141
                                                       19
 Ball Splines          1152~1211 1160~1219 1162~1221 1544~1623  20  3132~3191 3140~3199 3142~3201  53      Ball Splines
                       1212~1271 1220~1279 1222~1281 1624~1703
                                                                  3192~3251 3200~3259 3202~3261
                                                       21
                                                                                                   54
                                                                                                   55
                                                       22
                                                                   3252~3311 3260~3319 3262~3321
                       1272~1331 1280~1339 1282~1341 1704~1783
 P.04-107              1332~1391 1340~1399 1342~1401 1784~1863  23  3312~3371 3320~3379 3322~3381  56     P.04-107
                       1392~1451 1400~1459 1402~1461 1864~1943  24  3372~3431 3380~3439 3382~3441  57
                                                       25
                       1452~1511 1460~1519 1462~1521 1944~2023
                                                                                                   58
                                                                  3432~3491 3440~3499 3442~3501
 Oil Free    Bushings  1512~1571 1520~1579 1522~1581 2024~2103  26  3492~3551 3500~3559 3502~3561  -  59   Bushings  Oil Free
                                                                                                   60
                                                       27
                       1572~1631 1580~1639 1582~1641 2104~2183
                                                                   3552~3611 3560~3619 3562~3621
                                                                                                   62
                       1692~1751 1700~1759 1702~1761 2264~2343
                                                                  3672~3731 3680~3739 3682~3741
 P.04-126              1632~1691 1640~1699 1642~1701 2184~2263  28  3612~3671 3620~3679 3622~3681  61     P.04-126
                                                       29
 Shaft Supports /    Collars  1812~1871 1820~1879 1822~1881 2424~2503  31  3792~3851 3800~3859 3802~3861  64  Collars  Shaft Supports /
                                                                  3732~3791 3740~3799 3742~3801
                                                       30
                                                                                                   63
                       1752~1811 1760~1819 1762~1821 2344~2423
                       1872~1931 1880~1939 1882~1941 2504~2583
                                                                                                   65
                                                       32
                                                                   3852~3911 3860~3919 3862~3921
                                                                                                   66
                                                                  3912~3960 3920~3960 3922~3960
                                                       33
                       1932~1991 1940~1999 1942~2001 2584~2663
 P.04-144              1992~2051 2000~2059 2002~2061 2664~2743  34  P       60             80             P.04-144
 04-025                                                                  Linear Guides                  04-026
   406   407   408   409   410   411   412   413   414   415   416