Page 414 - MiSUMi 2025
P. 414

Linear Guides Wide Blocks - Low Profile (RoHS Compliant)




                  New                                   Type       Set / Single Block  M Material  H Hardness
                 Products
                                                     E-ELGW             Set
                                                                                   Carbon Steel  58HRC~
                                                     E-ELGW*B        Single Block










                 E-ELGW15, 20, 30









           4                                                   L3        L1                                                                                                                                       4
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  H  H5  B1  W  H4  G×h2  H1  h1  φd1  L2                                                                     Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /

                                                                         C
                                         B

                                 H2
                                    W2
                                        W1
                                                          E  φd2   P     L             E
            Linear    Guides  E-ELGW25                                                                                                                                                                            Guides  Linear

          P.04-011                                                                                                                                                                                               P.04-011
            Cross Roller    Guides                                                                                                                                                                                Guides  Cross Roller




          P.04-039                                                                                                                                                                                               P.04-039
            Linear Shafts /     Bushings  W      G×h2         L3         L1                                                                                                                                       Bushings  Linear Shafts /


                                                                         L2
          P.04-043             H5  B1   B        H4       φd1            C                                                                                                                                       P.04-043
             Ball Splines     H  H2  W2  W1            H1  h1  φd2  EG25         EG25                                                                                                                              Ball Splines



          P.04-107                                        E       P        L               E                                                                                                                     P.04-107
                 E  Dimension tolerance of L Length: ±2mm
            Oil Free    Bushings  E  E-ELGW15 has a straight oil nozzle.                                                                                                                                          Bushings  Oil Free
                 E  Since this product has no surface treatment, please be sure to take anti-rust measures.
                 Ordering
                  Example  Part Number (1Type · 2Nominal)  - -  3Length L  -  4Alterations
                                  E-ELGW20
                                                        100
          P.04-126                E-ELGW20B                                                                                                                                                                      P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                                               linear guide
                                                                                      # MISUMI
                                 E-ELGW
                         By Type
                                                    By Keyword
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-029                 Linear Guides                                                                                                                                                                 04-030
   409   410   411   412   413   414   415   416   417   418   419