Page 419 - MiSUMi 2025
P. 419

QSet
                    Part Number              Block Dimensions (mm)          Guide Rail Dimensions (mm)
                                3Length L                                                         Guide Rail
                                 (1mm
                             2
                    1Type    Nominal  increments)  W B B1  L1  L2  C  G×h2  L3 H4 H5 W1 W2 H H2  Counterbored Hole  P H1  E  Fixing
                                                                                                    Bolt
                                                                                d2×d1×h1
                             20  160~  44  32  6  90.8 65.2  50  M5×6  11.5  6  8  20  12  30 4.6  6×9.5×8.5  60 17.5  Please   M5×16
                             25  3960  48  35  6.5  103 78.6  50  M6×8  12  10  8  23 12.5 40 5.5  7×11×9  60  22  refer to   M6×20
                             30       60  40  10 117.4 93  60  M8×10  11.2 9.5  8.5  28  16  45  6  9×14×12  80  26  the    M8×25
                  E-HLGH*HA  35  200~   70  50  10 137.3 105.8 72  M8×12  11.7 16 10.2 34  18  55 7.5  9×14×12  80  29  calculation   M8×25
                                                                                             table for
                                 3960
                             45       86  60  13 169.8 128.8 80  M10×17 12.5 18.5 16  45 20.5 70 9.5  14×20×17 105 38   specifying   M12×35
                             55  300~   100 75 12.5 197.8 155.8 95  M12×18  11  22 17.5 53 23.5 80  13  16×23×20 120 44  L   M14×45
                             65  3960  126 76  25 253.6 203.6 120 M16×20  11  15  25  63 31.5 90  15  18×26×22 150 53  dimension  M16×50
                 QSingle Block                                        QAllowable Load
                     Part Number          3Block Dimensions (mm)           Basic Load Rating Allowable Static Moment  Mass
                                                                                 Co
                                                                             C
                              2
                     1Type    Nominal   W  B  B1  L1  L2  C  G×h2  L3  H4  H5  Nominal   (Dynamic)   (Static)   MA·MB  MC   Block   Guide
                                                                                                   Rail
                                                                                         kN·m
                                                                                     kN·m
                                                                                               kg
                                                                             kN
                                                                                                   kg/m
                                                                                 kN
                              20  44  32  6  90.8 65.2  50  M5×6  11.5  6  8  20  32.7  47.96  0.47  0.48  0.39  2.21
                              25  48  35  6.5  103 78.6  50  M6×8  12  10  8  25  42.2  69.07  0.88  0.87  0.69  3.21
 4                E-HLGH*HAB  30  60  40  10  117.4  93  60  M10×17 12.5 18.5  10.2  30  125.3 191.85 4.07  2.29  1.16  10.41  4
                                                                                93.99
                                                                                                   4.47
                                                      M8×10
                                                               9.5
                                                                                     1.47
                                                                  8.5
                                                                                          1.4
                                                                            58.6
                                                           11.2
                                         10 137.3 105.8 72
                              35
                                                      M8×12
                                                           11.7
                                  70
                                     50
                                                                            77.9 122.77 2.08
                                                                        35
                                                                                               1.92
                                                               16
                                                                                                    6.3
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  55  100  75  12.5 197.8 155.8 95  M12×18  11  22  17.5  55  184.9 276.23 7.01  7.49  4.57 Number of   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                        45
                                  86
                                     60
                                         13 169.8 128.8 80
                                                                   16
                                                                                           4
                                                                                               3.61
                              45
                                                                                                   4.88
                                                      M16×20
                                         25 253.6 203.6 120
                                                                                                   9.38
                                     76
                                                                                               7.38
                              65
                                                            11
                                                               15
                                  126
                                                                           277.8 420.17 11.12 14.15
                                                                   25
                                                                        65
                                                      Number of
                 Nominal  20
                           25
                                        45
                                                  65
                                             55
                                                                                                   M
                                                        M
                                    -
                                                        2
                                                                                                   35
                                -
                                                                 2060~2119 2062~2121 2744~2823 2744~2823 3615~3719
                     100~139 100~141  30  35  200~254 200~289 220~354  mounting holes Nominal  20  25  30  35  45  55  65  mounting holes
 Linear    Guides    140~199 142~201 200~279 200~279 255~359 290~409 355~504  3 4  2120~2179 2122~2181 2824~2903 2824~2903 3720~3824  36  Guides  Linear
                                                                 2180~2239 2182~2241 2904~2983 2904~2983 3825~3929
                                                                                                   37
                     200~259 202~261 280~343 280~343 360~464 410~529 505~654
                     260~319 262~321 344~423 344~423 465~569 530~649 655~804
                     320~379 322~381 424~503 424~503 570~674 650~769 805~954  5 6  2240~2299 2242~2301 2984~3063 2984~3063 3930~3960  38
                                                                                                   39
                                                                 2300~2359 2302~2361 3064~3143 3064~3143
 P.04-011            380~439 382~441 504~583 504~583 675~779 770~889 955~1104  7 8  2360~2419 2362~2421 3144~3223 3144~3223  40  P.04-011
 Cross Roller    Guides  500~559 502~561 664~743 664~743 885~989 1010~1129 1255~1404  10  2480~2539 2482~2541 3304~3383 3304~3383  42  Guides  Cross Roller
                                                                 2420~2479 2422~2481 3224~3303 3224~3303
                     440~499 442~501 584~663 584~663 780~884 890~1009 1105~1254
                                                                                                   41
                                                        9
                     560~619 562~621 744~823 744~823 990~1094 1130~1249 1405~1554
                                                                 2540~2599 2542~2601 3384~3463 3384~3463
                                                                                                   43
                     680~739 682~741 904~983 904~983 1200~1304 1370~1489 1705~1854
                                                                 2660~2719 2662~2721 3544~3623 3544~3623
                                                       12
                                                                                                   45
 P.04-039            620~679 622~681 824~903 824~903 1095~1199 1250~1369 1555~1704  11  2600~2659 2602~2661 3464~3543 3464~3543  44  P.04-039
                     740~799 742~801 984~1063 984~1063 1305~1409 1490~1609 1855~2004
                                                                                                   46
                                                                 2720~2779 2722~2781 3624~3703 3624~3703
                                                       13
 Linear Shafts /     Bushings  800~859 802~861 1064~1143 1064~1143 1410~1514 1610~1729 2005~2154  14  2780~2839 2782~2841 3704~3783 3704~3783  47  Bushings  Linear Shafts /
                                                                                                   48
                                                                 2840~2899 2842~2901 3784~3863 3784~3863
                                                       15
                     860~919 862~921 1144~1223 1144~1223 1515~1619 1730~1849 2155~2304
                                                                                                   49
                                                       16
                     920~979 922~981 1224~1303 1224~1303 1620~1724 1850~1969 2305~2454
                                                                 2900~2959 2902~2961 3864~3943 3864~3943
                     980~1039 982~1041 1304~1383 1304~1383 1725~1829 1970~2089 2455~2604
 P.04-043         L  1040~1099 1042~1101 1384~1463 1384~1463 1830~1934 2090~2209 2605~2754  17  L  2960~3019 2962~3021 3944~3960 3944~3960  -  -  50  P.04-043
                                                       18
                                                                                                   51
                                                                 3020~3079 3022~3081
                                                                 3080~3139 3082~3141
                     1100~1159 1102~1161 1464~1543 1464~1543 1935~2039 2210~2329 2755~2904
                                                                                                   52
                                                       19
 Ball Splines        1160~1219 1162~1221 1544~1623 1544~1623 2040~2144 2330~2449 2755~2904  20  3140~3199 3142~3201  -  53  Ball Splines
                                                                                                   54
                     1220~1279 1222~1281 1624~1703 1624~1703 2145~2249 2450~2569 3055~3204
                                                       21
                                                                 3200~3259 3202~3261
                                                                                                   55
                                                       22
                     1280~1339 1282~1341 1704~1783 1704~1783 2250~2354 2570~2689 3205~3354
                                                                 3260~3319 3262~3321
 P.04-107            1340~1399 1342~1401 1784~1863 1784~1863 2355~2459 2690~2809 3355~3504  23  3320~3379 3322~3381  56  P.04-107
                     1400~1459 1402~1461 1864~1943 1864~1943 2460~2564 2810~2929 3505~3654  24  3380~3439 3382~3441  57
                                                       25
                     1460~1519 1462~1521 1944~2023 1944~2023 2565~2669 2930~3049 3655~3804
                                                                                                   58
                                                                 3440~3499 3442~3501
 Oil Free    Bushings  1520~1579 1522~1581 2024~2103 2024~2103 2670~2774 3050~3169 3805~3960  26  3500~3559 3502~3561  -  -  59  Bushings  Oil Free
                                                                                                   60
                                                       27
                                                                 3560~3619 3562~3621
                     1580~1639 1582~1641 2104~2183 2104~2183 2775~2879 3170~3289
                     1700~1759 1702~1761 2264~2343 2264~2343 2985~3089 3410~3529
                                                                                                   62
                                                                 3680~3739 3682~3741
                                                       29
 P.04-126            1640~1699 1642~1701 2184~2263 2184~2263 2880~2984 3290~3409  -  28  3620~3679 3622~3681  61  P.04-126
                                                                                                   63
 Shaft Supports /    Collars  1820~1879 1822~1881 2424~2503 2424~2503 3195~3299 3650~3769  31  3800~3859 3802~3861  64  Collars  Shaft Supports /
                                                                 3740~3799 3742~3801
                                                       30
                     1760~1819 1762~1821 2344~2423 2344~2423 3090~3194 3530~3649
                                                       32
                                                                 3860~3919 3862~3921
                     1880~1939 1882~1941 2504~2583 2504~2583 3300~3404 3770~3889
                                                                                                   65
                                                                 3920~3960 3922~3960
                     1940~1999 1942~2001 2584~2663 2584~2663 3405~3509 3890~3960
                                                                                                   66
                                                       33
 P.04-144            2000~2059 2002~2061 2664~2743 2664~2743 3510~3614  -  34  P  60  80  105  120  150   P.04-144
 04-033                                                                  Linear Guides                  04-034
   414   415   416   417   418   419   420   421   422   423   424