Page 421 - MiSUMi 2025
P. 421

QSet
                   Part Number              Block Dimensions (mm)           Guide Rail Dimensions (mm)
                              3Length L                                                           Guide Rail
                               (1mm
                           2
                   1Type  Nominal   increments)  W B B1  L1  L2  C  G×h2  L3 H4 H5 W1 W2 H H2  Counterbored Hole  P H1  E  Fixing
                                                                               d2×d1×h1
                                                                                                    Bolt
                           15         47  38  4.5 58.4 39.4  30  M5  5.1 3.95  6  15  16  24 4.3 4.5×7.5×5.3 60  15  M4×16
                           20  100~3960  63  53  5  76.1 50.5  40  M6  11.5  6  8  20 21.5 30 4.6  6×9.5×8.5  60 17.5  Please   M5×16
                           25         70  57  6.5 82.4  58  45  M8  12  6  8  23 23.5 36 5.5  7×11×9  60  22  refer to the   M6×20
                           30         90  72  9  94.4  70  52  M10  11.2 6.5  8.5  28  31  42  6  9×14×12  80  26  calculation   M8×25
                  E-HLGW                                                                     table for
                           35  200~3960 100 82  9  111.5 80  62  M10  11.7  9  10.1 34  33  48 7.5  9×14×12  80  29  specifying   M8×25
                           45        120 100 10  138  97  80  M12  12.5 8.5 15.1 45 37.5 60 9.5  14×20×17 105 38  L   M12×35
                           55        140 116 12 159.7 117.7 95  M14  11  12 17.5 53 43.5 70  13  16×23×20 120 44  dimension M14×45
                           65  300~3960  170 142 14 194.2 144.2 110  M16  11  15  25  63 53.5 90  15  18×26×22 150 53  M16×50
                 QSingle Block                                        QAllowable Load
                     Part Number           3Block Dimensions (mm)          Basic Load Rating Allowable Static Moment  Mass
                                                                      Nominal   C (Dynamic)   Co (Static)   MA·MB  MC   Block   Guide Rail
                    1Type    2Nominal  W  B  B1  L1  L2  C  G×h2  L3  H4  H5  kN  kN  kN·m  kN·m  kg  kg/m
                               15  47  38  4.5  58.4 39.4  30  M5  5.1  3.95  6  15  14.7  23.47  0.15  0.17  0.18  1.45
                               20  63  53  5  76.1 50.5  40  M6  11.5  6  8  20  27.1  36.68  0.27  0.38  0.3  2.21
                               25  70  57  6.5  82.4  58  45  M8  12  6  8  25  34.9  52.82  0.51  0.64  0.51  3.21
                                                 70
                                                                   8.5
                                   90
                                             94.4
                                                                                71.87
                                                                                     0.85
                                      72
                                                                                                   4.47
                                          9
                                                                            48.5
 4                E-HLGW*B     30  100  100  10  111.5 80  52  M10  11.2  6.5  10.1  30  103.8 146.71 2.35  1.06  0.88  10.41  4
                                                                                          1.73
                                                       M10
                                                                                                    6.3
                                          9
                                      82
                                                                                               1.45
                                                                9
                                                    62
                                                                                93.88
                                                                        35
                                                                            64.6
                                                           11.7
                               35
                                                                                      1.2
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  55  140  116  12 159.7 117.7 95  Number of   11  22  17.5  55  153.2 211.23 4.06  10.02  2.64  Number of   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                    80
                                   120
                               45
                                             138
                                                 97
                                                                  15.1
                                                               8.5
                                                                                               2.73
                                                                                          3.01
                                                                        45
                                                           12.5
                                                       M12
                                                       M14
                                                                                          5.66
                                                                                                   3.69
                                                                                               4.27
                                                                                                   6.65
                                                               15
                                                            11
                                                       M16
                                                                           213.2 287.48 6.44
                                                                        65
                                                                   25
                                      142
                                   170
                               65
                                          14 194.2 144.2 110
                                                                              30
                          20
                 Nominal  15
                                                                         25
                                                                                      45
                                                                     20
                                          45
                                              55
                                                                                  35
                              25
                                                  65 mounting holes Nominal  15
                                                                                                    M
                                                                                                   35
                     100~139 100~139 100~141  30  35  200~254 200~289 220~354  2 3 M  2060~2119 2060~2119 2062~2121 2744~2823 2744~2823 3615~3719  55  65 mounting holes
                                  -
                                       -
                                                                                                   36
                                                                2120~2179 2120~2179 2122~2181 2824~2903 2824~2903 3720~3824
                     140~199 140~199 142~201 200~279 200~279 255~359 290~409 355~504
 Linear    Guides    200~259 200~259 202~261 280~343 280~343 360~464 410~529 505~654  4 5  2180~2239 2180~2239 2182~2241 2904~2983 2904~2983 3825~3929  37  Guides  Linear
                                                                                                   38
                                                                2240~2299 2240~2299 2242~2301 2984~3063 2984~3063 3930~3960
                     260~319 260~319 262~321 344~423 344~423 465~569 530~649 655~804
                     320~379 320~379 322~381 424~503 424~503 570~674 650~769 805~954  6  2300~2359 2300~2359 2302~2361 3064~3143 3064~3143  39
 P.04-011            380~439 380~439 382~441 504~583 504~583 675~779 770~889 955~1104  7 8  2360~2419 2360~2419 2362~2421 3144~3223 3144~3223  40  P.04-011
                                                                2420~2479 2420~2479 2422~2481 3224~3303 3224~3303
                     440~499 440~499 442~501 584~663 584~663 780~884 890~1009 1105~1254
 Cross Roller    Guides  500~559 500~559 502~561 664~743 664~743 885~989 1010~1129 1255~1404  10  2480~2539 2480~2539 2482~2541 3304~3383 3304~3383  42  Guides  Cross Roller
                                                                                                   41
                                                        9
                                                                2540~2599 2540~2599 2542~2601 3384~3463 3384~3463
                     560~619 560~619 562~621 744~823 744~823 990~1094 1130~1249 1405~1554
                                                                                                   43
                                                                                                   44
                                                        11
                     620~679 620~679 622~681 824~903 824~903 1095~1199 1250~1369 1555~1704
                                                                2600~2659 2600~2659 2602~2661 3464~3543 3464~3543
 P.04-039            680~739 680~739 682~741 904~983 904~983 1200~1304 1370~1489 1705~1854  12  2660~2719 2660~2719 2662~2721 3544~3623 3544~3623  45  P.04-039
                                                       13
                     740~799 740~799 742~801 984~1063 984~1063 1305~1409 1490~1609 1855~2004
                                                                                                   46
                                                                2720~2779 2720~2779 2722~2781 3624~3703 3624~3703
 Linear Shafts /     Bushings  860~919 860~919 862~921 1144~1223 1144~1223 1515~1619 1730~1849 2155~2304  15  2840~2899 2840~2899 2842~2901 3784~3863 3784~3863  48  Bushings  Linear Shafts /
                                                                                                   47
                                                       14
                     800~859 800~859 802~861 1064~1143 1064~1143 1410~1514 1610~1729 2005~2154
                                                                2780~2839 2780~2839 2782~2841 3704~3783 3704~3783
                                                                2900~2959 2900~2959 2902~2961 3864~3943 3864~3943
                                                                                                   49
                     920~979 920~979 922~981 1224~1303 1224~1303 1620~1724 1850~1969 2305~2454
                                                       16
                     980~1039 980~1039 982~1041 1304~1383 1304~1383 1725~1829 1970~2089 2455~2604
                                                                3020~3079 3020~3079 3022~3081
                                                                                                   51
                                                       18
 P.04-043         L 1040~1099 1040~1099 1042~1101 1384~1463 1384~1463 1830~1934 2090~2209 2605~2754  17  L  2960~3019 2960~3019 2962~3021 3944~3960 3944~3960  -  -  50  P.04-043
                    1100~1159 1100~1159 1102~1161 1464~1543 1464~1543 1935~2039 2210~2329 2755~2904  19  3080~3139 3080~3139 3082~3141  -  52
 Ball Splines       1220~1279 1220~1279 1222~1281 1624~1703 1624~1703 2145~2249 2450~2569 3055~3204  21  3200~3259 3200~3259 3202~3261  54  Ball Splines
                    1160~1219 1160~1219 1162~1221 1544~1623 1544~1623 2040~2144 2330~2449 2755~2904
                                                       20
                                                                3140~3199 3140~3199 3142~3201
                                                                                                   53
                    1280~1339 1280~1339 1282~1341 1704~1783 1704~1783 2250~2354 2570~2689 3205~3354
                                                       22
                                                                3260~3319 3260~3319 3262~3321
                                                                                                   55
 P.04-107           1340~1399 1340~1399 1342~1401 1784~1863 1784~1863 2355~2459 2690~2809 3355~3504  23  3320~3379 3320~3379 3322~3381  56  P.04-107
                                                                                                   57
                    1400~1459 1400~1459 1402~1461 1864~1943 1864~1943 2460~2564 2810~2929 3505~3654
                                                                3380~3439 3380~3439 3382~3441
                                                       24
                    1460~1519 1460~1519 1462~1521 1944~2023 1944~2023 2565~2669 2930~3049 3655~3804  25  3440~3499 3440~3499 3442~3501  -  -  58
 Oil Free    Bushings  1520~1579 1520~1579 1522~1581 2024~2103 2024~2103 2670~2774 3050~3169 3805~3960  26  3500~3559 3500~3559 3502~3561  59  Bushings  Oil Free
                                                                3560~3619 3560~3619 3562~3621
                    1580~1639 1580~1639 1582~1641 2104~2183 2104~2183 2775~2879 3170~3289
                                                                                                   60
                                                       27
                                                                                                   62
                    1700~1759 1700~1759 1702~1761 2264~2343 2264~2343 2985~3089 3410~3529
                                                                3680~3739 3680~3739 3682~3741
                                                       29
 P.04-126           1640~1699 1640~1699 1642~1701 2184~2263 2184~2263 2880~2984 3290~3409  -  28  3620~3679 3620~3679 3622~3681  61  P.04-126
                                                       30
                                                                                                   63
                                                                3740~3799 3740~3799 3742~3801
                    1760~1819 1760~1819 1762~1821 2344~2423 2344~2423 3090~3194 3530~3649
 Shaft Supports /    Collars  1820~1879 1820~1879 1822~1881 2424~2503 2424~2503 3195~3299 3650~3769  31  3800~3859 3800~3859 3802~3861  64  Collars  Shaft Supports /
                                                                                                   65
                                                                3860~3919 3860~3919 3862~3921
                                                       32
                    1880~1939 1880~1939 1882~1941 2504~2583 2504~2583 3300~3404 3770~3889
                                                                3920~3960 3920~3960 3922~3960
                                                       33
                    1940~1999 1940~1999 1942~2001 2584~2663 2584~2663 3405~3509 3890~3960
                                                                                                   66
 P.04-144           2000~2059 2000~2059 2002~2061 2664~2743 2664~2743 3510~3614  -  34  P  60  80  105  120  150  P.04-144
 04-035                                                                  Linear Guides                  04-036
   416   417   418   419   420   421   422   423   424   425   426