Page 417 - MiSUMi 2025
P. 417

QSet
                   Part Number              Block Dimensions (mm)           Guide Rail Dimensions (mm)
                              3Length L                                                           Guide Rail
                               (1mm
                           2
                   1Type  Nominal   increments)  W B B1  L1  L2  C  G×h2  L3 H4 H5 W1 W2 H H2  Counterbored Hole  P H1  E  Fixing
                                                                                                    Bolt
                                                                               d2×d1×h1
                           15        34 26  4 58.4 39.4 26 M4×5 5.1 7.95 6  15 9.5 28 4.3 4.5×7.5×5.3 60 15  M4×16
                           20  100~3960 44 32  6 76.1 50.5 36 M5×6 11.5 6  8  20 12 30 4.6  6×9.5×8.5 60 17.5  Please   M5×16
                           25        48 35 6.5 82.4 58 35 M6×8 12 10  8  23 12.5 40 5.5  7×11×9  60 22  refer to the  M6×20
                           30        60 40 10 94.4 70 40 M8×10 11.2 9.5 8.5 28 16 45 6  9×14×12  80 26  calculation   M8×25
                  E-HLGH                                                                     table for
                           35  200~3960 70 50 10 111.5 80 50 M8×12 11.7 16 10.2 34 18 55 7.5  9×14×12  80 29  specifying   M8×25
                           45        86 60 13 138 97 60 M10×17 12.5 18.5 16 45 20.5 70 9.5  14×20×17 105 38  L   M12×35
                           55        100 75 12.5 159.7 117.7 75 M12×18 11 22 17.5 53 23.5 80 13  16×23×20 120 44  dimension  M14×45
                           65  300~3960  126 76 25 194.2 144.2 70 M16×20 11 15 25 63 31.5 90 15  18×26×22 150 53  M16×50
                 QSingle Block                                        QAllowable Load
                     Part Number           Block Dimensions (mm)           Basic Load Rating Allowable Static Moment  Mass
                                                                      Nominal   C (Dynamic)   Co (Static)   MA·MB  MC   Block   Guide Rail
                    1Type    2Nominal  W  B  B1  L1  L2  C  G×h2  L3  H4  H5  kN  kN  kN·m  kN·m  kg  kg/m
                               15  34  26  4  58.4 39.4 26 M4×5 5.1 7.95  6  15  14.7  23.47  0.15  0.17  0.18  1.45
                               20  44  32  6  76.1 50.5 36 M5×6 11.5  6  8  20  27.1  36.68  0.27  0.38  0.3  2.21
                               25  48  35  6.5 82.4 58  35 M6×8 12  10  8  25  34.9  52.82  0.51  0.64  0.51  3.21
                                                                                71.87
                                   60
                                                                                     0.85
                                                                                                   4.47
                                                                            48.5
 4                 E-HLGH*B    30  100  40  10 94.4 70  40 M8×10 11.2 9.5  8.5  30  103.8 146.71 2.35  1.06  0.88  10.41  4
                                                                                      1.2
                               35
                                   70
                                      50
                                          10 111.5 80
                                                                                93.88
                                                                                               1.45
                                                                            64.6
                                                                        35
                                                    50 M8×12 11.7 16 10.2
                                                                                          1.73
                                                                                                    6.3
                               45
                                                97
                                                    60 M10×17 12.5 18.5 16
                                                                        45
                                             138
                                   86
                                      60
                                          13
                                                                                               2.73
                                                                                          3.01
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Nominal  15  20  25 65  30  35  25 194.2 144.2 70 M16×20 11 Nominal  15 25  20  65 25  213.2 287.48 6.44  10.02  65 4.27 mounting holes  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                   3.69
                               55
                                                                                          5.66
                                      75 12.5 159.7 117.7 75 M12×18 11
                                                                                               2.64
                                                                           153.2 211.23 4.06
                                                               22 17.5
                                                                        55
                                      76
                                                                                                   6.65
                                                               15
                                  126
                                                      Number of
                                                                                                  Number of
                                          45
                                                  65
                                                                                      45
                                                                                  35
                                                     mounting holes
                                                                              30
                                              55
                                                                                          55
                                                                                                    M
                                                        M
                     100~139 100~139 100~141
                                  -
                                       -
                                         200~254 200~289 220~354
                                                                                                   36
                                                                2120~2179 2120~2179 2122~2181 2824~2903 2824~2903 3720~3824
                     140~199 140~199 142~201 200~279 200~279 255~359 290~409 355~504  2 3  2060~2119 2060~2119 2062~2121 2744~2823 2744~2823 3615~3719  35
 Linear    Guides    200~259 200~259 202~261 280~343 280~343 360~464 410~529 505~654  4 5 6  2180~2239 2180~2239 2182~2241 2904~2983 2904~2983 3825~3929  37  Guides  Linear
                                                                                                   38
                                                                2240~2299 2240~2299 2242~2301 2984~3063 2984~3063 3930~3960
                     260~319 260~319 262~321 344~423 344~423 465~569 530~649 655~804
                     320~379 320~379 322~381 424~503 424~503 570~674 650~769 805~954
                                                                                                   39
                                                                2300~2359 2300~2359 2302~2361 3064~3143 3064~3143
                     380~439 380~439 382~441 504~583 504~583 675~779 770~889 955~1104  7  2360~2419 2360~2419 2362~2421 3144~3223 3144~3223  40
 P.04-011            440~499 440~499 442~501 584~663 584~663 780~884 890~1009 1105~1254  8 9  2420~2479 2420~2479 2422~2481 3224~3303 3224~3303  41  P.04-011
 Cross Roller    Guides  560~619 560~619 562~621 744~823 744~823 990~1094 1130~1249 1405~1554  10  2540~2599 2540~2599 2542~2601 3384~3463 3384~3463  43  Guides  Cross Roller
                     500~559 500~559 502~561 664~743 664~743 885~989 1010~1129 1255~1404
                                                                2480~2539 2480~2539 2482~2541 3304~3383 3304~3383
                                                                                                   42
                                                        11
                                                                                                   44
                     620~679 620~679 622~681 824~903 824~903 1095~1199 1250~1369 1555~1704
                                                                2600~2659 2600~2659 2602~2661 3464~3543 3464~3543
                     680~739 680~739 682~741 904~983 904~983 1200~1304 1370~1489 1705~1854
                                                       12
                                                                                                   45
                                                                2660~2719 2660~2719 2662~2721 3544~3623 3544~3623
 P.04-039            740~799 740~799 742~801 984~1063 984~1063 1305~1409 1490~1609 1855~2004  13  2720~2779 2720~2779 2722~2781 3624~3703 3624~3703  46  P.04-039
                                                                2780~2839 2780~2839 2782~2841 3704~3783 3704~3783
                                                                                                   47
                     800~859 800~859 802~861 1064~1143 1064~1143 1410~1514 1610~1729 2005~2154
                                                       14
 Linear Shafts /     Bushings  980~1039 980~1039 982~1041 1304~1383 1304~1383 1725~1829 1970~2089 2455~2604  15  L  2840~2899 2840~2899 2842~2901 3784~3863 3784~3863  -  -  48  Bushings  Linear Shafts /
                     860~919 860~919 862~921 1144~1223 1144~1223 1515~1619 1730~1849 2155~2304
                                                       16
                                                                                                   49
                     920~979 920~979 922~981 1224~1303 1224~1303 1620~1724 1850~1969 2305~2454
                                                                2900~2959 2900~2959 2902~2961 3864~3943 3864~3943
                                                                2960~3019 2960~3019 2962~3021 3944~3960 3944~3960
                                                                                                   50
                                                       17
                                                       19
                     1100~1159 1100~1159 1102~1161 1464~1543 1464~1543 1935~2039 2210~2329 2755~2904
 P.04-043         L  1040~1099 1040~1099 1042~1101 1384~1463 1384~1463 1830~1934 2090~2209 2605~2754  18  3020~3079 3020~3079 3022~3081  -  51  P.04-043
                                                                                                   52
                                                                3080~3139 3080~3139 3082~3141
                                                                3140~3199 3140~3199 3142~3201
                                                                                                   53
                                                       20
                     1160~1219 1160~1219 1162~1221 1544~1623 1544~1623 2040~2144 2330~2449 2755~2904
 Ball Splines        1220~1279 1220~1279 1222~1281 1624~1703 1624~1703 2145~2249 2450~2569 3055~3204  21  3200~3259 3200~3259 3202~3261  54  Ball Splines
                                                                3260~3319 3260~3319 3262~3321
                                                                                                   55
                     1280~1339 1280~1339 1282~1341 1704~1783 1704~1783 2250~2354 2570~2689 3205~3354
                                                       22
                                                                                                   56
                                                                3320~3379 3320~3379 3322~3381
                     1340~1399 1340~1399 1342~1401 1784~1863 1784~1863 2355~2459 2690~2809 3355~3504
                                                       23
 P.04-107            1400~1459 1400~1459 1402~1461 1864~1943 1864~1943 2460~2564 2810~2929 3505~3654  24  3380~3439 3380~3439 3382~3441  -  -  57  P.04-107
                                                                3440~3499 3440~3499 3442~3501
                     1460~1519 1460~1519 1462~1521 1944~2023 1944~2023 2565~2669 2930~3049 3655~3804
                                                                                                   58
                                                       25
                     1520~1579 1520~1579 1522~1581 2024~2103 2024~2103 2670~2774 3050~3169 3805~3960
                                                       26
                                                                                                   59
                                                                3500~3559 3500~3559 3502~3561
 Oil Free    Bushings  1580~1639 1580~1639 1582~1641 2104~2183 2104~2183 2775~2879 3170~3289  27  3560~3619 3560~3619 3562~3621  60  Bushings  Oil Free
                                                                3620~3679 3620~3679 3622~3681
                     1640~1699 1640~1699 1642~1701 2184~2263 2184~2263 2880~2984 3290~3409
                                                                                                   61
                                                       28
                                                                3740~3799 3740~3799 3742~3801
                                                       30
                     1760~1819 1760~1819 1762~1821 2344~2423 2344~2423 3090~3194 3530~3649
                                                                                                   63
 P.04-126            1700~1759 1700~1759 1702~1761 2264~2343 2264~2343 2985~3089 3410~3529  -  29  3680~3739 3680~3739 3682~3741  62  P.04-126
                     1820~1879 1820~1879 1822~1881 2424~2503 2424~2503 3195~3299 3650~3769
                                                                                                   64
                                                                3800~3859 3800~3859 3802~3861
                                                       31
 Shaft Supports /    Collars  1880~1939 1880~1939 1882~1941 2504~2583 2504~2583 3300~3404 3770~3889  32  P  3860~3919 3860~3919 3862~3921  80  105  120  150  65  Collars  Shaft Supports /
                                                                                                   66
                                                                3920~3960 3920~3960 3922~3960
                                                       33
                     1940~1999 1940~1999 1942~2001 2584~2663 2584~2663 3405~3509 3890~3960
                                                                     60
                                                       34
                                               -
                     2000~2059 2000~2059 2002~2061 2664~2743 2664~2743 3510~3614
 P.04-144                                                                                                 P.04-144
 04-031                                                                  Linear Guides                  04-032
   412   413   414   415   416   417   418   419   420   421   422