Page 415 - MiSUMi 2025
P. 415

QAllowable Load
                                   Basic Load Rating      Allowable Static Moment        Mass
                    Nominal    C (Dynamic)  Co (Static)   MA·MB        MC          Block      Guide rail
                                  kN           kN         kN·m         kN·m         kg         kg/m
                      15          7.83        16.19        0.1         0.13        0.21         1.25
                      20          10.31       21.13        0.16        0.22        0.32         2.08
                      25          16.27       32.40        0.32        0.38        0.59         2.6
                      30          23.70       47.46        0.55        0.68        1.04         4.35
                 QSet
                   Part Number  3Length L    Block Dimensions (mm)         Guide Rail Dimensions (mm)
                               (1mm
                           2
                   1Type  Nominal   increments)  W B B1  L1  L2  C  G  L3  H4 H5 W1 W2  H  H2  Counterbored Hole  P H1  E  Guide Rail
                                                                                                   Fixing
                                                                                                    Bolt
                                                                               d2×d1×h1
                           15        52 41 5.5 57.8 39.8 26 M5 5.3 5.5  5  15 18.5 24 4.5  4.5×7.5×4.5  12.5  Please   M4×16
                           20  100~3960 59 49  5 69.3 48.1 32 M6 12.5 6  7  20 19.5 28  6  6×9.5×8.5  60 15.5  refer to the   M5×16
                  E-ELGW                                                                    calculation
                                                                                             table for
                           25        73 60 6.5 83  59  35 M8 12  8  7.5 23  25  33  7  7×11×9  18  specifying L   M6×20
                           30  200~3960 90 72  9 100.1 70.1 40 M10 11.5 8  7  28  31  42  10  7×11×9  80 23   dimension M6×25
                 QSingle Block
                           Part Number                            3Block Dimensions (mm)
                                                 W
                                                      B
 4                    1Type        2Nominal     52    41    5.5  57.8  39.8  26   M5   12.5   5.5  H5      4
                                                                                   G
                                                                             C
                                                            B1
                                                                                              H4
                                                                       L2
                                                                 L1
                                                                                        L3
                                      15
                                                                                        5.3
                                                                                                    5
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  Nominal   15  20  25  25  30 73  Number of   6.5  100.1  15 70.1  20  M10 25  11.5  30  8 8  Number of   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                              6
                                                                             32
                                                                                  M6
                                                                 69.3
                                                            5
                                                      49
                                                59
                                                                                                    7
                                      20
                                                                      48.1
                    E-ELGW*B
                                                                       59
                                                                             35
                                                      60
                                                                 83
                                                                                        12
                                                                                                   7.5
                                                                                  M8
                                      30
                                                90
                                                      72
                                                                             40
                                                                                                    7
                                                            9
                                                             Nominal
                       100~131
                                                                                                   35
                                                       2
                                                -
                                                       3
                                                                  2112~2171 2120~2179 2122~2181 2824~2903
                               140~199
                                                                                                   36
                       132~191  100~139  100~141  200~279  mounting holes M  2052~2111 2060~2119 2062~2121 2744~2823 mounting holes M
                                      142~201
 Linear    Guides      192~251  200~259  202~261  280~343  4 5    2172~2231 2180~2239 2182~2241 2904~2983  37  Guides  Linear
                                                                  2232~2291 2240~2299 2242~2301 2984~3063
                                              344~423
                                                                                                   38
                                      262~321
                        252~311
                               260~319
                       312~371
                                                                                                   40
                                                                  2352~2411 2360~2419 2362~2421 3144~3223
                               380~439
                       372~431  320~379  322~381  424~503  6 7    2292~2351 2300~2359 2302~2361 3064~3143  39
                                      382~441
                                              504~583
 P.04-011              432~491  440~499  442~501  584~663  8      2412~2471 2420~2479 2422~2481 3224~3303  41  P.04-011
 Cross Roller    Guides  492~551  500~559  502~561  664~743  10   2472~2531 2480~2539 2482~2541 3304~3383  42  Guides  Cross Roller
                                                       9
                                                                  2532~2591 2540~2599 2542~2601 3384~3463
                               560~619
                                      562~621
                                                                                                   43
                                              744~823
                        552~611
                                                                  2592~2651 2600~2659 2602~2661 3464~3543
                                              824~903
                               620~679
                                                       11
                                                                                                   44
                       612~671
                                      622~681
                                              904~983
                                                                  2712~2771 2720~2779 2722~2781 3624~3703
                                                                                                   46
                       732~791
                                      742~801
                                                       13
                               740~799
 P.04-039              672~731  680~739  682~741  984~1063  12    2652~2711 2660~2719 2662~2721 3544~3623  45  P.04-039
 Linear Shafts /     Bushings  972~1031 980~1039 982~1041 1304~1383  15  2832~2891 2840~2899 2842~2901 3784~3863  48  Bushings  Linear Shafts /
                                      802~861 1064~1143
                                                                  2772~2831 2780~2839 2782~2841 3704~3783
                       792~851
                                                                                                   47
                               800~859
                                                       14
                               860~919
                                      862~921 1144~1223
                        852~911
                                                                                                   49
                       912~971
                               920~979
                                      922~981 1224~1303
                                                       16
                                                                  2892~2951 2900~2959 2902~2961 3864~3943
                                                       17
                                                                  2952~3011 2960~3019 2962~3021 3944~3960
                                                                                                   50
 P.04-043          L   1032~1091 1040~1099 1042~1101 1384~1463  18  L  3012~3071 3020~3079 3022~3081  51  P.04-043
                       1092~1151 1100~1159 1102~1161 1464~1543  19  3072~3131 3080~3139 3082~3141  52
 Ball Splines          1212~1271 1220~1279 1222~1281 1624~1703  21  3192~3251 3200~3259 3202~3261  54      Ball Splines
                                                                                                   53
                       1152~1211 1160~1219 1162~1221 1544~1623
                                                                  3132~3191 3140~3199 3142~3201
                                                       20
                                                                  3252~3311 3260~3319 3262~3321
                                                       22
                                                                                                   55
                       1272~1331 1280~1339 1282~1341 1704~1783
                                                                  3372~3431 3380~3439 3382~3441
                       1392~1451 1400~1459 1402~1461 1864~1943
                                                                                                   57
                                                       24
 P.04-107              1332~1391 1340~1399 1342~1401 1784~1863  23  3312~3371 3320~3379 3322~3381  56     P.04-107
                       1452~1511 1460~1519 1462~1521 1944~2023  25  3432~3491 3440~3499 3442~3501  -  58
 Oil Free    Bushings  1512~1571 1520~1579 1522~1581 2024~2103  26  3492~3551 3500~3559 3502~3561  59      Bushings  Oil Free
                                                                                                   60
                       1572~1631 1580~1639 1582~1641 2104~2183
                                                                  3552~3611 3560~3619 3562~3621
                                                       27
                       1632~1691 1640~1699 1642~1701 2184~2263
                                                                                                   62
                                                       29
                                                                  3672~3731 3680~3739 3682~3741
                       1692~1751 1700~1759 1702~1761 2264~2343  28  3612~3671 3620~3679 3622~3681  61
 P.04-126              1812~1871 1820~1879 1822~1881 2424~2503  30  3732~3791 3740~3799 3742~3801  63     P.04-126
                       1752~1811 1760~1819 1762~1821 2344~2423
 Shaft Supports /    Collars  1872~1931 1880~1939 1882~1941 2504~2583  32  3852~3911 3860~3919 3862~3921  65  Collars  Shaft Supports /
                                                       31
                                                                                                   64
                                                                  3792~3851 3800~3859 3802~3861
                                                                                                   66
                                                                  3912~3960 3920~3960 3922~3960
                       1932~1991 1940~1999 1942~2001 2584~2663
                                                       33
 P.04-144              1992~2051 2000~2059 2002~2061 2664~2743  34  P       60             80             P.04-144
 04-029                                                                  Linear Guides                  04-030
   410   411   412   413   414   415   416   417   418   419   420