Page 403 - MiSUMi 2025
P. 403

QAllowable Load
                                   Basic Load Rating      Allowable Static Moment        Mass
                    Nominal    C (Dynamic)  Co (Static)   MA·MB        MC          Block     Guide Rail
                                  kN           kN          N·m         N·m          kg         kg/m
                      7H          1.37        1.96         4.8         7.64       0.0124        0.22
                      9H          2.55        4.02        18.62        19.6       0.0215        0.38
                      12H         3.72        5.88        36.26        38.22       0.044        0.65
                      15H         6.37        9.11        57.82        73.5       0.0847        1.06

                 QSpecific Size of L Dimension Configurable
                 L : Guide Rail length    M: Number of mounting holes
                 P : Guide Rail holes pitch
                    L-(M-1)×P
                 E =
                       2
                                                     Number of                                   Number of
                  Nominal  7H     9H     12H   15H  mounting holes    Nominal  7H  9H  12H  15H  mounting holes
                                                       M                                           M
                            -    45~47    -    70~87   2             471~485 628~647 783~807       32
                          40~50  48~67  60~82  88~127  3             486~500 648~667 808~832       33
                          51~65  68~87  83~107  128~167  4           501~515 668~687 833~857       34
                          66~80  88~107  108~132 168~207  5          516~530 688~707 858~882       35
 4                        96~110  108~127 133~157 208~247  6 7       531~545 708~727 883~900       36      4
                          81~95
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  111~125 148~167 183~207 288~327  10  561~575 748~767  38  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                     546~560 728~747
                                                                                                   37
                                128~147 158~182 248~287
                                                       8
                                                                     576~590 768~787
                                                       9
                                                                                                   39
                         126~140 168~187 208~232 328~367
                                                                                                   40
                                                                     591~605 788~807
                         141~155 188~207 233~257 368~407
                                                                     606~620 808~827
                                                       11
                         156~170 208~227 258~282 408~447
                                                                                                   41
                         171~185 228~247 283~307 448~487
                                                                     621~635 828~847
                                                                                                   42
                                                       12
                         186~200 248~267 308~332 488~527
                                                                                                   44
                                                                     651~665 868~887
                                                       14
                         201~215 268~287 333~357 528~567  13         636~650 848~867               43
 Linear    Guides   L    216~230 288~307 358~382 568~607  15    L    666~680 888~900        -      45      Guides  Linear
                                                       16
                         231~245 308~327 383~407 608~647
                                                                     681~695
                                                                                                   46
                                                                                                   47
                         246~260 328~347 408~432 648~687
                                                                     696~710
                                                       17
                         261~275 348~367 433~457 688~727  18         711~725                       48
 P.04-011                276~290 368~387 458~482 728~767  19         726~740         -             49     P.04-011
 Cross Roller    Guides  306~320 408~427 508~532 808~847  21         756~770  -                    51      Guides  Cross Roller
                         291~305 388~407 483~507 768~807
                                                       20
                                                                     741~755
                                                                                                   50
                                                                     771~785
                                                                                                   52
                                                       22
                         321~335 428~447 533~557 848~887
                         336~350 448~467 558~582 888~900
                                                       23
                                                                                                   53
                                                                     786~800
 P.04-039                351~365 468~487 583~607       24            801~815                       54     P.04-039
                                                       25
                                                                     816~830
                                                                                                   55
                         366~380 488~507 608~632
 Linear Shafts /     Bushings  381~395 508~527 633~657  -  26        831~845                       56      Bushings  Linear Shafts /
                                                       27
                                                                     846~860
                         396~410 528~547 658~682
                                                                                                   57
                                                                                                   58
                                                                     861~875
                         411~425 548~567 683~707
                                                       28
 P.04-043                426~440 568~587 708~732       29       P    876~890  20     25    40      59     P.04-043
                                                                                                   60
                         441~455 588~607 733~757
                                                                     891~900
                                                       30
                                                                       15
                         456~470 608~627 758~782
                                                       31
 Ball Splines                                                                                              Ball Splines
 P.04-107             Example                                                                             P.04-107
 Oil Free    Bushings                                                                                      Bushings  Oil Free
 P.04-126                                  Automatic cutting unit                                         P.04-126
 Shaft Supports /    Collars               swing and ensure handling accuracy, two rows of                 Collars  Shaft Supports /
                                           In order to stably cut and send out, prevent offset,
                                           parallel miniature rail tracks are used.
 P.04-144                                                                                                 P.04-144
 04-017                                                                  Linear Guides                  04-018
   398   399   400   401   402   403   404   405   406   407   408