Page 777 - MiSUMi 2025
P. 777

2025 Cost-Effective Solutions






                 Ball Bearings Steel, Double Shielded  VS Standard  Flanged Small Ball Bearings Stainless Steel,   VS Standard
                                                              Double Shielded
                                                 59% OFF                                      49% OFF
                 Rep Part: C-E6000ZZ                          Rep Part: C-SEFL685ZZ




                 Index: 9 / Page: 09-011                      Index: 9 / Page: 09-027
                 Designed for heavier-duty applications than miniature bearings, with   32 THB/pc  Made of stainless steel for excellent corrosion resistance, with an   57 THB/pc
                 a size range of 10–50mm bore. Offers higher precision (Class 0),   integrated flange for easy mounting and positioning. Double-shielded
                 high load capacity, and supports a wide range of rotation speeds.  Qty  1-29  30~  (ZZ) design offers superior dust protection. Precision engineered to  Qty  1-29  30~
                 Low friction ensures efficient performance with minimal energy loss. DC  -   15%  Class 0 standards and available in various small inner diameters.  DC  -  16%
                 Guide Bearings-V Groove, Stainless Steel  VS Standard  Angular Contact Ball Bearings Steel,   VS Standard
                                                              Single-Row, Accuracy P5
                                                 55% OFF                                      30% OFF
                 Rep Part: E-SZV3-12                          Rep Part: E-B7000




                 Index: 9 / Page: 09-030                      Index: 9 / Page: 09-031
                 V groove ball bearing is designed for high linear speed on V-shaped guide surfaces  109 THB/pc  Angular contact ball bearings  can support radial loads and axial loads in both directions simultaneously.  146 THB/pc
                 Low noise due to precise fit between bearing and guide   DB (back-to-back) and DF (face-to-face)  support radial and axial loads in both directions
                 Reduces installation accuracy requirements, saving time and effort during  Qty  1-29  30~  DT (Parallel) combinations support radial loads and axial loads in one direction  Qty  1-9  10~
                 assembly                   DC   -    15%     Ideal for applications with high axial loads in a single direction  DC  -  15%
                 Bearings with Housings, Single Bearing,   VS Standard  Bearings with Housings, Double Bearings,   VS Standard
                 Standard Flange Type with Retaining Ring  39% OFF  T-Shape without Retaining Ring  79% OFF
                 Rep Part: E-LBGRAB6000ZZ                     Rep Part: E-LBGHW6202ZZ-35-40





                 Index: 9 / Page: 09-043                      Index: 9 / Page: 09-062
                 Bearings with Housings standard flange are ideal for high-precision rotational parts. Retaining ring prevents   249 THB/pc  Bearings with Housings T-Shaped type are ideal for precision rotation, even  634 THB/pc
                 bearing from falling out, ensuring easy installation could fit into G7 precision hole for accurate positioning.  in tight spaces. They support different mounting heights for various bearing
                 Compact design suitable for narrow spaces, high verticality and coaxiality for precise alignment during  Qty  1-3  4~  models. High verticality and coaxiality ensure precise alignment, while  Qty  1-3  4~
                 assembly.                  DC   -    15%     the retaining ring prevents bearing displacement for easy installation.  DC  -  15%

                 Bearing Lock Nuts, AN Type      VS Standard  Precision Bearing Lock Nuts Compact  VS Standard
                                                 11% OFF                                      67% OFF
                 Rep Part: C-AN04                             Rep Part: E-PSLN10





                 Index: 9 / Page: 09-083                      Index: 9 / Page: 09-084
                 The Economy series Bearing Lock Nuts offer cost-effective performance with   76 THB/pc  The Economy series Compact Precision Bearing Lock Nuts deliver excellent performance   70 THB/pc
                 strong materials and anti-loosening washers for vibration resistance. A wide   at a cost-effective price. Made from durable materials with a corrosion-resistant coating,
                 range of thread sizes ensures compatibility with various applications. With  Qty  1-29  30~  they ensure long-lasting use in demanding environments. Available in various thread  Qty  1-29  30~
                 extensive stock and fast shipping, they provide quick and reliable delivery.  DC  -  14%  sizes, they simplify installation by eliminating the need for extra machining or washers.  DC  -  16%
                 Bearing Spacers for Outer Rings  VS Standard  Angular Contact Bearing, Ultra Thin Wall, Single-Row
                                                 38% OFF
                 Rep Part: E-CLBS6-5                          Rep Part: E-B7808





                 Index: 9 / Page: 09-088                      Index: 9 / Page: 09-090
                 Bearing Spacers are available in structural steel, aluminum alloy, and SUS304   86 THB/pc  Angular contact bearing has a precision level of P5, which directly affects   813 THB/pc
                 (equivalent). Structural steel has two surface treatments: Black oxide and   its operating conditions and service life. Fully utilizing angular contact
                 electroless nickel plating. Inner and outer ring types match bearing rings for  Qty  1-100  101~  bearings can extend service life, reduce energy consumption, and
                 precise positioning. Length can be freely specified to fit design needs.  DC  -  21%  increase rigidity and speed. This also helps lower maintenance costs.
                                                                                                        09-004
   772   773   774   775   776   777   778   779   780   781   782