Page 779 - MiSUMi 2025
P. 779

Transferring Mechanism                                                      Reference Price



 Application Industries:  Automotive part  Logistics

 The image below illustrates a transferring mechanism.
 This mechanism is commonly used in conveyor systems, allowing smooth coordination
 with other processes.







 01 Bearings × 48  02 Idlers × 5  03 Bearing Shaft Screws × 5  01 Bearings × 48  P.09-013  02 Idlers × 5  P.07-035
                                         I.D.: 8mm                                  Belt Width: 6mm
                                         O.D.: 22mm                                 Number of Teeth: 48
                                         Width: 7mm                                 Tooth Profile: S2M
                                         C-EFL608ZZ                                 E-AHTF48S2M060


                                                     54                                     347

                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1            54             54            1           347           347
                        30           46          1,380            11          278          3,058



                    03 Bearing Shaft Screws × 5 P.09-087      04 Timing Belts × 2 P.07-057

                                         O.D.: 8mm                                  Belt Width: 10mm
                                         Length: 20mm                               Belt Length: 984mm
                                         C-BMSB8-20                                 Belt type: S2M
                                                                                    C-HTBN984S2M-100


                                                     44                                     140

                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1            44             44            4           140           560
                        30           38          1,140            10          119          1,190



                    05 Bearings with Housings × 1 P.09-080    06 Timing Pulleys × 24 P.07-009

                                         Bearing Part Number: 698ZZ                 Belt Width: 10mm
                                         Bearing I.D.: 8mm                          Number of Teeth: 36
                                         Light Weight Housing                       Shaft Hole Dia. d: 8mm
                                         Retaining Ring Provided                    Belt type: S2M
                                         C-BACA698ZZ                                E-HTPA36S2M100-B-P8

                                                  169                                       257
 06 Timing Pulleys × 24  05 Bearings with Housings × 1  04 Timing Belts × 2
                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1           169           169             1           257          257
                        10          143          1,430            4           230          920

                   * Product prices are without tax, please refer to quote on MISUMI official website for more details.
                                                                                                        09-006
   774   775   776   777   778   779   780   781   782   783   784