Page 783 - MiSUMi 2025
P. 783

Small Ball Bearings Steel, Double Shielded
 Economy series   Technical Reference-Tolerance and Allowable Values   of Radial Bearings (Class 0)  Technical Reference-Tolerance and Allowable Values   of Radial Bearings (Class 0)  Economy series
 Bearings                                                                              Bearings



                                                                                  Operating
                                                      M Material  Bearing Accuracy  Temperature  Vibration Level
                                                     SUJ2 Equivalent  GB/T 307.1 Class P0    -20~+110°C  Z1 or higher
                                                                  JIS B 1514 Class 0






                                                 B
                                                                (Installation Diagram)
                                                    r                     R                                9

                                              r                          R
                                          D            d      dh              Ds                           Related Accessories  Bearings / Bearings with Housings /



                 ESome models may not have stamped markings on body due to product size limitations.
                                                    Key Points①     Allowable Rotational          Mass
                   Part Number  I.D.  O.D. Width    r   Basic Load Rating  Speed (rpm)  Relative Dimensions   (g)
                               d  D   B  (min.)                                                            Bearings
                  1Type  2No.                 Cr (Dynamic) N  Cor (Static) N  (Reference)  Ds (min.) dh (max.) R (max.)  (Reference)
                         682ZZ  2  5  2.3  0.08   146        52        53000    2.7   3.9   0.08   0.17
                         692ZZ    6   3   0.15    270        90                  3    4.8   0.15   0.38   P.09-007
                         673ZZ       2.5          146        52        50000    3.6   5.4   0.08   0.2
                         683ZZ    7   3   0.1     273        91        44000    3.9   5.8    0.1   0.45
                         693ZZ  3  8  4           392        125       42000          6.8          0.83    Housings
                         603ZZ    9   5   0.15    400        132       39000    4.2   7.8   0.15   1.45     Bearings with
                         623ZZ    10  4           441        153       35000          8.8          1.66
                         674ZZ    7  2.5          155        62        42000    4.6   6.4   0.08   0.29   P.09-038
                         684ZZ    9       0.1     448        157       39000     5    7.8    0.1   1.01
                         694ZZ  4  11  4  0.15    501        193       34000    5.2   9.8   0.15   1.75
                         604ZZ    12      0.2     670        245                5.6   10.4   0.2   2.29    Lock Nuts
                         624ZZ    13              910        340       28000          11.4         3.04     Bearing
                         634ZZ    16  5   0.3     938        366       25000     6     14    0.3   5.21
                         675ZZ    8  2.5  0.1     153        92        37000    5.8   7.4    0.1   0.34   P.09-081
                   C-E   685ZZ    11  5   0.15    501        197       32000    6.2   9.8          1.96
                         695ZZ  5  13  4  0.2     756        301       30000    6.6   11.4   0.2   2.5
                         605ZZ    14              931        354       28000          12.4         3.48    Bearing Spacers
                         625ZZ    16  5          1211        469       25000           14          4.86     Bearing Shaft Screws /
                         635ZZ    19  6   0.3    1635        627       22000     7     17    0.3   8.34
                         676ZZ    10  3   0.1     347        153       32000    7.04  9.3    0.1   0.68   P.09-086
                         686ZZ    13  5   0.15    756        308       28000     7    11.8   0.2   2.69
                         696ZZ  6  15     0.2     945        371                7.6   13.4         3.72
                         606ZZ    17             1533        585       27000           15          6.08
                         626ZZ    19  6   0.3    1638        620       22000     8     17    0.3   7.94    (Bearing Related)  Other New Products
                         678ZZ    12  3.5  0.1    380        192       28000    9.05  11.33  0.1   0.97
                         688ZZ    16  5   0.2    1127        497       25000    9.6   14.4   0.2   4.02   P.09-090
                         698ZZ    19  6          1393        606                       17          7.18
                         608ZZ  8  22  7         2345        980       24000           20          12
                         628ZZ    24  8   0.3    2800        1113      20000    10     22    0.3   17
                         638ZZ    28  9          3194        1388                      26          30.3
                 E kgf=N×0.101972
                 Ordering  Part Number (1Type · 2No.)  Key Points② Clearance
                  Example        C-E674ZZ         I.D. d    Clearance of MISUMI Standard products (μm) Clearance of Economy series products (μm)
                                                  (mm)       Min.       Max.        Min.        Max.
                                                Less than 10  2          13          7          15

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-E                2          small bearing          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                                Bearings                09-010
   778   779   780   781   782   783   784   785   786   787   788