Page 781 - MiSUMi 2025
P. 781

Economy series  Product Overview  Product Overview                                    Economy series
 Bearings                                                                                    Bearings



                QFeatures of MISUMI Economy series Bearings
 Economy series   1Why are all MISUMI Economy series Bearings tested for noise and vibration? And why do we insist on achieving "Z1" level?

 Bearings         Through the test of Bearing noise and vibration, we can find out whether the Bearing is defective. Bearing
                  vibration is divided into four levels: Z0, Z1, Z2, Z3 and Z4 (Higher level, Lower noise and vibration)
                                                           Noise and vibration specifications  Noise and vibration specifications
 Applications of Economy series Bearings  Dimension Tolerance of   of generic products on the market *  of MISUMI Economy series
                                     I.D. and O.D., etc.
 Low load: Bearings for transporting light workpieces  Clearance Tolerance
                                                                                                 Can
 Medium and low speed rotation: Bearings suitable for                                            guarantee   9
 medium and low speed transferring equipment  Roundness of Bearing Ball   Cannot                 Z1
                                                                          guarantee
                                     Rail Accuracy of Bearing Inner       Z1 level               level or
                                                                                                 higher
 Medium precision rotation: Bearings that   Ring and Outer Ring
 do not require precise positioning  Scratches inside the Bearing,                                         Related Accessories  Bearings / Bearings with Housings /
                                     and foreign matters mixed in

 QExample of Use
                2Why do we insist on using "standard wall thickness" for MISUMI Economy series Bearings?   Bearings

                   Wall thickness of generic products on the market*  Standard wall thickness for MISUMI Economy series
 QMISUMI Economy series Bearings:
                                                                                                          P.09-007
 Low Load  Medium and Low Speed Rotation  Medium Precision Rotation
 ……It is suitable for such applications  Steel Ball  The ballistic   Steel Ball        The ballistic
                                            contact surface is               Deep Rail  contact area is    Housings  Bearings with
 QThe recommended areas of use are as follows:  Shallow Rail  reduced and the          large, and the
 Workpiece Transfer                         contact stress is                          contact stress is
 1Low load: Bearings for transporting light workpieces  Application  relatively        relatively         P.09-038
 2Medium and low speed rotation: Bearings suitable for   Thinner Wall   Thickness  concentrated,   Standard Wall   Thickness  dispersed, thus
     medium and low speed transferring equipment  Workpiece Transfer   thus affecting the   prolonging the
 Application
 3Medium precision rotation: Bearings that do not require   Bearing   service life.  Bearing   service life.  Lock Nuts  Bearing
     precise positioning             Inner Ring                                  Inner Ring
                                                                                                          P.09-081

                3Why do we insist on using "bearing steel" and "stainless steel" materials with excellent   Bearing Spacers  Bearing Shaft Screws /
                  performance for MISUMI Economy series Bearings?
                                      Material and difference for generic   Material and difference for   P.09-086
 QPrecautions of Selection                products on the market*           MISUMI Economy series

 · Differences in specifications between MISUMI Standard product Bearings (B6901ZZ) and MISUMI   Normal steel on the market   SUJ2 (Bearing Steel)   (Bearing Related)  Other New Products
 Economy series Bearings (C-E6901ZZ)  Heat Treatment Hardness         Heat Treatment Hardness
                                   48~54HRC Not abrasion              58~63HRC More abrasion
                                   resistant                          resistant                           P.09-090
 MISUMI Standard product Bearings  MISUMI Economy series Bearings  Bearing Steel Product
                                   QResult After Test                QResult After Test
                                   After service life test under     After the long-term service life
 Basic Dynamic Rated Load (Cr): 2.89kN  Basic Dynamic Rated Load (Cr): 2kN
 Basic Load Capacity               the same conditions as            test, there was little wear inside
 Basic Static Rated Load (Cor): 1.46kN  Basic Static Rated Load (Cor): 1kN  MISUMI Economy series, the open end cover was   the open end cover and the structure remains intact.
 Basic Rated Life    ▲ 1 million rotations  Basic Rated Life    ▲ 400,000 rotations  severely worn inside and the structure was damaged.
 (With 2.89kN load applied)  (With 2kN load applied)
 Lifetime                          Normal stainless steel on the     Equivalent to SUS440 or SUS420
 EX: Specific example   ▲ 4000 hours   EX: Specific example   1600 hours   Stainless Steel Product  market   After the salt spray test, the rusted
 ▲
 (When rotating at speed of 750rpm and load of 0.5kN)  (When rotating at speed of 750rpm and load of 0.5kN)  After the salt spray test, the   area was about 2~3%
                                   rusted area was about 30%
 Bearing Internal
 Clearance  Minimum: 3μm  Maximum: 13μm  Minimum: 6μm  Maximum: 23μm  * Generic products on the market are similar products randomly purchased by MISUMI from the market
                * The test data are obtained through testing by MISUMI, which are for reference only
                                                                                                        09-008
   776   777   778   779   780   781   782   783   784   785   786