Page 787 - MiSUMi 2025
P. 787

Flanged Ball Bearings Steel, Double

                       Shielded




                                                                                  Operating
                                                      M Material  Bearing Accuracy  Temperature  Vibration Level
                                                     SUJ2 Equivalent  GB/T 307.1 Class P0  -20~+110°C  Z1 or higher
                                                                  JIS B 1514 Class 0








                                                 B             (Installation Diagram)
                                                  C                                                        9
                                              r

                                              r                    R
                                           D          d  D1    Ds                                          Related Accessories  Bearings / Bearings with Housings /





                 E Some models may not have stamped markings on body due to product size limitations.
                    Part Number                             Key Points①     Allowable   Relative   Mass    Bearings
                                I.D.  O.D. Width    C  r   Basic Load Rating  Rotational  Dimensions  (g)
                                d   D   B  D1   (min.)                      Speed (rpm)
                   1Type  2No.                                              (Reference)  Ds   R   (Reference)  P.09-007
                                                     Cr (Dynamic) N  Cor (Static) N  (min.) (max.)
                         6700ZZ    15   4  16.5 0.8 0.15  599       305       15000   10.3  0.15  2.1
                         6800ZZ  10  19  5  21  1  0.3   1201       588       24000   12   0.3    6.1      Housings  Bearings with
                         6900ZZ    22   6  25 1.5        1887       891       22000   13.2       11.1
                         6701ZZ    18   4  19.5 0.8  0.2  648       371       13000   12.4  0.2   3.4     P.09-038
                         6801ZZ  12  21  5  23 1.1  0.3  1341       729       22000   14          7.1
                         6901ZZ    24   6  26.5 1.5      2020       1026      21000        0.3   13.2
                         6802ZZ         5  26 1.1        1451       877       20000               8.3      Lock Nuts  Bearing
                  C-EFL  6902ZZ  15  28  7  30.5 1.5  0.3  3025     1581      18000   17         19.9
                         6703ZZ    23   4  24.5 0.8  0.2  700       461       9500    17.4  0.2   4.4     P.09-081
                         6803ZZ  17  26  5  28 1.1       1563       1019      18000               8.9
                         6903ZZ    30   7  32.5  1.5  0.3  3212     1796      17000   19         21.4
                         6804ZZ  20  32    35    0.3     2811       1723      15000   22   0.3   19.8      Bearing Spacers  Bearing Shaft Screws /
                         6904ZZ         9     2          4467       2577                         42.8
                         6805ZZ    37   7  40  1.5       3012       2052      13000              26.1     P.09-086
                         6905ZZ  25  42  9  45  2  0.3   4901       3178      11000   27         50.2
                 E kgf=N×0.101972                                                                          (Bearing Related)  Other New Products
                 Ordering  Part Number (1Type · 2No.)
                  Example       C-EFL6700ZZ                                                               P.09-090

                 Key Points② Clearance
                     I.D. d     Clearance of MISUMI Standard products (μm)  Clearance of Economy series products (μm)
                     (mm)           Min.               Max.               Min.              Max.
                    Only 10          2                 13                  4                 18
                     10~18           3                 18                  6                 23
                     18~24           5                 20                  8                 25
                     24~30


                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-EFL              2          bearing flanged        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                                Bearings                09-014
   782   783   784   785   786   787   788   789   790   791   792