Page 791 - MiSUMi 2025
P. 791

Part Number                      Key Points①     Allowable   Relative Dimensions  Mass
                                I.D.  O.D. Width    r   Basic Load Rating  Rotational             (g)
                                 d  D   B  (min.)                   Speed (rpm)  Ds
                   1Type  2No.                                      (Reference)        dh   R   (Reference)
                                                Cr (Dynamic) N Cor (Static) N  (min.) (max.)  (max.) (max.)
                         6304DDU 20  52  15  1.1   15900      7900           26.5  28  45.5  1    145
                         6805DDU    37  7   0.3    4303       2932            27  27   35  0.3    24
                         6905DDU    42  9          7001       4540     7000       28.5  40        47
                         6005DDU  25  47  12  0.6  10100     5850             29  30   43  0.6    79
                         6205DDU    52  15   1     14000     7850             30  32   47   1     129
                         6305DDU    62  17  1.1    20600     11200           31.5  36  55.5       235
                         6806DDU    42  7   0.3    4538      3402      6000   32  32   40  0.3    27
                         6906DDU    47  9          7242      5003                 34   45         53       9
                         6006DDU  30  55  13       13200      8300                36.5  50        116
                         6206DDU    62  16   1     19500     11300            35  38.5  57  1     199
                         6306DDU    72  19  1.1    26700     15000            37  40   65         345
                         6807DDU    47  7   0.3    4729       3821     5000       38   45  0.3    32       Related Accessories  Bearings / Bearings with Housings /
                         6907DDU    55  10  0.6    10900     7818             39  39   51  0.6    88
                         6007DDU  35  62  14  1    16000     10300            40  41.5  57  1     151
                         6207DDU    72  17  1.1    25700     15300           41.5  44.5  65.5     284
                   C-E   6307DDU    80  21  1.5    33500     19200     4000   43  47   72  1.5    464
                         6808DDU    52  7   0.3    4923      4178      5000   42  43   50  0.3    35       Bearings
                         6908DDU    62  12  0.6    13678     9968             44  46   58  0.6    132
                         6008DDU  40  68  15  1    16800     11500            45  47.5  63  1     190
                         6208DDU    80  18  1.1    29100     17900           46.5  50.5  73.5     366     P.09-007
                         6308DDU    90  23  1.5    40500     24000            49  53   81  1.5    636
                         6809DDU    58  7   0.3    6187       5381     4000   47  47.5  56  0.3   42       Housings  Bearings with
                         6909DDU    68  12  0.6    14100     10830            49  50   64  0.6    148
                         6009DDU  45  75  16  1    20900     15200            50  53.5  70        241     P.09-038
                         6209DDU    85  19  1.1    31500     20400           51.5  55.5  78.5  1  420
                         6309DDU    100  25  1.5   53000     32000     3000   54  58   91  1.5    829
                         6810DDU    65  7   0.3    6610       6090            52  52.5  63  0.3   65       Lock Nuts  Bearing
                         6910DDU    72  12  0.6    14540     11710     4000   54  55   68  0.6    145
                         6010DDU  50  80  16       21800     16600            55  58.5  75        261     P.09-081
                         6210DDU    90  20   1     35000     23200     3000  56.5  60  83.5  1    459
                         6310DDU    110  27  2     62000     38500            61  64   99   2    1060
                 E kgf=N×0.101972                                                                          Bearing Spacers  Bearing Shaft Screws /

                 Ordering  Part Number (1Type · 2No.)                                                     P.09-086
                  Example        C-E6000DDU
                 Key Points② Clearance                                                                     (Bearing Related)  Other New Products
                     I.D. d (mm)   Clearance of MISUMI Standard products (μm)  Clearance of Economy series products (μm)
                  or More  or Less      Min.              Max.             Min.              Max.         P.09-090
                      Only 10            2                13                4                18
                    10      18           3                18                6                23
                    18      24           5                20                8                25
                    24      30           5                20                8                25
                    30      40           6                20                9                25
                    40      50           6                23                9                28









                                                                                Bearings                09-018
   786   787   788   789   790   791   792   793   794   795   796