Page 789 - MiSUMi 2025
P. 789
Part Number Key Points① Allowable Relative Mass
I.D. O.D. Width r Basic Load Rating Rotational Dimensions (g)
d D B (min.) Speed (rpm) Ds dh R
1Type 2No. (Reference) (Reference)
Cr (Dynamic) N Cor (Static) N (min.) (max.) (max.)
635DDU 5 19 6 2336 896 21000 7.4 16.6 0.3 8
686DDU 13 1082 442 27000 6.8 11.2 0.2 4
5 0.2
696DDU 15 1340 523 25000 7.6 13.4
7
606DDU 6 17 2263 846 24000 15
6 8 0.3 9
626DDU 19 2336 896 21000 17 8
0.3
636DDU 22 7 3333 1423 20000 10.5 20 5 Related Accessories Bearings / Bearings with Housings /
687DDU 14 1173 513 24000 7.8 13.2 0.2 4
5
697DDU 17 0.2 1605 719 20000 15 6
7 9
607DDU 19 6 2336 896 22000 17 0.3 8
C-E Bearings
627DDU 22 7 0.3 3287 1379 19.6 14
9.4
688DDU 16 5 1252 592 20000 14.6 0.2 4 P.09-007
0.2
698DDU 19 6 2237 917 17 8 Housings Bearings with
608DDU 8 22 7 3293 1379 17000 10 20 14
0.3 P.09-038
628DDU 24 8 3333 1423 22 18
638DDU 28 9 4563 1983 12 23 31 Lock Nuts Bearing
689DDU 17 5 0.3 1327 668 10.4 15.6 0.2 5
14000 P.09-081
699DDU 20 6 1720 840 18 8
9 11
609DDU 24 7 3356 1444 22 0.3 16 Bearing Spacers Bearing Shaft Screws /
629DDU 26 8 4575 1983 11.4 23.6 22
P.09-086
E kgf=N×0.101972
Ordering Part Number (1Type · 2No.) (Bearing Related) Other New Products
Example C-E698DDU
P.09-090
Key Points② Clearance
Clearance of MISUMI Standard products (μm) Clearance of Economy series products (μm)
I.D. d (mm)
Min. Max. Min. Max.
Less than 10 2 13 7 15
Bearings 09-016

