Page 792 - MiSUMi 2025
P. 792

Ball Bearings Steel, Open Type





                                                                                  Operating
                                                      M Material  Bearing Accuracy  Temperature  Vibration Level
                                                     SUJ2 Equivalent  GB/T 307.1 Class P0  -20~+110°C  Z1 or higher
                                                                  JIS B 1514 Class 0







                                                            (Installation Diagram)
           9                                           r             R
            Bearings / Bearings with Housings /   Related Accessories  D  r  d  dh  R  Ds







                                                    B
             Bearings  ESome models may not have stamped markings on body due to product size limitations.

                    Part Number                      Key Points①     Allowable   Relative Dimensions
                                                                                                 Mass
                                             r
                                                                     Rotational
          P.09-007              I.D.  O.D. Width   (min.)  Basic Load Rating  Speed (rpm)  Ds  dh   R   (Reference)
                                                                                                  (g)
                                    D
                                 d
                                        B
            Bearings with   Housings  1Type  2No.  19  5  Cr (Dynamic) N Cor (Static) N  24000  (min.) (max.)  (max.) (max.)  6
                                                                    (Reference)
                                                                                  12.5
                                                   1716
                                                                                       17
                                                              840
                           6800
                                                                                  13
                                                              1970
                                                                                                  18
                                                                                       24
                           6000
                                    26
                                                   4550
                                                                      21000
          P.09-038         6900  10  22  6 8  0.3  2695       1273    22000   12  13.5  20  0.3   10
                           6200     30  9   0.6    5100       2390    17000   14  16   26  0.6    32
            Bearing    Lock Nuts  6701  18  4 5  0.2  1915    1041    13000  12.4 13.86 16.7  0.2  4 7
                                                              530
                                                    926
                                                                                  14.5
                                                                      22000
                           6801
                                    21
                                                                                       19
                                        6
          P.09-081         6901  12  24  10  0.3   2886       1466    21000   14  15   22  0.3    10
                                                                      20000
                                                                                       26
                                                                                                  22
                                                              2370
                                                   5100
                           6001
                                                                                  16
                                    28
                                        8
            Bearing Shaft Screws /   Bearing Spacers  6702  21  4 5  0.2  2073  1253  11000  15.4 16.86 19.7  0.2  4 9
                                                                                                  37
                                                              3050
                                                                                           0.6
                           6201
                                    32
                                                                              16
                                            0.6
                                                                      15000
                                                                                  17
                                                                                       28
                                                   6800
                                                              582
                                                    937
                                    24
                                                                                       22
                                                                      20000
                           6802
                                                                                  17.5
                                        7
          P.09-086  C-E    6902  15  28  11  0.3   4321       2259    18000   17  19   26  0.3    15
                                                                                                  31
                                                                                       30
                                        9
                                                   5600
                           6002
                                    32
                                                              2830
                                                                      17000
            Other New Products   (Bearing Related)  6703  23  4 5  1000  1456  18000  18  18.5  22  5 9
                                                                                                  45
                                                              3750
                                    35
                                                                                       31
                                                                                           0.6
                                                                                  20
                           6202
                                                                              19
                                                   7650
                                            0.6
                                                              658
                                                   2233
                                                                                       24
                                    26
                           6803
                                                                                  19.5
                                        7
          P.09-090         6903  17  30  10  0.3   4588       2565    17000   19  20   28  0.3    10
                           6003
                                                              3250
                                                                                       33
                                                                                                  41
                                                                                  21
                                    35
                                                                      15000
                                                   6000
                           6203     40  12  0.6    9550       4800    12000   21  23   36  0.6    67
                           6704     27  4          1402       729      8500  20.4 22.36 25.5      6
                           6804     32  7   0.3    4015       2462    15000   22  22.5  30  0.3   18
                           6904  20  37  9         6381       3682                24   35         40
                           6004     42  12  0.6    9400       5000    13000   24  26   38  0.6    68
                           6204     47  14   1     12800      6600    11000   25  28   42   1     107
                           6705  25  32  4  0.3    1091       838      8500   26  27   31  0.3    8
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-E                2          ball bearing           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          09-019                 Bearings
   787   788   789   790   791   792   793   794   795   796   797