Page 797 - MiSUMi 2025
P. 797

Part Number                       Key Points①     Allowable   Relative Dimensions  Mass
                               I.D.  O.D. Width    r   Basic Load Rating  Rotational              (g)
                                d  D   B  (min.)                    Speed (rpm)                 (Reference)
                                                                                     dh
                                                                                           R
                                                                               Ds
                  1Type  2No.                  Cr (Dynamic)    Cor (Static)    (Reference)  (min.)  (max.)  (max.)
                                                              N
                                                   N
                         604ZZ     12  4           484       164      19200         10.4          2.29
                                           0.2                                 5.6         0.2
                         624ZZ  4  13              657       230      16000         11.4          3.04
                                       5
                         634ZZ     16      0.3     677       248      14400    6     14    0.3    5.21
                         675ZZ     8   2.5  0.1    104        43               5.8   7.4   0.1    0.34
                                                                      17600
                         685ZZ     11  5   0.15    360       133               6.2   9.8          1.96     9
                         695ZZ     13  4           545       205      16800         11.4   0.2    2.5
                                5          0.2                                 6.6
                         605ZZ     14              657       240      16000         12.4          3.48
                                       5
                         625ZZ     16              875       319      14400          14           4.86     Related Accessories  Bearings / Bearings with Housings /
                                           0.3                                 7           0.3
                         635ZZ     19  6          1182       421      12800          17           8.34
                         676ZZ     10  3   0.1     235       104              7.04   9.3   0.1    0.68
                   C-SE  686ZZ     13      0.15    547       209      16000    7    11.8          2.69
                                       5                                                   0.2             Bearings
                         696ZZ     15      0.2     677       249               7.6  13.4          3.72
                                6
                         606ZZ     17             1142       397      15200          15           6.08    P.09-007
                                       6
                         626ZZ     19      0.3    1182       422      12800    8     17    0.3    7.94
                         636ZZ     22  7          1686       677      12000          20           14.5     Housings  Bearings with
                         678ZZ     12  3.5  0.1    258       130              9.05  11.33  0.1    0.97    P.09-038
                         688ZZ     16  5   0.2     814       338      14400    9.6  14.4   0.2    4.02
                         698ZZ     19  6          1131       434                     17           7.18     Lock Nuts  Bearing
                                8
                         608ZZ     22  7          1665       656      13600          20           12
                                           0.3                                 10          0.3            P.09-081
                         628ZZ     24  8          1686       677      11200          22           17
                         638ZZ     28  9          2308       944      10400          26           30.3     Bearing Spacers  Bearing Shaft Screws /
                 E kgf=N×0.101972
                                                                                                          P.09-086
                 Ordering  Part Number (1Type · 2No.)
                 Example         C-SE685ZZ

                 Key Points② Clearance                                                                     (Bearing Related)  Other New Products
                     I.D. d (mm)   Clearance of MISUMI Standard products (μm)  Clearance of Economy series products (μm)  P.09-090
                  or More  or Less      Min.              Max.             Min.              Max.
                     Less than 10        2                13                4                18















                                                                                Bearings                09-024
   792   793   794   795   796   797   798   799   800   801   802