Page 793 - MiSUMi 2025
P. 793

Part Number                      Key Points①     Allowable   Relative Dimensions
                                I.D.  O.D. Width    r   Basic Load Rating  Rotational            Mass
                                 d  D   B  (min.)                   Speed (rpm)  Ds               (g)
                   1Type  2No.                                      (Reference)        dh   R   (Reference)
                                                Cr (Dynamic) N Cor (Static) N  (min.) (max.)  (max.) (max.)
                           6805     37  7          4303       2932    13000       28   35         24
                           6905  25  42  9  0.3    7001       4540    11000   27  29   40  0.3    47
                           6005     47  12  0.6    10100      5850            29  30.5  43  0.6   79
                           6205     52  15   1     14000      7850     9000   30  32   47   1     129
                           6706     37  4          1143       947      8500   31      35.5        9
                           6806     42  7   0.3    4538       3402    11000       33   40  0.3    27
                           6906  30  47  9         7242       5003    10000   32  34   45         53
                           6006     55  13   1     13200      8300     9000   35  37   50   1     116      9
                           6206     62  16         19500     11300     8000       39   57         199
                           6707     44  5   0.3    1866       1635     8500   37  38   42  0.3    15
                           6807     47  7          4729       3821    10000            45         32
                           6907  35  55  10  0.6   10900      7818            39  40   51  0.6    88       Related Accessories  Bearings / Bearings with Housings /
                           6007     62  14   1     16000     10300     8000   40  42   57   1     151
                           6207     72  17  1.1    25700     15300     7000  41.5  45  65.6       284
                   C-E
                           6708     50  6          2516       2233                     48         23
                           6808     52  7   0.3    4923       4178     8000   42  43   50  0.3    35
                           6908  40  62  12  0.6   13678      9968            44  45   58  0.6    132      Bearings
                           6008     68  15   1     16800     11500     7000   45  47   63         190
                           6208     80  18  1.1    29100     17900     6000  46.5  51  73.5  1    366     P.09-007
                           6709     55  6   0.3    2580       2397     8000   47  48   53  0.3    25
                           6809     58  7          6187       5381                47.5  56        42
                           6909  45  68  12  0.6   14100     10830     7000   49  50   64  0.6    148      Housings  Bearings with
                           6009     75  16   1     20900     15200     6000  50.8  52  69.2  1    241
                           6209     85  19  1.1    31500     20400     5000       54   78  1.1    420     P.09-038
                           6810     65  7   0.3    6610       6090     7000   52  52.5  63  0.3   65
                           6910  50  72  12  0.6   14540     11710     6000   54  55   68  0.6    145
                           6010     80  16   1     21800     16600            55  57.5  75        261      Lock Nuts  Bearing
                           6210     90  20  1.1    35000     23200     5000  56.5  60  83.5  1    459
                 E kgf=N×0.101972                                                                         P.09-081
                 EC-E6008, C-E6010, C-E6208, C-E6210, and C-E6908 are currently not available for sale.

                 Ordering  Part Number (1Type · 2No.)                                                      Bearing Spacers  Bearing Shaft Screws /
                 Example          C-E6000
                 Key Points② Clearance                                                                    P.09-086
                     I.D. d (mm)   Clearance of MISUMI Standard products (μm)  Clearance of Economy series products (μm)
                  or More  or Less      Min.              Max.             Min.              Max.          (Bearing Related)  Other New Products
                      Only 10            2                13                4                18
                    10      18           3                18                6                23           P.09-090
                    18      24           5                20                8                25
                    24      30           5                20                8                25
                    30      40           6                20                9                25
                    40      50           6                23                9                28












                                                                                Bearings                09-020
   788   789   790   791   792   793   794   795   796   797   798