Page 795 - MiSUMi 2025
P. 795

Part Number                      Key Points①     Allowable   Relative Dimensions
                                I.D.  O.D. Width    r   Basic Load Rating  Rotational            Mass
                                 d  D   B  (min.)                   Speed (rpm)  Ds               (g)
                  1Type   2No.                                      (Reference)        dh   R   (Reference)
                                                Cr (Dynamic) N Cor (Static) N  (min.) (max.)  (max.) (max.)
                         6004ZZC3   42  12  0.6    9400       5000    13000   24  25.5  38  0.6   68
                         6204ZZC3  20  47  14  1   12800      6600    11000   25  26.5  42        107
                                                                                            1
                         6304ZZC3   52  15  1.1    15900      7900    10000  26.5  28  45.5       145
                         6005ZZC3   47  12  0.6    10100      5850    11000   29  30   43  0.6    79
                                                                                                           9
                         6205ZZC3  25  52  15  1   14000      7850     9000   30  32   47         129
                         6305ZZC3   62  17  1.1    20600     11200     8000  31.5  36  55.5       235

                         6006ZZC3   55  13         13200      8300     9000       36.5  50        116      Related Accessories  Bearings / Bearings with Housings /
                                             1                                35
                         6206ZZC3  30  62  16      19500     11300     8000       38.5  57  1     199

                         6306ZZC3   72  19  1.1    26700     15000     7000  36.5  42.5  65.5     345
                         6007ZZC3   62  14   1     16000     10300     8000   40  41.5  57        151      Bearings
                   C-E   6207ZZC3  35  72  17  1.1  25700    15300     7000  41.5  44.5  65.5     284
                                                                                                          P.09-007
                         6307ZZC3   80  21  1.5    33500     19200     6000   43  47   72  1.5    464

                         6008ZZC3   68  15   1     16800     11500     7000   45  47.5  63  1     190      Housings  Bearings with
                         6208ZZC3  40  80  18  1.1  29100    17900     6000  46.5  50.5  73.5  1  366     P.09-038
                         6308ZZC3   90  23  1.5    40500     24000     5000   48  53   82  1.5    636      Lock Nuts

                         6009ZZC3   75  16   1     20900     15200     6000   50  53.5  70        241       Bearing
                                                                                            1
                         6209ZZC3  45  85  19  1.1  31500    20400           51.5  55.5  78.5     420     P.09-081
                                                                       5000
                         6309ZZC3   100  25  1.5   53000     32000            53  61.5  92  1.5   829      Bearing Spacers  Bearing Shaft Screws /
                         6010ZZC3   80  16   1     21800     16600     6000   55  58.5  75        261
                                                                                            1             P.09-086
                         6210ZZC3  50  90  20  1.1  35000    23200     5000  56.5  60  83.5       459
                         6310ZZC3   110  27  2     62000     38500     4000   59  68   101  2    1060      (Bearing Related)  Other New Products

                 E kgf=N×0.101972
                                                                                                          P.09-090
                 Ordering  Part Number (1Type · 2No.)
                 Example        C-E6000ZZC3

                 Key Points② Clearance
                     I.D. d (mm)   Clearance of MISUMI Standard products (μm)  C3 Clearance of Economy series products (µm)
                  or More  or Less      Min.              Max.             Min.              Max.
                      Only 10            2                13                8                23
                    10      18           3                18                11               25
                    18      24           5                20                13               28
                    24      30           5                20                13               28
                    30      40           6                20                15               33
                    40      50           6                23                18               36

                                                                                Bearings                09-022
   790   791   792   793   794   795   796   797   798   799   800