Page 868 - MiSUMi 2025
P. 868

Pivot Pins, Shouldered /

                       Straight with Retaining Ring Groove



                 QShouldered
                                                                   M Material        S Surface Treatment
                                                                 S45C Equivalent       Black Oxide Film


                                                            (n)
                                                                          1.6
                                                                     2D -0.02
                                                                    0
                                                        H                                 d
                                                                                  M
                                                            T          3L 0          N
                                                                         +0.1
                 E The dimension of the relief groove on the shoulder and neck is a reference value.
                 E Economy series Pivot Pins do not come with retaining rings.
                 E D tolerance is limited to the L-n dimension range. Others are general tolerances.
                     Part Number                                    Retaining Ring
                                       3L Dimension    M  N  (n)  d  T  H  JIS     Example
                  1Type  2Shaft  Tolerance   (Fixed Size Selection)  Shape  Specifications
                                                                         Nominal
                        Dia. D
                         3      8 10 12 15 16 18      0.5     2   5.5    No.2
           10            4 5    8 10 12 15 16 18 20   0.7  2  3 4  1.5  6.5  Shape   No.3                                                                                                                         10
                                                                  8
                                 10 12 15 16 18 20
                                                                         No.4
                 C-HCDG  6 8   0     15 16 18 20 22 24 25 30  ≤1.5  5 7  12  E  No.5
                            -0.02
                                                                  9
                                          20 22 24 25 30 35 40 0.9
                                                                         No.7
            Pivot Pins /   Cantilever Shafts  E  For JIS engineering specifications of the supplied retaining ring, refer to D Retaining Ring Specifications.  No.10  Pivot Pin                                   Cantilever Shafts  Pivot Pins /
                                                         3
                                                                2
                                                                    Shape
                         10
                                               25 30 35 40 1.15
                                                             9.6
                                                                  14
                                                                     C
                                              -
                 Ordering
                                                3L
                          Part Number (1Type · 2D)
                  Example
                                              -
                                                 25
                                C-HCDG8
             Pivot Pins  QStraight                               S45C Equivalent     S Surface Treatment                                                                                                           Pivot Pins
                                                                   M Material
                                                                                       Black Oxide Film
          P.10-005                                                        1.6                                                                                                                                    P.10-005
            Cantilever   Shafts                                    0  2D -0.02           d                                                                                                                        Shafts   Cantilever
          P.10-017                                            N  m      3L 0 +0.1  m  N                                                                                                                          P.10-017
            Other New   Products  E Economy series Pivot Pins do not come with retaining rings.  Retaining Ring                                                                                                   Products  Other New
                 E D tolerance is limited to the L dimension range. Others are general tolerances.
                     Part Number
                                         3L Dimension
          P.10-020  1Type  2Shaft   Tolerance   (Fixed Size Selection)  m  N  d  Shape  Specifications  Example                                                                                                  P.10-020
                                                                     JIS Nominal
                        Dia. D
                          3      8 10 12 15  18 20       0.5  2        No. 2
                          4          12 15  18 20           2  3  Shape   No. 3
                          5  0           16 18 20         1   4   E    No. 4
                  C-CDG                                                                           Pivot Pin
                          6  -0.02       16 18 20 22 25 30    5        No. 5
                          8                      25 30 35 40 0.9  7  Shape   No. 7
                         10                        30 35 40  1  3  9.6  C  No.10
                 E  For JIS engineering specifications of the supplied retaining ring, refer to the catalogue of Retaining Rings.
                 Ordering  Part Number (1Type · 2D)  -  3L
                  Example        C-CDG8       -  25
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HCDG             2          pivot pin              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          10-005                Pivot Pins                                                                                                                                                                     10-006
   863   864   865   866   867   868   869   870   871   872   873