Page 871 - MiSUMi 2025
P. 871

Pivot Pins Straight, Retaining Ring




                  New
                 Products                        Type     M Material  H Hardness  S Surface Treatment  A Accessories
                                              E-CCG                      -
                                              E-CCGH                   HRC40~    Black Oxide Film
                                              E-PCCG     General Structural   -  Electroless Nickel
                                              E-PCCGH   Steel or Carbon Steel  HRC40~  Plating
                                              E-GCCG                 Plating hardness   Hard Chrome Plating
                                                                       750HV~                2 Retaining Rings
                                              E-SCCG    SUS304 Equivalent  -
                                                                                     -
                                              E-SCCGH                  HRC45~
                                                        SUS440C Equivalent  HRC45~
                                              E-GSCCGH               Plating hardness   Hard Chrome Plating
                                                                       750HV~
                                             E If there are requirements for rust prevention, give priority to products made of SUS304 equivalent,
                                              hard-chrome plated products or those with surface treatment of electroless nickel plating.

                                                                                       Accuracy Grade
                                                                                         T D Tolerance (g7)
                                                                                                 -0.002
                                      2Dg7*                      d                        2·3    -0.012
                                                                                                 -0.004
 10                                                                                      4~6     -0.016    10
                                                                                         8·10    -0.005
                                                                                                 -0.020
                            m           3L +0.1         m                                12~18   -0.006
                                                                                                 -0.024
 Pivot Pins /   Cantilever Shafts  *Dg7 tolerance is limited to the L dimension part. Others are negative tolerances.  20~25  -0.007  Cantilever Shafts  Pivot Pins /
                         N
                                                           N
                                           0
                                                                                                 -0.028
                 EThis type may have centering holes depending on dimensions.
                       Part Number
                                                                                        Retaining Ring
                                           3L
 Pivot Pins            1Type      2D    increments      m         N          d Tolerance  Shape  Specifications*  Pivot Pins
                                           0.1mm
                                                                                             GB Nominal
                                                        Tolerance
                                   2     5.0~30.0        +0.05           1.5                   No.1.5
 P.10-005                                           0.5   0                   +0.060                      P.10-005
                                   3     5.0~50.0                        2     0                No.2
 Cantilever   Shafts               4 5   10.0~60.0  0.7  +0.10    2      3 4  +0.075  Shape E   No.3       Shafts   Cantilever
                                                                                                No.4
 P.10-017                          6                      0              5     0                No.5      P.10-017
                    E-CCG          8     10.0~100.0  0.9                 7    +0.090            No.7
                                                                               0
 Other New   Products  E-CCGH      10    15.0~100.0               3      9.6  -0.090           No.10       Products  Other New
                                                                               0
                    E-PCCG
 P.10-020           E-PCCGH        12    15.0~150.0                     11.5                   No.12      P.10-020
                                                                        12.4
                                   13
                                                                                               No.13
                    E-GCCG
                    E-SCCG         14    25.0~150.0  1.15               13.4                   No.14
                                                                               0
                    E-SCCGH        15                    +0.14          14.3  -0.110           No.15
                    E-GSCCGH       16                     0       4     15.2         Shape C   No.16
                                   17                                   16.2                   No.17
                                   18                                    17                    No.18
                                         30.0~150.0
                                   20                                    19                    No.20
                                                   1.35                        0
                                   22                                    21   -0.210           No.22
                                   25                                   23.9                   No.25
                 EE-SCLGHN may be discolored due to hardening.
                 EFor GB nominal specifications of the supplied retaining ring, refer to the catalog of Retaining Rings.
                 Ordering  Part Number (1Type · 2D) -  3L
                  Example        E-CCG3       -  5
 10-007                                                                       Pivot Pins                10-008
   866   867   868   869   870   871   872   873   874   875   876