Page 869 - MiSUMi 2025
P. 869

Pivot Pins Straight, Cotter Pin




                  New                            Type     M Material  H Hardness  S Surface Treatment  A Accessories
                 Products                      E-CLGN                    -
                                               E-CLGHN                 HRC40~    Black Oxide Film
                                               E-PCLGN   General Structural   -  Electroless Nickel
                                               E-PCLGHN  Steel or Carbon Steel  HRC40~  Plating
                                               E-GCLGN               Plating hardness   Hard Chrome Plating  2 Cotter Pins
                                                                       750HV~
                                               E-SCLGN  SUS304 Equivalent  -
                                                                                     -
                                               E-SCLGHN  SUS440C Equivalent  HRC45~
                                             E If there are requirements for rust prevention, give priority to products made of SUS304 equivalent,
                                              hard-chrome plated products or those with surface treatment of electroless nickel plating.


                                                                                       Accuracy Grade
                                                          2-d                            T D Tolerance (g7)
                                                                                          3      -0.002
                                                                                                 -0.012
                                                             2Dg7*                       4~6     -0.004
                                                                                                 -0.016
                                                                                           8·10  -0.005
                                                                                                 -0.020
 10                        N            3L             N                                         -0.006    10
                                          L1                                             12~18   -0.024
                                                                                                 -0.007
                                                                                         20~25
                                                                                                 -0.028
 Pivot Pins /   Cantilever Shafts  *Dg7 tolerance is limited to the L dimension range. Others are negative tolerances.  Cantilever Shafts  Pivot Pins /
                 EThis type may have centering holes depending on dimensions.
                           Part Number
                                                    3L
                                                                                               d
                                                                  L 1
                                     2D
                      1Type
                                      3*       0.1mm increments  L+4.8           N 2           0.8
                                                  5.0~50.0
 Pivot Pins                           4 5         10.0~70.0      L+7.2           2.5           1.2         Pivot Pins
                                                                                               1
                                                                  L+6
                                                                                 3
 P.10-005                             6 8        10.0~100.0      L+8.6           3.5           1.6        P.10-005
                                                                  L+10
                                                                                 4
                                                                                               2
 Cantilever   Shafts   E-CLGN         10         15.0~110.0      L+12.5          5 6           2.5         Shafts   Cantilever
                   E-CLGHN
                                                 15.0~150.0
                                      12
                                                                                               3.2
                                                                 L+15.2
 P.10-017          E-PCLGN            13                                                                  P.10-017
                   E-PCLGHN           14
 Other New   Products  E-GCLGN        15         25.0~150.0       L+18           7             4           Products  Other New
                   E-SCLGN
                                      16
 P.10-020          E-SCLGHN           17                                                                  P.10-020
                                      18
                                      20         30.0~150.0
                                      22                          L+22           8.5           5
                                      25
                 EE-SCLGHN may be discolored due to hardening.
                 *Only applicable to E-PCLGHN, E-PCLGN, E-SCLGHN and E-SCLGN when D=3.
                 Ordering  Part Number (1Type · 2D) -  3L
                  Example       E-CLGN4       -  5

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-CLGN             2          pivot pin              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 10-005                                                                     Pivot Pins                  10-006
   864   865   866   867   868   869   870   871   872   873   874