Page 870 - MiSUMi 2025
P. 870

Pivot Pins Shouldered, Retaining Ring




                  New                                                             S Surface
                 Products                        Type     M Material  H Hardness  Treatment  A Accessories
                                              E-HCCG                     -
                                                                                 Black Oxide Film
                                              E-HCCGH                  HRC40~
                                              E-PHCCG    General Structural   -  Electroless Nickel
                                              E-PHCCGH  Steel or Carbon Steel  HRC40~  Plating
                                              E-GHCCG                Plating hardness   Hard Chrome Plating
                                                                       750HV~                1 Retaining Rings
                                              E-SHCCG   SUS304 Equivalent  -
                                                                                     -
                                              E-SHCCGH                 HRC45~
                                                        SUS440C Equivalent  HRC45~
                                              E-GSHCCGH              Plating hardness   Hard Chrome Plating
                                                                       750HV~
                                             E If there are requirements for rust prevention, give priority to products made of SUS304 equivalent,
                                              hard-chrome plated products or those with surface treatment of electroless nickel plating.

                                                                                       Accuracy Grade
                                                                                         T D Tolerance (g7)
                                 0  u -0.1                                                2·3    -0.002
                                                                                                 -0.012
                                                                                          4~6
           10               H            2Dg7*               d                           8·10    -0.004                                                                                                           10
                                                                                                 -0.016
                                                                                                 -0.005
                                                                                                 -0.020
                                                                                                 -0.006
                                                     M
                                    (n)
            Pivot Pins /   Cantilever Shafts  * Dg7 tolerance is limited to the L-n dimension part. Others are negative tolerances.  12~18  -0.024                                                                Cantilever Shafts  Pivot Pins /
                                                                                                 -0.007
                                             +0.1
                                                                                         20~25
                                                        N
                                T
                                          3L 0
                                                                                                 -0.028
                 E This type may have centering holes depending on dimensions.
                      Part Number
                                                                                         Retaining Ring
                                                                        d
                                                   M
                                        3L
             Pivot Pins  1Type   2D  increments   Tolerance  N  u  (n)  Tolerance  T  H  Shape  Specifications*                                                                                                    Pivot Pins
                                        0.1mm
                                                                                             GB Nominal
                                 2    5.0~30.0      +0.05           1.5           4.5          No.1.5
          P.10-005                             0.5           1.9        +0.060                                                                                                                                   P.10-005
                                 3    5.0~50.0      0                2   0        5.5           No.2
            Cantilever   Shafts   4 5  10.0~60.0  0.7  +0.10  2  3.9  3 4  +0.075  1.5  6.5  Shape E  No.3                                                                                                        Shafts   Cantilever
                                                             4.9
                                                                                   8
                                                                                                No.4
          P.10-017               6                  0        5.8     5   0         9            No.5                                                                                                             P.10-017
                   E-HCCG        8   10.0~100.0  0.9         7.8     7  +0.090    12            No.7
                                                                         0
            Other New   Products  E-HCCGH  10  15.0~100.0    9.8    9.6  -0.090  2  14          No.10                                                                                                             Products  Other New
                                                                         0
                   E-PHCCG
                                                                    11.5
                                                             11.8
          P.10-020  E-PHCCGH     12  15.0~150.0              12.8  ≤1.5  12.4     17            No.12                                                                                                            P.10-020
                                                                                  18
                                 13
                                                                                                No.13
                   E-GHCCG
                   E-SHCCG       14           1.15           13.8   13.4  0       19            No.14
                   E-SHCCGH      15                 +0.14  3  14.8  14.3  -0.110  3  20         No.15
                   E-GSHCCGH     16                 0        15.8   15.2          21  Shape C   No.16
                                 17  20.0~150.0              16.8   16.2          22            No.17
                                 18                          17.8   17            23            No.18
                                 20                          19.8   19            26            No.20
                                              1.35                       0
                                 22                          21.8   21         4  27            No.22
                                                                         -0.210
                                 25                          24.8   23.9          30            No.25
                 EE-SHCCGH and E-GSHCCGH may be discolored due to hardening.
                 EFor GB nominal specifications of the supplied retaining ring, refer to the catalog of Retaining Rings.
                 Ordering  Part Number (1Type · 2D) -  3L
                  Example       E-HCCG3       -  5
          10-007                 Pivot Pins                                                                                                                                                                    10-008
   865   866   867   868   869   870   871   872   873   874   875