Page 972 - MiSUMi 2025
P. 972

Pipe Rollers with Set Screw Holes
             Conveyors


                  New
                                                                        M Material
                                                                                    S Surface Treatment
                                                                                                   H
                                                                                       (Lining)
                                                                       Core Material
          P.11-007  Products                           Type E-ROLNLM  General structural steel or   Electroless Nickel Plating  Hardness
            Flat Belt Pulleys /  Flat Belts   Core Material Only  E-ROLNLS  Stainless steel  Clear Anodized  Shore A90
                                                                        carbon steel
                                                                                                   -
                                                                                         -
                                                          E-ROLNLA
                                                                                                   -
                                                          E-ROLNAU
                                                                                       Urethane
                                                                       Aluminum Alloy
                                                          E-ROLNAG
                                              Urethane Lined
                                                          E-ROLNAH
          P.11-071                           ESurface treatment may not be applied to shaft end and I.D.  (Natural Color)  Shore A70
                                                                                                 Shore A50
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  EUrethane rubber is thermally bonded to the outer circumference of core material.
                                             ESince the core material part is made of drawing material, the inner diameter d1 may be uneven.
          P.11-085  Core Material Only    4-M
            Ball Rollers /   Cam Followers  2D  D1                      d1       4dH9
                                                     0
                                                                0
          P.11-097      Press-Fit Bushing  B      5L      (When L>300, L      )   B
                                                                -0.3
                                                     -0.2
            Silicon Bearings / Bearings   with Screw / Roller Carriers  Urethane Lined  3T  4-M
          P.11-119                2D  D1                                   d1        4dH9
            Placon Rollers / Free Rollers /  Sprocket Rollers  Press-Fit Bushing  5L      (When L>300, L      )
                                                       0
                                                                  0
                                                                  -0.3
                                                      -0.2
          P.11-125                      B                                       B
           11    EO.D. of this product is D+2T. (Different from other rollers.)  5L    General
                        Part Number
                                         Urethane
                                                                            d1
            Conveyors / Flat Belts /   Rollers / Cam Followers  Core Material Only  2D  Selection  Selection Selection  Aluminum   structural steel   Stainless   D1  B  M4
                                         Thickness
                                                  4dH9
                                                                                                    M
                       1Type
                                           3T
                                                                                    Steel
                                                                  Alloy
                                                                        or carbon steel
                                                    8
                                                          100
                                                    10
                                                                   15
                                                                                           22
                                                                                     18
                                                                            15.8
                                    30
                     E-ROLNLM
                                                    12
                     E-ROLNLS                       12    150      17
                                    40              15    200               22.7     22    33       M5
                     E-ROLNLA                       20             22                               M6
                                            3             250                                  10
                                                    15             17                               M5
                    Urethane Lined  50      5       20    300               30       28    40
                                                                   27
                                                    25
                     E-ROLNAU              10             350
                     (Shore A90)                    20             22                               M6
                                    60              25    400                              45
                     E-ROLNAG                       30             32
                     (Shore A70)                    25    450                -        -
                     E-ROLNAH       80              30    500      41                      55  15   M8
                     (Shore A50)                    35
                 EUrethane may discolor over time, but there is no effect on material properties.
                 E  Tolerance measurement environment: temperature 23±2°C, humidity 40~80%.
                 Ordering  Part Number (1Type · 2D)  -  3T  -  4d  -  5L
                  Example      E-ROLNLM30            -   8   -  L100
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ROLNLM           2          pipe roller            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          11-089                 Urethane Molded Rollers / Urethane Molded Bearings / Guide Rollers                                                                                                            11-090
   967   968   969   970   971   972   973   974   975   976   977