Page 974 - MiSUMi 2025
P. 974

Urethane Rollers with Collars / Vertical Guide Rollers
             Conveyors




                  New
          P.11-007  QUrethane Rollers with Collars  Type               M Material           H Hardness
                 Products                         E-UMC          Collar         Lining       Shore A90
            Flat Belt Pulleys /  Flat Belts       E-UMCM       Aluminum Alloy  (Natural Color)  Shore A70
                                                                               Urethane
                                                  E-UMCL
                                                                                             Shore A50
                                             EUrethane rubber is thermally bonded to the outer circumference of core material.
          P.11-071                           E  Urethane may discolor over time, but there is no effect on material properties.
                                                                                  4L±0.2
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  2D±0.1  3d +0.03  +0.01

          P.11-085                           E  When D>50,                  t
                                               the L dimension
            Ball Rollers /   Cam Followers  Part Number  tolerance is ±0.3.       Selection          t
                                                                                    4L
                                                       3d
                                                     Selection
                                      10
          P.11-097      1Type        2D    3 3  4                        5 5 5  10  15  20  25  30   2
                                      12
                                                                                      25
                                                                            10
                                                                                   20
                                                                                          30
                                                                                15
            Silicon Bearings / Bearings   with Screw / Roller Carriers  E-UMC    (Shore A90)  15  5 5 5  6 6  8  5 5  10  15  20  25  30  40  50
                                                                                   20
                                                                                          30
                                      13
                                                                            10
                                                                                15
                                                                                      25
                                                                                   20
                                                                                                 50
                                                                                      25
                                                                                15
                                                                                             40
                                                                            10
                                      16
                                                                                          30
                                                                                      25
                                                                                   20
                                                                            10
                                                                                15
                                                                                                 50
                                      20
                                                                                          30
                                                                                             40
          P.11-119  E-UMCM   (Shore A70)  25         6  8 8 8  10  12  15   10  15  20  25  30  40  50  3
                                                                                             40
                                                           10
                                                                                                 50
                                                                                15
                                                                            10
                                      30
                                                                                          30
                                                                                      25
                                                                                   20
                                                                            10
                                                                                      25
                                                               12
                                                                  15
                                                           10
                                                                                15
                                                                                          30
                                                                                   20
                                                                                                 50
                                                                                             40
                                      35
            Placon Rollers / Free Rollers /  Sprocket Rollers  E-UMCL   (Shore A50)  40  8  10  12  15  10  15  20  25  30  40  50  4
                                                                                                 50
                                      45
                                                                                   20
                                                                                             40
                                                                                          30
                                                                                      25
                                                               12
                                                           10
                                                                                15
                                                                            10
                                                                  15
                                                                                             40
                                                                                                 50
                                                                            10
                                                                                      25
                                                                  15
                                                           10
                                                               12
                                                                                   20
                                      50
                                                                                          30
                                                                                15
                                      60
                                                                                             40
                                                                                                 50
                                                                                          30
                                                           10
                                                                  15
                                                                                   20
                                                               12
                                                                                      25
          P.11-125                    55                   10  12  15           15  20  25  30  40  50
                                      70
           11    Ordering  Part Number (1Type · 2D) -  3d  -  4L  12  15  20       20  25  30  40  50  5
                                                                                          30
                                                                                             40
                                                                                      25
                                                                                                 50
                                                                                   20
                                                                     20
                                      80
                                                               12
                                                                  15
            Conveyors / Flat Belts /   Rollers / Cam Followers  QVertical Guide Rollers  -  10  -  20  M Material + S Surface Treatment
                  Example
                                E-UMC30
                  New
                                               Type
                                                           Roller
                 Products
                                                                              Shaft
                                              E-TGRB  General structural steel or carbon  General structural steel or carbon   Retaining Ring  Bearing
                                                                                          Spring Steel
                                                                       steel+Electroless Nickel Plating
                                                     steel+Electroless Nickel Plating
                                              E-TGRS     Stainless steel    Stainless steel  Stainless steel  Steel
                                              E-TGRA  Aluminum Alloy+Clear Anodized  General structural steel or carbon   Spring Steel
                                                                       steel+Electroless Nickel Plating
                                                                                         0
                                                               n   3L   1  N  l         W-0.3
                                                                m
                                                                                M
                                                             1.6
                                                       2D  D1  d  r  dh         B  C
                                                                       F
                  Part Number    3L                                    M      Applicable  Retaining Ring Specifications
                                                                                             JIS Nominal
                   1Type  2D   Selection  N d  L C B  r  n  m  dh D1 F (Coarse  W  Bearing  Shape  Specifications
                                                                     Thread)
                          20 20 25 30 40 50  6  9 10 8  5  2  0.7 10 15 5  6  8  696ZZ          No.5
                  E-TGRB  25 20 25 30 40 50                                            E Type
                                                                                                No.7
                                                                                698ZZ
                                                      7
                                                                       8
                                            8 12 12 10
                  E-TGRS  30 20 25 30 40 50  10  10 15 15 13 9.6  0.9 15 19  6  10  10  6900ZZ  No.10
                                                                            13
                          35 20 25 30 40 50
                                                              18 22
                  E-TGRA  40 20 25 30 40 50             3  1.15 24 28 8        6001ZZ  C Type
                          50   25 30 40 50  12 18 18 14 11.5  24 32 10  12  14  6201ZZ         No.12
                 Ordering  Part Number (1Type · 2D) -  3L
                 Example        E-TGRB20     -   20
          11-091                 Urethane Molded Rollers / Urethane Molded Bearings / Guide Rollers                                                                                                            11-092
   969   970   971   972   973   974   975   976   977   978   979