Page 977 - MiSUMi 2025
P. 977

QShape A                                                                                  Conveyors
                           Part Number                Allowable Load N (kgf)    Mounting Dimensions       P.11-007
                                                           Urethane                 Ds         Applicable
                                               3D                          B  D1            R1
                           1Type           2d      Shore   Shore   Shore   Shore          (max.)  Bearing
                                                    A95   A90   A70   A50       (min.) (max.)              Flat Belts  Flat Belt Pulleys /
                                               10  38(3.8)  28(2.8)  9(0.9)  4(0.4)
                                           3                               3  7  3.9  4.1       W683ZZA   P.11-071
                                               12  53(5.4)  34(3.5)  10(1)  6(0.6)          0.1
                                               13  66(6.7)  44(4.5)  13(1.3)  7(0.7)  4  9  5  5.2  W684AX50ZZ
                                           *4                                                             Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                                               16                                5.6  6.2        624ZZ
                                                   79(8.1)  59(6)  16(1.6)  6(0.6)  13      0.2
                                               16                                6.6  6.9      WBC5-13ZZ  P.11-085
                          Urethane         *5                              5
                 E-UMBBK       E-UMSBK         20  102(10.4)  78(8)  20(2)  9(0.9)  16  7  7.6  0.3  625ZZ
                 E-UMBBKW      E-UMSBKW        20  114(11.7)   23(2.3)  15(1.5)  15  7.6  7.8  0.2  696ZZ  Cam Followers  Ball Rollers /
                 E-UMBB        E-UMSB      *6
                 E-UMBW       *E-UMSW          28  218(22.2)   44(4.5)  39(4)  6  19  8  9.5     626ZZ    P.11-097
                 E-UMBG       *E-UMSG                   157(16)
                 E-UMBGW      *E-UMSGW         28  208(21.2)   42(4.3)  35(3.6)
                 E-UMBL                    *8  30A             81(8.3)  65(6.7)  7  22  10  12.2  0.3  608ZZ  with Screw / Roller Carriers  Silicon Bearings / Bearings
                 E-UMBLW                                176(18)
                                              30A              94(9.6)  51(5.2)  8  26  12  13.5  6000ZZ
                       Antistatic Urethane  10                                                            P.11-119
                          E-UMBD              40A       274(28)  136(13.9) 93(9.5)  9  30  14  16  0.6  6200ZZ
                                              40A             122(12.4) 96(9.9)  32  17  19  0.3  6002ZZ   Sprocket Rollers  Placon Rollers / Free Rollers /
                                           15        -
                                              45A             109(11.1) 102(10.5) 11 35  19  20  0.6  6202ZZ
                                                        343(35)                                           P.11-125
                                              45A             130(13.3) 98(10.1)  9  37  22  24  0.3  6904ZZ
                                           20                                                              11
                                              55A       490(50) 225(22.9) 176(18.1) 14 47  25  28  6204ZZ
                                                                                            1
                                           25  65A      750(70) 333(34) 250(25.8) 15 52  30  32  6205ZZ
                 EOnly d4~8 are available for * marked types.                                              Rollers / Cam Followers  Conveyors / Flat Belts /
                 EAllowable load is for reference.
                 QShape B
                           Part Number                 Allowable Load N (kgf)       Mounting Dimensions
                                                           Urethane                    Ds         Applicable
                                               3D                           B  D1 B1          R1
                           1Type           2d      Shore   Shore    Shore    Shore           (max.)  Bearing
                                                    A95   A90   A70   A50           (min.) (max.)
                          Urethane         8      248(25.3)    81(8.3)  65(6.7)  22  7  10  12.2  608ZZ
                  E-UMBBK     E-UMSBK          30  201(20.5)  176(18)  94(9.6)  51(5.2)  11 26  8  12  13.5  0.3  6000ZZ
                  E-UMBBKW    E-UMSBKW     10
                  E-UMBB      E-UMSB              412(42)      136(13.9) 93(9.5)  30  14  16  0.6  6200ZZ
                  E-UMBW      E-UMSW           40        274(18)                 9
                  E-UMBG      E-UMSG              369(37.6)    122(12.4) 96(9.9)  12 32  17  19  0.3  6002ZZ
                  E-UMBGW     E-UMSGW      15
                  E-UMBL                       45  534(54.5)  343(35)  109(11.1) 102(10.5) 15 35 11  19  20  0.6  6202ZZ
                  E-UMBLW                         391(39.9)    130(13.3) 98(10.1) 12 37  9  22  24  0.3  6904ZZ
                                           20
                       Antistatic Urethane     55  674(68.7) 490(50) 225(22.9) 176(18.1) 18 47 14  25  28  6204ZZ
                          E-UMBD           25  65  999(101.9) 750(70) 333(34) 250(25.8) 19 52 15  30  32  1  6205ZZ
                 EAllowable load is for reference.
                 Ordering  Part Number (1Type · 2d) -  3D
                  Example       E-UMBBK3      -  12


 11-093                    Urethane Molded Rollers / Urethane Molded Bearings / Guide Rollers           11-094
   972   973   974   975   976   977   978   979   980   981   982