Page 973 - MiSUMi 2025
P. 973

Urethane Rollers with Bearings / without Bearings, Thickness Selectable




                  New                                  Type                                                Conveyors
                                                                                             H
                 Products                       No Bearing  With Bearings  M Material      Hardness  Bearing  P.11-007
                                               Straight Type  Straight Type  Core Material  Lining
                                               E-ROEUHS  E-ROERUHS   Stainless steel       Shore A95
                                               E-ROEUHA  E-ROERUHA   Aluminum Alloy
                                               E-ROEUS   E-ROERUS    Stainless steel       Shore A90       Flat Belts  Flat Belt Pulleys /
                                               E-ROEUA   E-ROERUA    Aluminum Alloy  Urethane
                                               E-ROEGS   E-ROERGS    Stainless steel  (Natural Color)  Shore A70  Steel
                                               E-ROEGA   E-ROERGA    Aluminum Alloy                       P.11-071
                                                         E-ROERHS    Stainless steel
                                                  -      E-ROERHA    Aluminum Alloy        Shore A50
                                             EUrethane may discolor over time, but there is no effect on material properties.  Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                                             ETolerance measurement environment: temperature 23±2°C, humidity 40~80%.
                                             EUrethane rubber is thermally bonded to the outer circumference of core material.
                                                                                                          P.11-085
                 QNo Bearing Straight                                                 L L
                                                           5T  5T                  d×2  d×2                Cam Followers  Ball Rollers /
                                                                                        d×2
                                                                                   d×2
                                          2D±0.2  2D±0.2  3dH7  3dH7           d+1  d+1
                                                                                 dH7  dH7    dH7  dH7     P.11-097
                                                                                        Relief groove machining
                                                 4L  0 0         (Urethane Lined)       Relief groove machining  with Screw / Roller Carriers  Silicon Bearings / Bearings
                                                 4L -0.2-0.2
                                                                 (Urethane Lined)
                 QWith Bearings Straight                    5T  5T                     L L
                                                                                   d×2
                                                                                   d×2   d×2
                                                                                         d×2
                                                                                                          P.11-119
                                          2D±0.2  2D±0.2  D1H7  D1H7  dh  dh  3d  3d  d+1  d+1
                                                                                 dH7  dH7    dH7  dH7      Sprocket Rollers  Placon Rollers / Free Rollers /
                                                                                        Relief machining
                                               B B   0 0  B B    (Urethane Lined)       Relief machining
                                                                 (Urethane Lined)
                                                  4L -0.2
                                                  4L -0.2
                 EWhen L≤d×3, d hole is machined from one side.                                           P.11-125
                 EWhen L>d×3, d hole is machined from both ends, and the shape is as shown above. Sometimes there may be no relief groove machining.  11
                 QNo Bearing Straight
                           Part Number                       3dH7                     4L         5T
                          1Type           2D                Selection            10mm increments  Selection
                   E-ROEUHS    (Shore A95)  20  8 8  10  12                                                Rollers / Cam Followers  Conveyors / Flat Belts /
                                          25
                   E-ROEUHA    (Shore A95)  30  8  10   12  15                       20~100       5
                   E-ROEUS    (Shore A90)  35   8  10   12  15
                   E-ROEUA    (Shore A90)  40   8  10   12  15  20                                5
                                                   10
                                          50
                                                            15
                                                        12
                   E-ROEGS    (Shore A70)  60           12  15  20   25              30~100      10
                                          80
                   E-ROEGA    (Shore A70)  100              15  20   25  30  40
                                                                20
                                                                         30
                                                                     25
                 QWith Bearings Straight
                           Part Number           3d         4L         5T                      Applicable
                          1Type           2D   Selection  10mm increments  Selection  D1  dh  B  Bearing
                                          40      8        20~100              19    15         698ZZ×2
                   E-ROERUHS   (Shore A95)        10                    5      22    18    6   6900ZZ×2
                                                  10
                   E-ROERUHA   (Shore A95)  50    12                           28    24    8   6001ZZ×2
                   E-ROERUS    (Shore A90)        15                           32    28    9 8  6002ZZ×2
                                                                               28
                                                  12
                                                                                     24
                                                                                               6001ZZ×2
                                                                        5
                   E-ROERUA    (Shore A90)  60    15                    10     32    28    9   6002ZZ×2
                   E-ROERGS    (Shore A70)        20       30~100       5      42    36   12   6004ZZ×2
                   E-ROERGA    (Shore A70)  80    15                           32    28    9   6002ZZ×2
                                                  20
                                                                               42
                                                                                     36
                                                                                               6004ZZ×2
                   E-ROERHS    (Shore A50)        25                    5      47    41   12   6005ZZ×2
                   E-ROERHA    (Shore A50)  100   20                    10     42    36        6004ZZ×2
                                                  25
                                                                                               6005ZZ×2
                                                                                     41
                                                                               47
                                                  30                           55    48   13   6006ZZ×2
                 Ordering  Part Number (1Type · 2D)  -  3d  -  4L  -  5T
                  Example      E-ROEUHA20     -   8  -   20  -  T5
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ROEUHS           2          urethane roller        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 11-089                    Urethane Molded Rollers / Urethane Molded Bearings / Guide Rollers           11-090
   968   969   970   971   972   973   974   975   976   977   978