Page 1085 - MiSUMi 2025
P. 1085

Economy series
 Economy series  Product Overview  Micrometer Heads
 Product Overview
 Micrometer Heads
 Micrometer Heads
                                                               M Material
                                                                                      S Surface Treatment
 Locating    Pins  Economy series                    Spindle  Nut / Main Body /   Set Screw  Body / Micro   Nut  Pins  Locating
 Economy series
                                                               Micro drum
                                                                                       drum
 P.12-009  Micrometer Heads                         Stainless   Free Cutting Steel  Stainless   Chromate Plating  Blackened  P.12-009
 Micrometer Heads
                                                                            Steel
                                                      Steel
 Bushings For   Locating Pins  2 shapes, 8 models  CMH6.5  0 0  CMH13    φ 9.5 -0.015 0                    Locating Pins  Bushings For
 2 shapes, 8 models
                                                     (Stroke 0 to 13mm)
                 (Stroke 0 to 6.5mm)
                                                                             0 0
                                                                         φ 9.5 -0.015
                                  φ 6-0.015
                                                                           φ 9.5 -0.015
                                    φ 6-0.015
                                                                             0
                                     0
                                  φ 6-0.015
 P.12-053  Easy to use      SR3   φ 6-0.015 0  0 0  0  φ 9.5  φ 9.5  φ 9.5  φ 5  φ 5  SR4  φ 9.5 -0.015 5 5 0 0 5  5 0  φ 13.2  φ 13.2  φ 13.2  P.12-053
                                                              SR4
                                                                SR4
                            SR3
                              SR3
                                                              SR4
 Easy to use
                            SR3
                                                                               45
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Strong locking force  Without nut type  φ 3.5  φ 3.5  φ 3.5  φ 3.5  (15) 7.5 7.5 (44.5)  0 M3  2 2 2  2  φ 9.5  φ 5  φ 5  (27) (27) 9.5 9.5 (67.1) M3 45  3.5 3.5  φ 13.2  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                                               45
                                                                               0
                                   7.5
                                                                        9.5
                                                                        9.5
                                   7.5
                                         M3
                                         M3
 Without nut type
                                                                                     3.5
                                                                             M3
                                                                             M3 45
                                                                     (27)
                                 (15)
 Strong locking force
                                  (15)
                                         M3
                                                                             M3
                                                                                     3.5
                                                                           (67.1)
                                      (44.5)
                                                                     (27)
                                                                             (67.1)
                                        (44.5)
                                                                           (67.1)
                                      (44.5)
 P.12-061  Space saving  CMHN6.5  (15)  φ 6-0.015 0  CMHN13      M9.5×0.5  φ 9.5-0.015 0                  P.12-061
 Space saving
                                                     (Provided nut)
                 (Provided nut)
                                                                             0 0
 Polyurethane   Pushers  With nut type  (9.15)  (9.15)  (9.15)  SR3 M6×0.5  φ 6-0.015  0 0  0  φ 9.5  φ 9.5  φ 9.5  (15.6)  (15.6)  SR4 φ 5  M9.5×0.5  φ 9.5-0.015 5 5 0 0 5  5 0  φ 13.2  φ 13.2  φ 13.2  Pushers  Polyurethane
                                      0 0
                                                     (Stroke 0 to 13mm) M9.5×0.5
                 (Stroke 0 to 6.5mm)
                                                                          φ 9.5-0.015
                                                                           φ 9.5-0.015
                                                                   M9.5×0.5
                                    φ 6-0.015
                              M6×0.5
                              M6×0.5
                                      φ 6-0.015
                                                                             0
                               M6×0.5
                                      0
 With nut type
                                                              SR4
                            SR3
                                                                SR4
                              SR3
                                                              (15.6)
                                                               φ 5 SR4
                                                               φ 5
                            SR3
                                                                               45
                                                                               45
                                          0
                                                                               0
                                        M3
                                                                             M3 45
 QFeatures of MISUMI Economy series
                                                                                     3.5
 P.12-069  QFeatures of MISUMI Economy series  (9.15)  φ 3.5  φ 3.5  φ 3.5  φ 3.5  (15) 3 3 3 7.5 3 7.5  M3 M3  2 2 2  2  φ 9.5  (15.6)  φ 5  (27) 3 3 3 9.5 3 9.5  M3 M3 45  3.5 3.5  φ 13.2  P.12-069
                                  7.5
                                                                        9.5
                                                                             M3
                                        M3
                                                                                     3.5
                                                                     (27)
                                 (15) 7.5
 Micrometer   Heads  CMHD6.5     (15)  (44.5)        CMH25           (27)  9.5  (67.1)                     Heads  Micrometer
                                  (15)
                                                                      (27)
                                                                           (67.1)
                                      (44.5)
                                                                             (67.1)
                                        (44.5)
                                                                           (67.1)
                                      (44.5)
                                                                                0 0
                                       0 0
                                                                             φ 10 -0.015
                                   φ 9.5-0.015
                                                                               φ 10 -0.015
                                     φ 9.5-0.015
                                                                                0
 P.12-073        (Stroke 0 to 6.5mm)  SR4  φ 9.5-0.015 0  5 5  5  (Stroke 0 to 25mm)  φ 10 -0.015 0  5 5  5  P.12-073
                                       0
                                                                             φ 10 -0.015
                                   φ 9.5-0.015
                            SR4
                            SR4
                                                               SR4
                                                               SR4
 Positioning   Stages      φ 6.5  φ 6.5  φ 6.5  (18.5) 9.5 9.5  M3 M3 45  45 3.5 3.5  φ 15.2  φ 15.2  φ 15.2  φ 15.2  φ 6.5  φ 6.5  φ 6.5  (42) (42)  15  15  (106)  M3 M3  φ 18.2  φ 18.2  φ 18.2  φ 18.2  Stages  Positioning
                                                                SR4
                            SR4
                                                               SR4
                                           0 0
                                                                                     0 0 5
                                                                                       0
                                            0
                                           5
                                          45
                                                                                     45
                                                                                     45 0
                                           0
                                                                                       45
                                                                            15
                                   9.5
                                                                       (42)
                                   9.5
                                        M3 45
                                                                                     M3
                                             3.5
                                                                                     45
                                                                                 (106)
                                                                            15
                                                                                  (106)
                                  (18.5)
                                        M3
                                      (50.5)
                                        (50.5)
                                (18.5)
 P.12-075                  φ 6.5  (18.5)  (50.5)  3.5         φ 6.5    (42)      (106)  M3                P.12-075
                                      (50.5)
                 CMHDN6.5                            CMHN25
 Other New   Products  Hexagon Nut  Set Screw  Scale Line  (Stroke 0 to 6.5mm) SR4  φ 9.5 -0.015 0  5 5  (Stroke 0 to 25mm) SR4  M9.5×0.5  φ 10-0.015 0  5 5  Products  Other New
                                                     (Provided nut)
                 (Provided nut)
                                                                                0 0
                                       0 0
 Scale Line
 Set Screw
 Hexagon Nut
                            M9.5×0.5
                                                                             φ 10-0.015
                                    φ 9.5 -0.015
                            M9.5×0.5
                                                                    M9.5×0.5
                                     φ 9.5 -0.015
                                                                               φ 10-0.015
                              M9.5×0.5
                                                                      M9.5×0.5
                                                                                0
                                       0
 The position of the main
 · Convenient because an ordinary
 · Convenient because an ordinary
 The position of the main
 · Locking with a hexagonal
 · Locking with a hexagonal
                                                                             φ 10-0.015
                                    φ 9.5 -0.015
                            M9.5×0.5
                                                                    M9.5×0.5
                                                               SR4
                                                               SR4
                             SR4
 hex wrench can be used and no
 hex wrench can be used and no
                                                                                       5
                              SR4
                                            5
 scale line and the locking
 wrench, large torque, no shift
 wrench, large torque, no shift
                                          0 0
                                                                                     0 0 5
 special tool is required.
 special tool is required.
                                                                                       0
                                          5
                                            0
 device are on the same line,
 device are on the same line,
 · Embedding, space saving
 P.12-115  · Not easy to interfere in a small space  · Embedding, space saving  scale line and the locking   (15.6)  (15.6)  (15.6)  (15.6)  SR4  45 45  φ 15.2  φ 15.2  φ 15.2  φ 15.2  (15.6)  (15.6)  (15.6)  (15.6) SR4  9 9  45 45  φ 18.2  φ 18.2  φ 18.2  φ 18.2  P.12-115
                                          45
 · Not easy to interfere in a small space
                                                                                     45 0
                                          0
 which is easy to operate in a
                                                                                  M3
 12  which is easy to operate in a   φ 6.5  φ 6.5  φ 6.5  φ 6.5  (18.5) 3 9.5 (50.5) M3  3.5 3.5  φ 6.5  φ 6.5  φ 6.5  φ 6.5  (42) (42) 3 3 3  15  15 9  (106) M345  12
                                                                                  M3
                                        M3 45
                                                                            3
                                  3 3
                                        M3
                                             3.5
                                                                            15 9
                                                                       (42)
 small space
 small space
                                  9.5
                                  9.5
                                                                                  M3
                                        M3
                                  3
                                                                                 (106)
                                             3.5
                                                                            15
                                                                       (42)
                                                                                  (106)
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  The overall length in the external dimensions represents the stroke 0 position (when the pin is fully extended).  Mass    Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                (18.5) 9.5
                                  (18.5)
                                                                                 (106)
                                      (50.5)
                                       (50.5)
                                (18.5)
                                      (50.5)
                                        Spindle O.D.   Provided / Not  Minimum Reading   Travel Distance Per Rotation
                                 Stroke
                      1Type
                                                                                                  (kg)
 QExample of Use
 QExample of Use
                    CMH6.5
                                                     None
                                           3.5
                    CMHN6.5       (mm)     (mm)    Provided Nut   (mm)             (mm)          0.01
                                                    Provided
                    CMHD6.5       0~6.5              None
 Adjusting Screws   CMHDN6.5               6.5      Provided
 Adjusting Screws
                    CMH13                            None         0.01             0.5           0.03
                    CMHN13        0~13      5       Provided
                    CMH25                            None
 Micrometer
 Micrometer   Precise movement of the table position can be achieved by the   CMHN25  0~25  6.5  Provided  0.09
 Precise movement of the table position can be achieved by the
 Heads
 Heads
 cooperation of the micrometer head and the adjusting screw.  EThis product is only used as a position adjustment part, not a measuring tool.
 cooperation of the micrometer head and the adjusting screw.
 · Loosen the adjusting screw;  Ordering  Part Number (1Type)
 · Loosen the adjusting screw;
 · After rotating the micrometer head to the desired position,
 · After rotating the micrometer head to the desired position,   Example  CMH6.5
 lock the set screw with a hexagonal wrench;
 lock the set screw with a hexagonal wrench;
 · Tighten the adjusting screw until the table is completely locked.  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series
 · Tighten the adjusting screw until the table is completely locked.
                  on website
                                 CMH
                                                               micrometer head
                                                                                      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-073                                                            Micrometer Heads                     12-074
   1080   1081   1082   1083   1084   1085   1086   1087   1088   1089   1090