Page 1090 - MiSUMi 2025
P. 1090
X-Axis Manual Stages, Linear Ball Guide
S Surface Treatment
Locating Pins M Material Electroless Nickel Plating Pins Locating
SUS440C
P.12-009 P.12-009
Bushings For Locating Pins Locating Pins Bushings For
P.12-053 P.12-053
Adjusting Bolts / Adjusting Stopper Screws / Clamping Screws E-XSG25 E-XSG40 E-XSG60 Clamping Screws Adjusting Stopper Screws / Adjusting Bolts /
32
50
P.12-061 14 25 6.8 19 40 10.3 19 60 10.3 P.12-061
20
20
32
19
10.3
40
Polyurethane Pushers 14 25 6.8 20 25 19 40 32 10.3 20 32 40 50 32 50 60 Pushers Polyurethane
60
10.3
19
20
20
32
10.3
32
20
50
6.8
25
20
P.12-069 14 8-M2 Depth 4 Front φ3 Depth 3 20 17.7 25 8-M3 Depth 5 Front φ4 Depth 4 32 40 26.1 19 60 Front φ4 Depth 3 50 16.260 P.12-069
4-M2 Depth 4
20
32
32
Back φ3 Depth 3
Back φ4 Depth 4
4-M3 Depth 5
Micrometer Heads 8-M2 Depth 4 Front φ3 Depth 3 φ 6 25 12 17.7 φ 9.3 8-M3 Depth 5 Front φ4 Depth 4 32 26.1 φ 13.2 4-M3 Depth 5 Back φ4 Depth 4 60 16.2 φ 13.2 Heads Micrometer
8-M4 Depth 5
4-M2 Depth 4
Back φ3 Depth 3
20
Back φ4 Depth 4 40
20
φ 10 φ4 Depth 3
Front
Back φ4 Depth 4 50
32
φ 9.3
φ 13.2
8-M4 Depth 5
φ 13.2
φ 10
#20 Front φ3 Depth 3
4- φ 4.3 2.3
φ 10
4-M2 Depth 4
P.12-073 8-M2 Depth 4 Back φ3 Depth 3 φ 6 17.7 12 8-M3 Depth 5 Front φ4 Depth 4 16 16 26.1 4-M3 Depth 5 Front φ4 Depth 3 16 16 16.2 P.12-073
φ 2.4 Through
4- φ 8 4
Back φ4 Depth 4
4- φ 6.5 3.4
#50
#32
φ 4.5 Through
φ 3.4 Through
φ 10
Back φ4 Depth 4
Positioning Stages #20 φ 2.4 Through 10.5 #32 4- φ 6.5 3.4 19.5 φ 13.2 E-XSG100 12.5 φ 4.5 Through φ 13.2 Stages Positioning
4- φ 4.3 2.3 φ 9.3
E-XSG80
8-M4 Depth 5
4- φ 8 4
80
19.5
100
#50
70
φ 3.4 Through
90
φ 10
φ 6
70
50 12
10.5
80
19.5
50
φ 10
16
16
70 2.3
90
φ 2.4 Through
P.12-075 #20 4- φ 4.3 4- φ 6.5 3.4 19.5 100 12.5 4- φ 8 4 P.12-075
70
50
#50
#32 φ 3.4 Through 50 φ 4.5 Through
80
70
50
Other New Products 19.5 80 Front φ 4 Depth 3 70 25.8 80 19.5 100 12.5 50 70 90 100 Products Other New
10.5
70
90
50
50
70
50
50
P.12-115 12-M4 Depth 6 Back φ 4 Depth 4 φ 13.3 16-M4 Depth 6 Front φ 4 Depth 3 70 90 100 24.1 P.12-115
Front φ 4 Depth 3
12 12-M4 Depth 6 Back φ φ 10 4 Depth 4 70 50 20 80 25.8 φ 13.3 16-M4 Depth 6 Back φ 4 Depth 4 100 24.1 φ 13.3 12
φ 10
Front φ 4 Depth 3 90
50
70
Locating Pins & Bushings / Position Adjustment Parts / Positioning Stages 12-M4 Depth 6 Front φ 4 Depth 3 20 25.8 φ 13.3 16-M4 Depth 6 Front φ 4 Depth 3 20 20 24.1 φ 13.3 Adjustment Parts / Positioning Stages Locating Pins & Bushings / Position
Back φ 4 Depth 4
φ 13.3
φ 10
φ 10
Back φ 4 Depth 4
#70
4- φ 8 4.2
4- φ 8 4.5
φ 4.5 Through
#90
φ 4.5 Through
Back φ 4 Depth 4
#70
100
4- φ 8 4.2
4- φ 8 4.5
φ 10
90
#90
φ 4.5 Through
φ 4.5 Through
70
70
20
90
60
IDimensions of stage surface mounting hole 25 80 25 φ 10 20 25 100 25 Front φ4 Depth 3
70
80
Back φ4 Depth 4
#70
4- φ 8 4.2
4- φ
φ 4.5 Through 25 25 70 #90 Front φ4 Depth 3 8 4.5 25 25
φ 4.5 Through
32
No.25 No.40 No.60 No.80 25 Back φ4 Depth 4 No.100 Front φ4 Depth 3
40
25
16 16 60 Front φ4 Depth 3 25 100 16-M4 Depth 6
Back φ4 Depth 4
20 Front φ4 Depth 3 25 25 Back φ4 Depth 4 25 Front φ4 Depth 3
25 Back φ4 Depth 4 32 4-M3 Depth 5 100 90 70 90
12-M4 Depth 6
40
10 10 Front φ3 Depth 3 16 16 60 25 Front φ4 Depth 3 80 70 80 Back φ4 Depth 4 25 25 25 70 25 16-M4 Depth 6
Back φ3 Depth 3
70
4-M2 Depth 4
Back φ4 Depth 4
8-M2 16 20 Front φ4 Depth 3 32 8-M4 Depth 5 25 25 25 25 100 90 70 Front φ4 Depth 3
8-M3 Depth 5
Depth 4
25 1010 10 25 10 Front φ3 Depth 3 40 16 20 Back φ4 Depth 4 25 25 25 60 25 4-M3 Depth 5 80 70 Front φ4 Depth 3 25 Back φ4 Depth 4
12-M4 Depth 6
Back φ3 Depth 3
8-M2 16 40 4-M2 Depth 4 60 32 32 8-M4 Depth 5 25 Back φ4 Depth 4
25 1010 Depth 4 40 16 20 16 16 8-M3 Depth 5 25 Front φ4 Depth 3 25 16-M4 Depth 6
Back φ4 Depth 4
25 20 Front φ4 Depth 3 4-M3 Depth 5 25 100 90 70
Back φ4 Depth 4
10 10 Front φ3 Depth 3 25 80 70 12-M4 Depth 6 25
Back φ3 Depth 3
8-M2 16 4-M2 Depth 4 60 32 8-M4 Depth 5 25
25 1010 Depth 4 40 16 20 8-M3 Depth 5 25
12-079 Positioning Stages 12-080

