Page 1089 - MiSUMi 2025
P. 1089

X-Axis Manual Stages, Cross Roller Guide
 Economy series  Product Overview  Product Overview                                    Economy series
 Manual Positioning Stages                                                   Manual Positioning Stages



                                                                   M Material
 Locating    Pins                                                 Aluminum alloy     S Surface Treatment   Pins  Locating
                                                                                       Black Anodized

 P.12-009                                                                                                 P.12-009
 Bushings For   Locating Pins  E-XPG40       E-XPG60                        E-XPG80                        Locating Pins  Bushings For




                                                                              70
 P.12-053         19   40    10.3           19   60    10.3             19.5  80     10.5                 P.12-053
                                                 50
                                                                              50
                                                 32
                       32
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  32  40  32  50  60  50  70  80       Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
 P.12-061              8-M3 Depth 6  25.1    8-M4 Depth 6  4-M3 Depth 6  16.1  φ 13.2  12-M4 Depth 6  M16×P1 Depth 7  25.8  P.12-061
                          M6 Depth 6
                                                    M16×P1 Depth 6
 Polyurethane   Pushers       φ 10  20  φ 13.2          φ 10  20                     φ10  20  φ13.3        Pushers  Polyurethane

                                                      4- φ 8 4.3
                                                                                     4-φ8 4.2
 P.12-069             #32   4- φ 6 3.4          #50   φ 4.5 Through Hole     #70    φ4.5 Through Hole     P.12-069
                            φ 3.4 Through
 Micrometer   Heads  IDimensions of stage surface mounting hole              No.80                         Heads  Micrometer
                                               No.60
                     No.40
                                                                                 80
 P.12-073                                         25 60  25  M16×P1 Depth 6    25 70  25  M16×P1 Depth 6  P.12-073
                                                                                         12-M4 Depth 6
 Positioning   Stages  16 16  M6 Depth 6           32     4-M3 Depth 6                   25                Stages  Positioning
                                                          8-M4 Depth 6
                        40
                             8-M3 Depth 6
                                                           25
 P.12-075                    16  40                       32  25  60                     25  70  80       P.12-075
                             16
 Other New   Products  1Type Part Number 2No.  Stage Surface  Travel Distance   Horizontal  Vertical  Straightness    Minimum Reading    Mass (kg)  Products  Other New
                                                           Load Capacity (N)
                                                                                       (μm)
                                                (mm)
                                       (mm)
                                                                            (μm)
                                                                                                 0.14
                                                                    9.8
                              40
                                       40×40
                                                          19.6
                                                 ±6.5
 P.12-115          E-XPG      60       60×60    ±12.5     49       19.6    Within 20   10        0.25     P.12-115
                              80
                                                                                                  0.5
                                                          98
                                                                    49
                                       80×80
 12              Ordering  Part Number (1Type · 2No.) -  3Alterations                                      12
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  Alterations  E-XPG40  -  3Alterations to Micrometer Knob Position  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                  Example
                                 E-XPG40
                                                     A
                      Alterations
                   Spec.       Center    Center Left-Right Reversed  Center Top-Bottom Reversed Center Left-Right / Top-Bottom Reversed  Side Left-Right Reversed
                   Code         A              AR              AZ             AZR             CR
                  Alterations                       3Alterations to Micrometer Knob Position
                         Side Top-Bottom Reversed  Left-Right / Top-Bottom Reversed  Disc Clamp  Opposed Clamp  No Micrometer Head

                   Spec.


                   Code        CZ              CZR             H               P              MN
 12-077                                                           Positioning Stages                    12-078
   1084   1085   1086   1087   1088   1089   1090   1091   1092   1093   1094