Page 1088 - MiSUMi 2025
P. 1088

Economy series               Product Overview                                                        Product Overview                                                       Economy series
                  Manual Positioning Stages                                                                                                                                         Manual Positioning Stages



            Locating    Pins  There are 10 types of alterations are available to suit multiple applications                                                                                                       Pins  Locating

                                                  Alterations to Micrometer Knob Position
                                                                          Center Left-Right /
          P.12-009  Alterations  Center    Center Left-Right   Center Top-Bottom   Top-Bottom Reversed  Side Left-Right                                                                                          P.12-009
                                                             Reversed
                                             Reversed
                                                                                            Reversed
            Bushings For   Locating Pins  Spec.                                                                                                                                                                   Locating Pins  Bushings For
          P.12-053                                                                                                                                                                                               P.12-053
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Code  A  AR  AZ  AZR  CR                                                                                                          Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /



          P.12-061  Alterations  Side Top-Bottom   Left-Right /    Disc Clamp  Opposed Clamp  No Micrometer Head                                                                                                 P.12-061
                                                  Alterations to Micrometer Knob Position
            Polyurethane   Pushers  Reversed  Top-Bottom Reversed                                                                                                                                                 Pushers  Polyurethane



          P.12-069  Spec.                                                                                                                                                                                        P.12-069
            Micrometer   Heads                                                                                                                                                                                    Heads  Micrometer



          P.12-073  Code       CZ             CZR              H               P              MN                                                                                                                 P.12-073
            Positioning   Stages  QUse Condition                                                                                                                                                                  Stages  Positioning
                 X-axis stage

                 force of the return. When mounting an X-axis stage in a vertical orientation, the feed mechanism needs to
          P.12-075  The stage using the cross roller guide and the linear ball guide has a spring inside to utilize the reaction                                                                                 P.12-075
                 support the load to ensure proper operation (see the figure below).
            Other New   Products  If the applied load exceeds the spring   CZ,CZR: Load is supported by the Micrometer and bracket, so the stage does not drop.                                                   Products  Other New
                            NG
                                                                       OK
                                           CZ, AZ, CZR, AZR: Micrometer head faces up by design.
          P.12-115  force, the stage will drop.  CR, A, AR: Micrometer head must face down to prevent drop.                                                                                                      P.12-115
           12               Normal, CR, A, AR    CZ, CZR       Normal         CR           A, AR                                                                                                                  12
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages                                                                                                                           Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                               STOP!!







                 Vertical difference (Z type)                      Rotary & Goniometer Stages
                 These types are designed to have the micrometer head   In a way that generates moment load in the
                 facing up. The bracket design ensures that the feed   rotational direction, it can only be used if the
                 mechanism will recieve the load.                  load is applied toward the micrometer side.
                                                                                    NG
                  Normal Type           Top / bottom reversed           Moment
                  Micrometer head                                        Load
                  cannot hold the       Micrometer head can
                  load, resulted in the   hold the load. The table
                  table going down      does not go down.
                           NG                      OK
                                                                                            Micrometer
          12-077                                                                                                                                                                                               12-078
   1083   1084   1085   1086   1087   1088   1089   1090   1091   1092   1093