Page 1583 - MiSUMi 2025
P. 1583

Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /



                                                                        4L
                                                                                           Simultaneous
                                    2D
                                                  3V
                                                                                            Grinding
 P.23-007             1Type       Increments  0.5mm Increments    Machining Conditions  Increments  Maximum Quantity  P.23-007
                                   0.5mm
                                                                               0.1mm
                                               (V3 or More)
 Metal Washers /   Metal Collars   4.0~10.0       0 2         L≤40⇒D-V≥2      10.1~25.0                    Metal Collars  Metal Washers /
                                                                               1.0~5.0
                                                                               5.1~10.0
                                                  2.6
 P.23-016                                        3.0~8.0     40.1≤L≤50⇒D-V≥4  25.1~40.0                   P.23-016
                                                                              40.1~50.0
                                                                               1.0~5.0
 Shim Tapes                                       0           L≤40⇒D-V≥2      10.1~25.0      100pcs        Shim Tapes
                                                                               5.1~10.0
                                                  2
                                                             40.1≤L≤80⇒D-V≥4
                                                                              40.1~55.0
                                                  2.6
 P.23-041                         10.5~15.5     3.0~13.5    80.1≤L≤100⇒D-V≥6  25.1~40.0                   P.23-041
                                                                              55.1~70.0
 Parallel Keys  (Machine Keys)                                                85.1~100.0                   (Machine Keys)  Parallel Keys
                                                                              70.1~85.0
                                                                               1.0~20.0
 P.23-043                                                                     20.1~30.0                   P.23-043
                                                                              30.1~40.0
                                                  0 2         L≤40⇒D-V≥2      40.1~50.0
 Magnets                          16.0~20.0      3.0~8.0    80.1≤L≤100⇒D-V≥6  50.1~60.0                    Magnets
                                                             40.1≤L≤80⇒D-V≥4
                                                  2.6
                                                                              60.1~70.0
                                                                              80.1~90.0
 P.23-047                                                                     70.1~80.0                   P.23-047
                   E-DWSSB                                                    90.1~100.0      50pcs
 Other New   Products  E-DWSSM                                                20.1~30.0                    Products  Other New
                                                                               1.0~20.0
                   E-DWSSS
                                                                              30.1~40.0
 P.23-061          E-DWSSKB*      20.5~30.0       0 2         L≤50⇒D-V≥2      40.1~50.0                   P.23-061
                                                                              50.1~60.0
                                                  2.6
 23                E-DWSSKM*                    3.0~28.0    50.1≤L≤100⇒D-V≥6  60.1~70.0                    23
                                                                              70.1~80.0
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  0  90.1~100.0               Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                              80.1~90.0
                                                                               1.0~20.0
                                                                              20.1~30.0
                                                                              30.1~40.0
                                                              L≤40⇒D-V≥2
                                                  2
                                                                              50.1~60.0
                                  30.5~39.5
                                                  2.6       50.1≤L≤100⇒D-V≥6  40.1~50.0
                                                3.0~37.5                      60.1~70.0
                                                                              70.1~80.0
                                                                              80.1~90.0
                                                                              90.1~100.0      20pcs
                                                                               1.0~5.0
                                                                              20.1~30.0
                                                                              30.1~40.0
                                                  0                           40.1~50.0
                                                  2           L≤40⇒D-V≥2
                                  40.0~50.0                                   50.1~60.0
                                                  2.6       50.1≤L≤100⇒D-V≥6
                                                3.0~48.0                      60.1~70.0
                                                                              70.1~80.0
                                                                              80.1~90.0
                                                                              90.1~100.0
                 eCommon Machining Conditions: 1L≤V×8  2E-DWSSS (SUS304 Equivalent)⇒L>3
                 ePlease order 2 or more pieces.
                 eE-DWSSKB and E-DWSSKM are not available with D30.5~50.0.
                 Ordering  Part Number (1Type)  -  2D  -  3V  -  4L
                  Example      E-DWSSB     -  D4   -  V2  -  L1

 23-039                                             Metal Washers / Metal Collars                       23-040



                                                   167_110310885959
   1578   1579   1580   1581   1582   1583   1584   1585   1586   1587   1588