Page 1587 - MiSUMi 2025
P. 1587

Parallel Keys Semi-Finished
 Economy series  Product Overview  Product Overview                                   Economy Series
                                                                                          Parallel Keys
 Parallel Keys
 Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /

                                                                                         Tensile Strength
                                                          Type
                                                                         M Material
                  Specs
 P.23-007         New                                   C-KETS          Stainless Steel  500N/mm² or more  P.23-007
                                                         C-KET
                                                                           Steel
 Metal Washers /   Metal Collars  Economy series   E If there are requirements for rust prevention, please give priority to the stainless   Metal Collars  Metal Washers /
                                                    steel products.
 P.23-016  Parallel Keys                                                                                  P.23-016
 Shim Tapes  Compliant with GB/T 1096 Standard                                                             Shim Tapes
 A variety of conventional sizes available

 P.23-041  Reusable                         6.3  G                         C                              P.23-041
 Parallel Keys  (Machine Keys)  QType     2B  6.3                      25                                  (Machine Keys)  Parallel Keys




 P.23-043                                 G  25          L±0.5             G                              P.23-043
 Shape  Fixed Dimension Type  Semi-Finished                              6.3     E For C-KET, L=300
                                                                                 E For C-KETS, L=350
 Magnets  MISUMI                                                       G  6.3  H                           Magnets
 Economy series
 P.23-047                         Part Number                          H Tolerance             C          P.23-047
                        1Type               2Width Bh9
 Other New   Products  Features  General-Purpose Model   Easy for customers to process into   3 4 5  -0.025  3 4 5  -0.025  0.16~0.25  Products  Other New
                                                    0
                                                                                0
 Applicable to various keyways
 Complete size standards
 the required size by themselves
                                                    0
                                                                                0
 P.23-061  GB/T1096-1979 Standard       6 7        -0.030          6            -0.030       0.25~0.40    P.23-061
 23  Q Difference between MISUMI Economy series Parallel Keys and generic products on the market*  C-KET  10  -0.036  7 8  0  23
                                        8
                                                    0
                       (L=300)
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  Tensile Strength  Japanese Material S45C  500N/mm 2  or more  Chinese Carbon Steel  14  -0.043  10  -0.090  0.40~0.60  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
 Generic products
                                        12
 MISUMI Economy series
 MISUMI Standard products
 on the market*
                                                                   9
                                                    0
                                        16
 Steel Material
 High Quality Steel
                                                                                0
                                        18
                                                                   11
                                                                                -0.110
 600N/mm 2  or more
 Not Indicated
                                                                                -0.025
                                                   -0.025
                       (L=350)
 Tolerance Standard  Reference standard JIS B 1301(1996)  Reference standard GB/T 1096  Not Guaranteed  C-KETS  3 4  +0.015  3 4  +0.015  0.3
 (Uneven)        E Please visit MISUMI website for details of the models available for sale.
 Operating Environment  High, Medium and Low Speed  Medium and Low Speed  Medium and Low Speed
                 Ordering  Part Number (1Type · 2Width B)
 EEconomy series product is different in tolerance compared to the standard products, and at the same time   Example  C-KET8
 the price drops significantly.
 · For MISUMI Economy series parallel keys, the tensile strength can meet the requirements of medium and low
 speed use. The dimensional tolerance conforms to GB standard, with guaranteed material and stable performance.  QPrecautions
 EPlease refer to  P.B-050  1. When a keyway is used with a parallel key, if the clearance is too large, they will be loosely fitted and cannot be fixed stably.
                 2. When a keyway is used with a parallel key, if the clearance is too small, the parallel key cannot fit into the keyway.
 Q Quality
 · Round R angle: MISUMI Economy series incorporates imported cutting tools and strictly complies   Parallel Keys
 with GB standard. For generic products on the market, the accuracy of round R angle is poor, and
 it cannot be completely matched during assembly.
 MISUMI Economy series  by customized fixture   Generic products on the market*  There is clearance   How to search  1  Keyway  2  Step 1  Step 2   Select Economy series
 The R angle is tested
 before leaving the
 during assembly, and
 factory, which
 the length is out of
 matches the national
 tolerance, so it
 standard keyway
 cannot be completely
 matched.
 well, and there is no
                                 Search on MISUMI official website
                  on website
 clearance.
                                 C-KET
                                                                                       # Only MISUMI Economy series
 * The test data are obtained through testing by MISUMI, which are for reference only  By Type  Search on MISUMI official website and get your product  By Keyword  parallel key (machine key)  # MISUMI
 23-043  * Generic products on the market are similar products randomly purchased by MISUMI from the market        Parallel Keys (Machine Keys)    23-044
   1582   1583   1584   1585   1586   1587   1588   1589   1590   1591   1592