Page 1592 - MiSUMi 2025
P. 1592

Neodymium Magnets Round Shape
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /



                                                               M Material
                                                Type
                                                                                  Treatment
                  Specs
                                                                                             Temperature
          P.23-007  New                       C-HXNN      Powerful Neodymium Magnet  S Surface   Heat Resistance                                                                                                 P.23-007
                                                                                               60°C
            Metal Washers /   Metal Collars   C-HXN     Heat Resistant Neodymium Magnet  Nickel Plating  150°C                                                                                                    Metal Collars  Metal Washers /
                                                                                               80°C
                                                             Neodymium Magnet
                                              C-HXNH
                                              C-HXMS
                                                                                               200°C
                                                              Cobalt Magnet
          P.23-016                           The adsorption force of powerful neodymium magnets is about 30% higher than that of                                                                                 P.23-016
                                             standard neodymium magnets. When taken out of the packaging bag, if there are magnetic
             Shim Tapes                      objects nearby, it may jump out and be sucked, causing the product to crack. Please be                                                                                Shim Tapes
                                             careful during use.
          P.23-041  ECurrently, supply of magnet is unstable due to China's export restriction, please confirm product's availability on MISUMI website.                                                         P.23-041
                                                                Magnetization direction: Thickness direction
            Parallel Keys  (Machine Keys)                                                                                                                                                                         (Machine Keys)  Parallel Keys
          P.23-043               N       S                                                                                                                                                                       P.23-043
                                                                            N S
             Magnets                                                                                                                                                                                               Magnets

                                      0
                                                          0
                                   3L -0.1              2D -0.2
          P.23-047                             Attraction Force N {kgf}  Surface Magnetic Flux Density Gauss [G]                                                                                                 P.23-047
            Other New   Products  1Type  2D  3L  Neodymium   Neodymium Magnet  Magnet  Neodymium   Neodymium Magnet  Magnet                                                                                       Products  Other New
                                         Powerful
                                                                         Powerful
                                                                 Cobalt
                                                                                                 Cobalt
                                                                                   Heat Resistant
                                                   Heat Resistant
          P.23-061                        Magnet  Neodymium Magnet       Magnet  Neodymium Magnet                                                                                                                P.23-061
           23                  1    2 3 5  0.08 {0.008}  0.06 {0.006}  - - -  1900~2100  1100~1300  - - -                                                                                                         23
                                                                                    1200~1400
                                                    0.07 {0.007}
                                                                            -
                                            -
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  C-HXNN  2  2 3 4  0.77 {0.08}  0.59 {0.06}  0.39 {0.04}  3500~3700  2400~2600  2000~2200                                Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                        2100~2300
                                                                                    1300~1500
                                                    0.08 {0.008}
                                        0.10 {0.010}
                                                                                    3100~3300
                                                    0.69 {0.07}
                                                                                               2600~2800
                                         0.90 {0.09}
                                                                        3700~3900
                                                                0.49 {0.05}
                                                                   -
                                                    0.72 {0.07}
                                                                                    3400~3600
                                                                        3700~3900
                                                                                                   -
                                         0.93 {0.09}
                    (Powerful
                   Neodymium
                    Magnet)
                                                                                                   -
                                                                        2700~2900
                                                                                    2000~2400
                                                                   -
                                         1.39 {0.14}
                                    1 5  1.01 {0.10}  0.78 {0.08}  0.49 {0.05}  4100~4300  3100~3300  2600~2800
                                                    1.07 {0.11}
                   C-HXN            2    2.04 {0.21}  1.57 {0.16}  1.08 {0.11}  3700~4000  3100~3300  2600~2800
                   (Neodymium       3    2.55 {0.26}  1.96 {0.20}  1.37 {0.14}  4200~4500  3300~3500  2800~3000
                    Magnet)    3
                                    4    2.93 {0.30}  2.25 {0.23}  1.47 {0.15}  4400~4700  3400~3600  2900~3100
                   C-HXNH           5    3.06 {0.31}  2.35 {0.24}  1.57 {0.16}  4500~4800  3500~3700  2900~3100
                  (Heat Resistant   6    3.60 {0.37}  2.82 {0.29}  -    4600~4800   4100~4300      -
                   Neodymium
                    Magnet)         1       -       1.47 {0.15}    -        -       2000~2200      -
                                    2    3.69 {0.38}  2.84 {0.29}  1.86 {0.19}  4100~4300  3100~3300  2600~800
                   C-HXMS           3    4.97 {0.51}  3.82 {0.39}  2.55 {0.26}  4200~4500  3600~3800  3100~3300
                 (Cobalt Magnet)    4    5.60 {0.57}  4.31 {0.44}  2.94 {0.30}  4500~4800  3800~4000  3200~3400
                               4
                                    5    6.11 {0.62}  4.70 {0.48}  3.14 {0.32}  4800~5100  4000~4200  3400~3600
                                    6    6.90 {0.70}  5.30 {0.54}  -    4800~5100   4300~4600      -
                                    8    8.50 {0.87}  6.82 {0.69}  -    5100~5400   4500~4700      -
                                    10   9.04 {0.92}  6.96 {0.72}  -    5200~5500   4500~4700      -
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HXNN             2          neodymium magnet       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          23-049                 Magnets                                                                                                                                                                       23-050
   1587   1588   1589   1590   1591   1592   1593   1594   1595   1596   1597