Page 1595 - MiSUMi 2025
P. 1595

Neodymium Magnets Square Shape
 Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /



                                                       M Material
 P.23-007                                           Neodymium Magnet  S Surface Treatment  Heat Resistance Temperature  P.23-007
                                                                     Nickel Plating
                                                                                           80°C
 Metal Washers /   Metal Collars                                                                           Metal Collars  Metal Washers /


 P.23-016                                                                                                 P.23-016
 Shim Tapes                                                                                                Shim Tapes




 P.23-041        ECurrently, supply of magnet is unstable due to China's export restriction, please confirm product's availability on MISUMI website.  P.23-041
 Parallel Keys  (Machine Keys)  -0.1                              Magnetization direction: Thickness direction  (Machine Keys)  Parallel Keys




 P.23-043                   0  3B               N    S                                                    P.23-043
                                                                              N S
 Magnets                            2A  -0.1         4T -0.1                                               Magnets
                                                       0
                                      0
 P.23-047                Part Number        3Width B  4Thickness T  Attraction Force    Surface Magnetic Flux Density    P.23-047
 Other New   Products  1Type      2Length A    3 4       5          2.8 {0.29}          4100~4300          Products  Other New
                                                                     N {kgf}
                                                                                        Gauss [G]
                                     3
                                     4
                                                                    5.6 {0.57}
                                                                                        4300~4500
 P.23-061                            5 6       5 6                  8.9 {0.91}          4400~4600         P.23-061
                                                                    13.7 {1.4}
                                                                                        4500~4700
 23                                  8         8 5       6 1 2      23.2 {2.37}         4400~4600          23
                                                                    2.7 {0.28}
                                                                                        1700~1900
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  10  10  5 1 2 8  16.8 {1.71}  4200~4400  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                        3000~3200
                                                                    8.5 {0.87}
                                                                    6.5 {0.66}
                                                                                        1800~2000
                                                                    11.8 {1.2}
                                                                                        2500~2700
                                                                    39.3 {4.01}
                                                                                        4500~4700
                     C-MGLN
                                                         3
                                                                    23.7 {2.42}
                                                                                        4100~4300
                                               5
                                                         5
                                                                    31.4 {3.2}
                                                         10         13.9 {1.42}         3100~3300
                                                                                        4700~4900
                                    15
                                                         3          23.9 {2.44}         2900~3100
                                               10        5          34.3 {3.5}          3300~3700
                                                                    61.4 {6.27}
                                                         10                             4600~4800
                                               5                    40.8 {4.16}
                                                         5          47.7 {4.87}         3500~3700
                                    20         10
                                                         10         77.8 {7.94}         4700~4900
                                               15                   69.7 {7.11}         3300~3700
                                               20        5          84.8 {8.65}         3100~3300
                                    30
                                               30                  110.8 {11.31}        3300~3700
                 E Attraction Force and Surface Magnetic Flux Density are for reference only.
                 EPlease visit MISUMI website for details of the models available for sale.
                 Ordering  Part Number (1Type · 2Length A)  -  3Width B  -  4Thickness T
                 Example           C-MGLN10         -    5     -     2
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-MGLN             2          neodymium magnet       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 23-051                                                                         Magnets                 23-052
   1590   1591   1592   1593   1594   1595   1596   1597   1598   1599   1600