Page 1594 - MiSUMi 2025
P. 1594

Neodymium Magnets Ring Shape
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /



                                                       M Material
                  Specs
          P.23-007  New                             Neodymium Magnet  S Surface Treatment  Heat Resistance Temperature                                                                                           P.23-007
                                                                     Nickel Plating
                                                                                           80°C
            Metal Washers /   Metal Collars                                                                                                                                                                       Metal Collars  Metal Washers /

          P.23-016                                                                                                                                                                                               P.23-016
             Shim Tapes                                                                                                                                                                                            Shim Tapes




          P.23-041  ECurrently, supply of magnet is unstable due to China's export restriction, please confirm product's availability on MISUMI website.                                                         P.23-041
            Parallel Keys  (Machine Keys)        N   S        Magnetization direction: Thickness direction                                                                                                        (Machine Keys)  Parallel Keys




          P.23-043                                                                                                                                                                                               P.23-043
                                                                          N S
             Magnets                  3V +0.1        4T±0.1                                                                                                                                                        Magnets
                                        +0.3
                                        0
                                      2D
                                        -0.2
          P.23-047                                                                              Surface                                                                                                          P.23-047
                     Part Number                   3V Selection                 4T    Attraction   Flux Density
                                                                                               Magnetic
                                                                                       Force
            Other New   Products  1Type  2D  2                                  2     6.2 {0.6}  2600~2800                                                                                                        Products  Other New
                                                                                       N {kgf}
                                                                                               Gauss [G]
                              6
                                                                                      4.9 {0.5}
                                                                                               1600~1800
          P.23-061                                                              3 1   8.0 {0.8}  3200~3400                                                                                                       P.23-061
                                                                                      7.8 {0.8}
           23                 8     3     4                                     2 3 5 1  14.3 {1.5}  2600~2800                                                                                                    23
                                                                                               3200~3400
                                                                                      9.8 {1.0}
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  10  3  4 4  5 5  6 6  2 3 5 1  10.8 {1.1}  1700~1900                                                                    Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                               3200~3800
                                                                                      6.9 {0.7}
                                                                                               2600~2800
                                                                                      11.8 {1.2}
                                                                                               3200~3400
                                                                                               3600~3800
                                                                                      18.8 {1.9}
                                                                                               1500~1700
                                                                                      7.8 {0.8}
                                                                                      15.7 {1.6}
                                                                                               2900~3100
                                                                                      23.3 {2.4}
                                                                                               3600~3800
                  C-HXCW     12           4 4    5     6 6   8 8                2 3 5 1  13.7 {1.4}  2500~2700
                                                                                      8.8 {0.9}
                                                                                               1600~1800
                                                                                2     19.6 {2.0}  2600~2800
                             14                        6     8
                                                                                3     23.5 {2.4}  2900~3100
                                                                                5     36.0 {3.7}  3600~3800
                             18                        6     8           12     3     48.6 {5.0}  2900~3100
                                                                                1     10.8 {1.1}  1300~1500
                                                       6     8     10    12     2     21.6 {2.2}  2200~2400
                             20
                                                                                3     33.3 {3.4}  2600~2800
                                                       6                 12     5     62.3 {6.3}  3600~3800
                                                                                1     12.7 {1.3}  1300~1500
                                                       6     8     10    12     2     34.3 {3.5}  2100~2300
                             25
                                                                                3     58.8 {6.0}  2600~2800
                                                       6                 12     5     73.8 {7.5}  3400~3600
                             30                                          12     5     98.5 {10.0}  3000~3200
                 E Attraction Force and Surface Magnetic Flux Density are for reference only.
                 EPlease visit MISUMI website for details of the models available for sale.
                 Ordering  Part Number (1Type · 2O.D. D)  -  3I.D. V  -  4Thickness T
                  Example         C-HXCW6         -    2   -      3
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HXCW             2          neodymium magnet       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          23-051                 Magnets                                                                                                                                                                       23-052
   1589   1590   1591   1592   1593   1594   1595   1596   1597   1598   1599