Page 1593 - MiSUMi 2025
P. 1593

Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /



                                                                         Surface Magnetic Flux Density Gauss [G]
 P.23-007           1Type     2D    3L   Powerful  Attraction Force N {kgf}  Cobalt   Powerful   Neodymium Magnet  Cobalt   P.23-007
                                                 Neodymium Magnet
 Metal Washers /   Metal Collars        Neodymium   Neodymium Magnet  Magnet  Neodymium   Neodymium Magnet  Magnet  Metal Collars  Metal Washers /
                                                   Heat Resistant
                                                                                   Heat Resistant
                                                                         Magnet
                                          Magnet
                                                                            -
                                                                   -
                                            -
                                                                                                   -
                                                    3.92 {0.40}
                                                                                    3000~3200
 P.23-016                           1 2 3  5.10 {0.52}  1.45 {0.16}  2.65 {0.27}  3500~3700  1800~2000  2500~2700  P.23-016
                                                                                    3800~4000
                                                                                               3200~3400
                                                                3.82 {0.39}
                                                                        4200~4500
                                                    5.78 {0.59}
                                         7.51 {0.77}
 Shim Tapes                    5    4 5  8.92 {0.91}  6.86 {0.70}  4.61 {0.47}  4600~4900  4000~4200  3400~3600  Shim Tapes
                                         9.93 {1.01}
                                                                                    4300~4500
                                                                5.10 {0.52}
                                                    7.64 {0.78}
                                                                        4900~5100
                                                                                               3600~3800
 P.23-041                           6   10.57 {1.08}  8.13 {0.83}  5.39 {0.55}  5100~5400  4300~4500  3600~3800  P.23-041
                                    8   11.64 {1.19}  8.96 {0.92}  -    5200~5500   4700~4900      -
 Parallel Keys  (Machine Keys)      10  12.74 {1.30}  9.80 {1.00}  3.33 {0.34}  5400~5700  4800~5000  2400~2600  (Machine Keys)  Parallel Keys
                                                                   -
                                                                                                   -
                                         6.50 {0.66}
                                                    5.00 {0.51}
                                                                        3100~3400
                                                                                    2900~3100
                                    2
                                         9.93 {1.01}
 P.23-043                           3 4  12.48 {1.27}  7.64 {0.78}  5.10 {0.52}  4000~4300  3700~3900  3100~3300  P.23-043
                                                                                    3900~4100
                                                                                               3300~3500
                                                                6.47 {0.66}
                                                                        4600~4900
                                                    9.60 {0.98}
                               6    5       -       10.88 {1.11}  7.25 {0.74}  -    4300~4500  3600~3800
 Magnets                            6   15.29 {1.56}  11.76 {1.20}  7.84 {0.80}  5100~5400  4400~4600  3700~3900  Magnets
                   C-HXNN           8   15.34 {1.66}  11.80 {1.28}  -   5400~5600   4700~4900      -
 P.23-047           (Powerful       10  15.39 {1.69}  11.84 {1.30}  -   5500~5800   4800~5000      -      P.23-047
                   Neodymium        2       -       6.66 {0.68}  4.41 {0.45}  -     2400~2600  2000~2200
 Other New   Products  C-HXN        3 4  14.01 {1.43}  10.78 {1.10}  7.45 {0.76}  3500~3800  3200~3400  2700~2900  Products  Other New
                    Magnet)
                                                    13.35 {1.33}
                                                                   -
                                                                                    3500~3800
                                        17.35 {1.77}
                                                                                                   -
                                                                        4100~4400
                    Magnet)
 P.23-061          (Neodymium   8   5 6  23.31 {2.38}  17.93 {1.83}  11.96 {1.22} 4700~5000  4200~4400  3500~3700  P.23-061
                                                                   -
                                                                                    4700~4900
                                                                                                   -
                                                    20.59 {2.10}
                                                                        5100~5400
                                        26.76 {2.73}
 23               (Heat Resistant   10  29.94 {3.06}  23.03 {2.35}  15.39 {1.57} 5400~5700  4600~4800  3900~4100  23
                                    8
                   C-HXNH
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  (Cobalt Magnet)  10  2 3 5 8  18.34 {1.87}  14.11 {1.44}  16.56 {1.69} 4300~4600  2000~2200  1700~1900  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                    5000~5200
                                                                                                   -
                                                                   -
                                                                        5600~5900
                                                    24.02 {2.45}
                                        31.23 {3.19}
                   Neodymium
                                                                            -
                                            -
                                                                5.29 {0.54}
                                                    7.84 {0.80}
                    Magnet)
                                                                        3100~3400
                                                                                    2800~3000
                                                                                               2400~2600
                                                                9.41 {0.96}
                   C-HXMS
                                                    24.79 {2.53}
                                                                                               3200~3400
                                                                                    3800~4000
                                        32.23 {3.29}
                                                    34.3 {3.50}
                                            -
                                                                                               4000~4200
                                                                                    4700~4900
                                                               23.03 {2.35}
                                                                            -
                                    10
                                                    9.02 {0.92}
                                                                                    1600~1800
                                                                                                   -
                                                                            -
                                    2   49.43 {5.04}  38.02 {3.88}  25.48 {2.60} 5500~5800  4900~5100  4100~4300
                                                                   -
                                            -
                                    3       -       16.46 {1.68}  11.07 {1.13}  -   2500~2700  2100~2300
                              12    5       -       31.16 {3.18}  20.87 {2.13}  -   3600~3800  3000~3200
                                    8       -       46.55 {4.75}  31.07 {3.17}  -   4500~4700  3800~4000
                                    10      -       52.72 {5.38}  35.28 {3.60}  -   4800~5000  4000~4200
                                    2       -       10.58 {1.08}   -        -       1400~1600      -
                                    3       -       19.6 {2.00}  13.13 {1.34}  -    2300~2500  1900~2100
                              15    5       -       39.59 {4.04}  26.46 {2.70}  -   3100~3300  2600~2800
                                    8       -       64.39 {6.57}  43.02 {4.39}  -   4200~4400  3500~3700
                                    10      -       75.85 {7.74}  50.67 {5.17}  -   4600~4800  3800~4000
                                    3       -       34.32 {3.50}   -        -       1700~1900      -
                              20
                                    10      -      98.06 {10.00}   -        -       4200~4400      -
                 Ordering  Part Number (1Type · 2O.D. D)  -  3Length L
                  Example          C-HXN8         -      5
 23-049                                                                         Magnets                 23-050
   1588   1589   1590   1591   1592   1593   1594   1595   1596   1597   1598