Page 1588 - MiSUMi 2025
P. 1588

Parallel Keys Straight / Round at One End / Round at Both Ends
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /



                                                             Type
                  Specs
          P.23-007  New                       Round at Both  Straight Shape  Round at One   M Material  Tensile Strength                                                                                         P.23-007
                                                                     End Shape C
                                                              B
                                              Ends Shape A
            Metal Washers /   Metal Collars     C-KES      C-KED      C-KEG         Steel     500N/mm²                                                                                                            Metal Collars  Metal Washers /
                                                           C-KEDF
                                                C-KESF
                                                                      C-KEGF
                                                C-KESS
          P.23-016                              C-KESH     C-KEDH     C-KEGH    Steel 25~30HRC  600N/mm²                                                                                                         P.23-016
                                                           C-KEDS
                                                                      C-KEGS
                                                                                              500N/mm²
                                                                                 Stainless Steel
             Shim Tapes                                                                                                                                                                                            Shim Tapes
          P.23-041  C-KES                                   C-KED                                                                                                                                                P.23-041
            Parallel Keys  (Machine Keys)  (Round at Both Ends Shape A)  B/2  C  (Straight Shape B)  C           C                                                                                                (Machine Keys)  Parallel Keys
                                C
                         B/2
    1.6                1.6                                        1.6               1.6
 2Bh9     P.23-043  2Bh9  1.6               B/2    C           2Bh9               2Bh9  1.6                      C                                                                                               P.23-043
             Magnets  2Bh9                                           25      3L   2Bh9  25      3L                                                                                                                 Magnets
    1.6        3L      1.6        3L                              1.6                1.6  25               25
                       1.6        3L                                                 1.6                   25
          P.23-047         6.3 H              6.3 H                                     25  6.3  3L          6.3                                                                                                 P.23-047
            Other New   Products  6.3         6.3 6.3 H                                   6.3 H              6.3 H  H                                                                                             Products  Other New
                                                                                                             6.3

          P.23-061                            6.3                                                            6.3                                                                                                 P.23-061
           23    C-KEG          C                 C                                                                                                                                                               23

                         B/2
   1.6           (Round at One End Shape C)  B/2
                      1.6
 2Bh9       Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  2Bh9  1.6  B/2  C                                                                                                       Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
   1.6         3L     1.6         3L
      25           2Bh9  25
                      1.6         3L
                         25  6.3              6.3
                            H                  H
                                              6.3
                           6.3                6.3
                                               H
                                              6.3
















                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-KES              2          parallel key (machine key)  # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          23-045                Parallel Keys (Machine Keys)                                                                                                                                                   23-046
   1583   1584   1585   1586   1587   1588   1589   1590   1591   1592   1593