Page 1586 - MiSUMi 2025
P. 1586
Economy series Product Overview Product Overview Economy Series
Parallel Keys
Parallel Keys
Bolts & Screws / Nuts Nuts Bolts & Screws /
P.23-007 P.23-007
Metal Washers / Metal Collars Economy series New Metal Collars Metal Washers /
Specs
P.23-016 Parallel Keys P.23-016
Shim Tapes Compliant with GB/T 1096 Standard Shim Tapes
A variety of conventional sizes available
P.23-041 Reusable P.23-041
Parallel Keys (Machine Keys) QType (Machine Keys) Parallel Keys
P.23-043 P.23-043
Shape Fixed Dimension Type Semi-Finished
Magnets MISUMI Magnets
Economy series
P.23-047 P.23-047
Other New Products Features General-Purpose Model Easy for customers to process into Products Other New
Applicable to various keyways
Complete size standards
the required size by themselves
P.23-061 GB/T1096-1979 Standard P.23-061
23 Q Difference between MISUMI Economy series Parallel Keys and generic products on the market* 23
Bolts & Screws / Metal Washers & Collars / Shims / Parallel Keys / Magnets Tensile Strength Japanese Material S45C 500N/mm 2 or more Chinese Carbon Steel Shims / Parallel Keys / Magnets Bolts & Screws / Metal Washers & Collars /
Generic products
MISUMI Standard products
MISUMI Economy series
on the market*
Steel Material
High Quality Steel
600N/mm 2 or more
Not Indicated
Tolerance Standard Reference standard JIS B 1301(1996) Reference standard GB/T 1096 Not Guaranteed
(Uneven)
Operating Environment High, Medium and Low Speed Medium and Low Speed Medium and Low Speed
EEconomy series product is different in tolerance compared to the standard products, and at the same time
the price drops significantly.
· For MISUMI Economy series parallel keys, the tensile strength can meet the requirements of medium and low
speed use. The dimensional tolerance conforms to GB standard, with guaranteed material and stable performance.
EPlease refer to P.B-050
Q Quality
· Round R angle: MISUMI Economy series incorporates imported cutting tools and strictly complies
with GB standard. For generic products on the market, the accuracy of round R angle is poor, and
it cannot be completely matched during assembly.
MISUMI Economy series by customized fixture Generic products on the market* There is clearance
The R angle is tested
during assembly, and
before leaving the
the length is out of
factory, which
tolerance, so it
matches the national
standard keyway
cannot be completely
well, and there is no
matched.
clearance.
* The test data are obtained through testing by MISUMI, which are for reference only
23-043 * Generic products on the market are similar products randomly purchased by MISUMI from the market 23-044

