Page 1585 - MiSUMi 2025
P. 1585

Shim Tapes, Single/Multi-Specification Package
 Economy series  Product Overview  Product Overview                                   Economy Series
 Shim Tapes
                                                                                           Shim Tapes
 Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /

                                                                              M Material
 P.23-007                                                                  SUS304 Equivalent              P.23-007
 Metal Washers /   Metal Collars  Economy series                                                           Metal Collars  Metal Washers /




 P.23-016  Shim Tapes                                                                                     P.23-016
 Shim Tapes  MISUMI New Original Packaging Box  2 Shim Tapes  3 Shim Tapes  4 Shim Tapes                   Shim Tapes
                                               Set of
                                  Set of
                     Set of
 P.23-041  Safe and Convenient                                             2T                             P.23-041
 Easy to Store
 Parallel Keys  (Machine Keys)  Confirming the remaining shim tape at any time  Obtained  10               (Machine Keys)  Parallel Keys



 P.23-043    "Utility Model Patent                       5000                                             P.23-043
 in China"
 Magnets  Q Difference of packaging box between MISUMI Economy series and   1Type  Part Number  0.01  Tolerance  Width  Length  Magnets
                                    2Thickness T
 generic products on the market
 P.23-047  *Generic products on the market  MISUMI Economy series  C-SFGSML  0.02  ±0.005  10  5m         P.23-047
                                        0.05
                                                         ±0.008
                                        0.1
 Other New   Products  Installation  The shim needs to be taken out   The shim can be easily extended by   Part number  3SET  4Thickness   Thickness T  Products  Other New
 before installation when first used,
 rotating the inner ring,
 up the shim tapes.
 P.23-061  which is tedious and easy to mess   which is simple and fast.  1Type  Combination  0.01  0.02  0.05  0.1  P.23-061
                                               A
                                                            ●
                                                                        ●
 23  No ruler equipped, and the length   Ruler equipped,   2  B  ● ●    ●           ● ●         ●          23
                                               C
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  Measurement  cannot be measured when cutting.  for measuring and cutting   C-SHIM  3  E  ● ● ●  ● ● ●  ● ● ●  ●  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                               D
 Length
                                               F
                                                                                                ●
 according to the length used.
                                               A
                                               B
                                                                                                ●
                                               C
                                                                                                ●
                                                                        ●
                                                                                                ●
                                               B
 cannot be stored, which is
 for storing in time, which is
 Storage  The protruding part of the washer   There is a storage port,   4  D  ●  ●  ● ●        ●
 inconvenient to keep,
 and there is a risk of cutting fingers.  convenient and safe to keep.  Ordering  Part Number (1Type · 2Thickness T)  -  3Set  -  4Thickness Combination
                  Example         C-SFGSML0.01
                                    C-SHIM           -    3   -          C
 With transparent boxes, you can see
 Remaining   With colored boxes, you need to open   the inside without opening the lid,
 Quantity   the lid to confirm the remaining   Motor
 Confirmation  quantity in tedious operation.  and confirm the remaining   Example
 shim tape at any time.          Coupling                                  Pillow Block  Timing Pulley
                                           Axis Adjustment
 *Generic products on the market
 Recommended!
 Q Suitable for medium and low  Q 4 shim tapes combinations to   4 Shim Tapes   Economy series Shim Tapes
      load clearance adjustment      cover various clearance sizes  Combinations  Economy series Shim Tapes   (For Height Adjustment)
 Available
 Clearance  Shim Tapes   Clearance   Shim Tapes   (For Height Adjustment)
 Amount  Combination  Amount  Combination  Calibration Adjustment
 Material  Recommended Applications
 0.01  Specification Available  0.06  0.01+0.05
 MISUMI  SUS304H  Clearance adjustment of   0.02  Specification Available  0.07  0.02+0.05
 Standard  (370-420HV)  heavy load
 products  (mold, etc.)  0.03  0.01+0.02  0.08  0.01+0.02+0.05
 MISUMI  Clearance adjustment of   0.04  0.02×2pcs  0.09  0.02×2pcs+0.05  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series
 Economy  SUS304  medium and light load   on website  C-SFGSML  shim tape             # MISUMI
 series  (automation equipment)  0.05  Specification Available  0.1  Specification Available  By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 23-041                                                                     Shim Tapes                  23-042
   1580   1581   1582   1583   1584   1585   1586   1587   1588   1589   1590