Page 1596 - MiSUMi 2025
P. 1596

Neodymium Magnets Flat Shape for Countersunk
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /



                                                                                               Polarity
                                                 Type
                  Specs
                                                                                  Temperature
                                                                       Treatment
          P.23-007  New                       C-NHXCC      M Material  S Surface   Heat Resistance   Front  Back                                                                                                 P.23-007
                                                                                                    S
                                                                                               N
            Metal Washers /   Metal Collars   C-NHXCC-S  Neodymium Magnet  Nickel   150°C      N    N                                                                                                             Metal Collars  Metal Washers /
                                                                                    80°C
                                                                                               S
                                                                                                    S
                                              C-NHXCCH
                                                          Heat Resistant
                                                         Neodymium Magnet
                                                                                               S
                                                                                                    N
                                              C-NHXCCH-S
          P.23-016                            C-NHXCS    Neodymium Magnet  Plating  80°C       N    S                                                                                                            P.23-016
                                                                                               S
                       Round      Square      C-NHXCS-S   Heat Resistant                       N    N
                                              C-NHXCSH
             Shim Tapes                       C-NHXCSH-S  Neodymium Magnet          150°C      S    N                                                                                                              Shim Tapes
                                                                                                    S
          P.23-041  ECurrently, supply of magnet is unstable due to China's export restriction, please confirm product's availability on MISUMI website.                                                         P.23-041
                                            Round
                                                                  Square
            Parallel Keys  (Machine Keys)  d1 +0.5  0                         Magnetization direction: Thickness direction                                                                                        (Machine Keys)  Parallel Keys
          P.23-043                                                                                                                                                                                               P.23-043
                   d2        90°                        0  2A -0.3              0  2A -0.3
             Magnets                                                                                                                                                                                               Magnets
                              0
          P.23-047         3T -0.3                                    0                                                                                                                                          P.23-047
                                                                   2A-0.3
            Other New   Products  1Type  2O.D. A  3Thickness  d1  d2  Recommended   Round  Round, Heat   Square  Square, Heat                                                                                     Products  Other New
                                                                             Attraction Force N {kgf}
                        Part Number
                                             T
                                                          Accessories
          P.23-061                           2                      7.8 {0.8}  Resistant  10.8 {1.1}  Resistant                                                                                                  P.23-061
                                                                             7.8 {0.8}
           23     (Round Neodymium   8       3 4  5.5  3    M2.5-6  10.8 {1.1}  10.8 {1.1}  16.6 {1.7}  -                                                                                                         23
                   C-NHXCC
                   C-NHXCC-S
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  C-NHXCCH  10  3 4 5  6.5  3.5  M3-10  14.7 {1.5}  14.7 {1.5}  22.5 {2.3}  24.5 {2.5}                                    Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                            M2.5-8
                                                                    12.5 {1.3}
                                                                                         -
                                                                                -
                      Magnet)
                                                            M3-8
                                                                    18.6 {1.9}
                                                                             18.6 {1.9}
                                                                                      24.5 {2.5}
                   C-NHXCCH-S
                                                                    21.5 {2.2}
                 (Round Heat Resistant
                  Neodymium Magnet)
                                    12       3              M3-8    18.6 {1.9}  -        -        -
                   C-NHXCS                  4.5                     23.5 {2.4}  23.5 {2.4}  27.4 {2.8}  27.4 {2.8}
                   C-NHXCS-S                 3                                  -        -        -
                  (Square Neodymium   15           9  4.8   M4-10
                      Magnet)                5                      41.1 {4.2}  41.1 {4.2}  54.8 {5.6}  54.8 {5.6}
                                             4                       49 {5.0}   -        -        -
                   C-NHXCSH         20            11  5.8   M5-12
                   C-NHXCSH-S               5.5                     54.8 {5.6}  54.8 {5.6}  78.4 {8.0}  78.4 {8.0}
                 (Square Heat Resistant      4                      58.8 {6.0}  -        -        -
                  Neodymium Magnet)  25           13   7    M6-15
                                             6                      78.4 {8.0}  78.4 {8.0}  98.0 {10.0}  98.0 {10.0}
                 E Attraction Force and Surface Magnetic Flux Density are for reference only.
                 E Please visit MISUMI website for details of the models available for sale.






          23-053                 Magnets                                                                                                                                                                       23-054
   1591   1592   1593   1594   1595   1596   1597   1598   1599   1600   1601