Page 296 - MiSUMi 2025
P. 296

Electric Grippers Parallel Type with Brake




                  New                                             Type
                 Products                                      Connector Type  M Housing material  S Surface Treatment
                                                               E-ELGPPHS      Aluminum Alloy  Anodized
           2                                                                                                                                                                                                      2
             Electric Grippers                                                                                                                                                                                     Electric Grippers




                 Parallel Type with Brake 26-050
                                            1.OD  φ 7.5±0.5mm
                                            2.Length 200mm
            Electric   Grippers   Depth 3  4×M3 Depth 3.5  3.Bending Radius 15×OD  4×M3 Depth 6  φ 2.5     Depth 3.5                                                                                              Grippers  Electric
                                              4×M3 Depth 3.5
                                                                                     +0.02
                                                                                       0
                                              Same on opposite side
                                                                  +0.02
                                                 +0.02
                                                                    0
                             +0.02
                                                   0
                                                              Depth 2.7
                               0
                                              Same on opposite side
          P.02-002  2.5  +0.02       0  φ 2.5     Depth 3  φ 2.5     Depth 3.5  2× φ 2.5     53  Indicator   129.5  85.5  70.5  55.5  0                                                                          P.02-002
                                                                            50
                             +0.02
                           2.5     Depth 3.5                                47  light
                                                                            44
                               0
                                                                            40
                  38                                   25          Max. 29  9 6  C0.3         +0.02   22
                                                                                                0
                      22                              0           Adjustable Stroke 26  28  20  14  8  0  3 0  2.5     Depth 3.5
                                      129.5  103.5  85.5  70.5  55.5             4×M3 Depth 3.5
                            2     3      4     5                Open /  Open /   Positioning   Lead   Rated   Peak   Rated  Rated
                                               Cable  Length  Width  Height  Weight  Close  Close
                    1Type  Adjustable  Clamping  Communication   Length  (mm) (mm) (mm)  (kg)  Time  Speed   Repeatability  Protection   Wire   Voltage  Current  Current  Power
                                 Force
                                                                                Level
                           Stroke
                            (mm)  (N)  Protocol  (m)              (s)  (mm/s)  (mm)  Position  (V)  (A)  (A)  (W)
                                               L1
                 E-ELGPPHS   26  050  T1: Modbus   L3   53  28  129.5 0.45  0.65  20  ±0.02  IP40  Side   DC24   0.6  0.25  6
                                               L5
                 (Connector Type)    RTU(RS485)+I/O (Selectable                     Lead  ±10%
                                               Cable
                                               Length)
                 *1 The motor type is a servo motor with a built-in driver
                 *2 The operating environment is 5~40°C, 85%RH or less (no condensation)
                 *3 The shipped product does not contain the gripper finger.
                 *4 Operating noise < 40dB
                 *5 The height is 26mm higher than the standard electric gripper. Please refer to the specification table or product drawing for details
                                                                                  Clamp Allowable
                                                                                             Clamp Allowable
                                                                      Clamp Allowable
                                                            Static Load Fz
                     Type  Adjustable stroke  Clamping Force    Max Load (kg)  Vertical Allowable   Static Moment Mx   Static Moment My   Static Moment Mz
                               (mm)
                                         (N)
                                                                                                (N·m)
                                                                                     (N·m)
                                                                         (N·m)
                                                               (N)
                  E-ELGPPHS    26        050        1         200         3          2.5         3.5
                  (Connector Type)
                 Parallel Type with Brake 40-050
                 Parallel Type with Brake 40-050
                    Depth 3.50  1.OD  φ 6.0±0.5mm  φ 2.5     Depth 3.50   4×M2.5 Depth 6
                                                     +0.02
                                                       0
                            2.Length 200mm
                            3.Bending Radius 15×OD
                                                  Same on opposite side
                                                                               +0.02
                                                                          2× φ 2.5     Depth 3.50
                                                   4×M3 Depth 4
                                                                                 0
                   2.5  +0.02       0  Indicator light  Same on opposite side  4-R3  4×M3 Depth 4  φ 2.5     Depth 3.5
                                                                                            +0.02
                                                                                              0
                                                       +0.02
                         4×M3 Depth4                 2.5     Depth 3.50   29    Adjustable   Stroke 40   Max. 34   50   4.5±0.02
                                                         0
                  30     φ 2.5     Depth 3.50  40                  7.5
                                                                   12
                            +0.02
                              0
                                                                    3
                                                                    0    18         24
                     25                                                35
                                           110  75  60.5  47.5  34.5  0                  65  47.5  30  2  0
                 Parallel Type with Brake 40-100
                 Parallel Type with Brake 40-100
                    Depth 3.50  1.OD  φ 6.0±0.5mm  φ 2.5     Depth 3.50
                                                     +0.02
                                                       0
                               2.Length 200mm
                                                    4×M3 Depth 4
                   2.5  +0.02       0  3.Bending Radius 15×OD  Same on opposite side  4-R3   0   φ 2.5     Depth 3.5  4.5±0.02
                                                                                          +0.02
                                   Indicator light
                                                                                            0
                                                                                       4×M3 Depth 4
                                                         +0.02
                                                                                   7.5
                                                       2.5     Depth 3.50          3
                                                           0
                  30         +0.02       40                             50    Adjustable   Stroke 40   Max. 34   12   24
                                                                                   29
                          φ 2.5     Depth 3.5
                               0
                                                                +0.02
                      4×M3 Depth 4                           φ 2.5     Depth 3.5   18                2  0
                                                                  0
                                           110  75  47.5  34.5  0  2×M2.5 Depth 6   35        65  47.5  30
          02-015                 Electric Grippers                                                                                                                                                             02-016
   291   292   293   294   295   296   297   298   299   300   301