Page 291 - MiSUMi 2025
P. 291

Parallel Type 50-060
                                            1.OD φ6.0±0.5mm
                                  Depth 3.5 Depth 3.5  2.5  +0.02       0  4×M3 Depth 4  Indicator light  4×M3 Depth 4  4-R2.5
                                            2.Length 200mm
                 Parallel Type 50-060       3.Bending radius 15×OD  φ2.5     Depth 3.5
                                                                  +0.02
                                                                    0
                                            1.OD φ6.0±0.5mm
                                                                 Same on opposite side
                                            2.Length 200mm
                                                                  +0.02
                                                                    0
 2                                          3.Bending radius 15×OD  φ2.5     Depth 3.5   44                2
                                                                 4×M3 Depth 4
                                                                       +0.02
                                                                                    21.4
                                                                     2.5     Depth 3.5
                                                   Indicator light
                                                                         0
                                30  2.5  +0.02       0  φ2.5     Depth 3.5  50  Same on opposite side  4-R2.5   70
                                                                                    16.9
                                                                                    12.4
                                            +0.02
                                         4×M3 Depth 4
 Electric Grippers              30   25  φ2.5     Depth 3.5  50  97  67  64.5  52.5  40.5  2.5     Depth 3.5    Depth 3.5   Adjustable stroke 50    70   Electric Grippers
                                                                                     7.9
                                              0
                                                                                     3.4
                                                                                      0
                                                                                     44
                                                                              +0.02
                                                                                    21.4
                                                                       +0.02 4×φ2.5    0
                                                                         0
                                                                                    16.9
                                                                             6×M2.5 Depth 5
                                                                                    12.4
                                                                     0
                                            +0.02
                                                                                     7.9
                                              0
                                                                                     3.4
                                                                                      0
                                                                              +0.02
                                     25
                                                                                0
                                                     +0.02
                                                  φ2.5     Depth 3.5
                                                       0
                                                                             6×M2.5 Depth 5
                                                         97
                                                   4×M3 Depth 4  67  64.5  52.5  40.5  0  4.5±0.02  4×φ2.5     Depth 3.5   Adjustable stroke 50   Max 54
 Electric   Grippers                              φ2.5     Depth 3.5  4.5±0.02  2.5     Depth 3.5  Max 54  Grippers  Electric
                                                                         +0.02
                                                                           0
                                                     +0.02
                                                       0 28
                                                   4×M3 Depth 4
                                                                         +0.02
                                                            70  52.5  35  2  0  2.5     Depth 3.5
                                                                           0
 P.02-002                                              28                                                 P.02-002
                                                            70  52.5  35  2  0
                 Parallel Type 50-100
                                            1.OD φ6.0±0.5mm
                                  Depth 3.5 Depth 3.5  2.5  +0.02       0  1.OD φ6.0±0.5mm  φ2.5     Depth 3.5  4-R2.5
                                            2.Length 200mm
                 Parallel Type 50-100       3.Bending radius 15×OD  φ2.5     Depth 3.5
                                                                   +0.02
                                                                     0
                                                                 4×M3 Depth 4
                                                   Indicator light
                                                                 Same on opposite side
                                            2.Length 200mm
                                            3.Bending radius 15×OD
                                                                   +0.02
                                                                     0
                                                                                     44.0
                                                                       +0.02
                                                                     2.5     Depth 3.5
                                                   Indicator light
                                                                 Same on opposite side
                                                                         0
                                 2.5  +0.02    0  4×M3 Depth 4                       21.4
                                30       φ2.5     Depth 3.5  50  4×M3 Depth 4      4-R2.5          70
                                            +0.02
                                              0
                                                                                     16.9
                                                                                     12.4
                                                                                     3.4
                                                                            +0.02
                                                                       4×φ2.5     Depth 3.5
                                                                                      0
                                     25                              2.5     Depth 3.5   44.0   18
                                                                              0
                                                                       +0.02
                                30       φ2.5     Depth 3.5  50  97  67  0    0  6×M2.5 Depth 5  40    70
                                            +0.02
                                                                                     21.4
                                              0
                                         4×M3 Depth 4        64.5  52.5  40.5        16.9
                                                                                     12.4
                                                                                     3.4
                                                                            +0.02
                                     25               +0.02            4×φ2.5     Depth 3.5   0   18   Adjustable stroke 50   Max 54
                                                                              0
                                                         97  Depth 3.5
                                                   φ2.5               4.5±0.02  6×M2.5 Depth 5  40
                                                        0
                                                   4×M3 Depth 4  67  64.5  52.5  40.5  0
                                                                         +0.02
                                                                           0
                                                      +0.02 28
                                                   φ2.5     Depth 3.5  4.5±0.02  2.5     Depth 3.5   Adjustable stroke 50   Max 54
                                                        0
                                                   4×M3 Depth 4
                                                             70  52.5  35  2  0  2.5     Depth 3.5
                                                                         +0.02
                                                                           0
                                                       28
                                                                 35 Open/ Open/
                           2   3      4       5                           Positioning  Lead   Rated   Peak   Rated  Rated
                                             Cable
                                                                    2
                                                               52.5
                                                             70
                                                                     0
                   1Type  Adjustable  Clamping   Communication  Length   Length Width Height Weight  Close  Close   Repeatability  Protection   Wire   Voltage  Current  Current  Power
                                                               (kg)
                                                      (mm)
                                                                  Time  Speed
                                                                                Level
                          stroke
                              Force
                                                  (mm)
                                                          (mm)
                          (mm)  (N)   Protocol  (m)                (s)  (mm/s)  (mm)  Position  (V)  (A)  (A)  (W)
                                              L1
                              060             L3               0.8  0.6  41.6                0.85  0.4  9.6
                  E-ELGPS          T1: Modbus   L5                                   Side   DC24
                  (Connector   50  RTU(RS485)+I/O  (Selectable   70  40  97  ±0.02  IP40  Lead  ±10%
                    Type)
                              100            Cable             0.53  1.1  22.7                0.6  0.25  6
                                            Length)
                 *1 The motor type is a servo motor with the built-in driver.
                 *2 The recommend operating environment is 5~40°C, with humidity below 85% RH (no condensation).
                 *3  The Electric Gripper does not include gripper fingers.
                 *4 The operating noise is less than 40dB.
                                                                                  Clamp Allowable
                                                                                             Clamp Allowable
                                                                        Clamp Allowable
                                                              Static Load Fz
                     Type   Adjustable stroke   Clamping Force  Max Load  Vertical Allowable  Static Moment Mx Static Moment My  Static Moment Mz
                                (mm)
                                                      (kg)
                                           (N)
                                                                                                (N·m)
                                                                                     (N·m)
                                                                 (N)
                                                                           (N·m)
                                           060        1                     2         1.5        2
                   E-ELGPS      50                              200
                  (Connector Type)
                                           100        2                    2.5         2         2.8
                 Ordering  1Type · 2Adjustable stroke  - 3Clamping Force -  4Communication Protocol  - 5Cable Length
                  Example       E-ELGPS40      -      050      -         T0          -     L5
 02-009                                                              Electric Grippers                  02-010
   286   287   288   289   290   291   292   293   294   295   296