Page 290 - MiSUMi 2025
P. 290

Depth 3.5Electric Grippers Parallel Type
                 Parallel Type 40-050
                                                            +0.02
                                                         φ2.5     Depth 3.5
                                    1.OD φ6.0±0.5mm
                                                              0
                                    2.Length 200mm
                                                         Same on opposite side
                                    3.Bending radius 15×OD
                 Parallel Type 40-050   Indicator light  4×M3 Depth 4            4-R3      4×M2.5 Depth 6
                                                                                               +0.02
                                                         Same on opposite side
                                                                                           2×φ2.5     Depth 3.5
                       2.5  +0.02    0  1.OD φ6.0±0.5mm  φ2.5     Depth 3.5         29
                                                                                                 0

                                                            +0.02
                                                              0
                                    2.Length 200mm
                                                              +0.02
                                                            2.5     Depth 3.5
                              4×M3 Depth 4
                                                                                                50
                                                                0
                                    3.Bending radius 15×OD
                                               40
                                                                                    12
           2          30   Depth 3.5  2.5  +0.02       0  25  φ2.5     Depth 3.5 Indicator light  87  56  Same on opposite side  4-R3  3    18   4×M2.5 Depth 6                                                   2
                                 +0.02
                                                                                   7.5
                                                         4×M3 Depth 4
                                   0
                                                                                    0
                                                                                               +0.02
                                                                                           2×φ2.5     Depth 3.5
                                                         Same on opposite side
                                                                                                 0
                                                                                        35
             Electric Grippers  30  25  φ2.5     Depth 3.5  4×M3 Depth 4  60.5  φ2.5     Depth 3.5  4.5±0.02   7.5    18   Adjustable stroke 40    50                                                              Electric Grippers
                                                       47.5
                                                        34.5
                                                            0
                                                              +0.02
                              4×M3 Depth 4
                                                            2.5     Depth 3.5
                                                                                    29
                                                                0
                                                        +0.02
                                               40
                                                                                    12
                                                          0
                                 +0.02
                                   0
                                                                                    3
                                                                                    0
                                                                                        35
                                                    60.5
                                                       47.5
                                                      56
                                                            0
                                                        34.5
                                                 87
                                                24
                                                        +0.02
                                                     φ2.5     Depth 3.5                      Adjustable stroke 40
                                           4×M3 Depth 4 65  47.5  30    0 2  0
            Electric   Grippers                 24                4.5±0.02                                                                                                                                        Grippers  Electric
          P.02-002                                  65  47.5  30  2  0                                                                                                                                           P.02-002
                 Parallel Type 40-100
                         Depth 3.5      1.OD φ6.0±0.5mm   φ2.5     Depth 3.5
                                        2.Length 200mm
                                                             +0.02
                                        3.Bending radius 15×OD
                                                               0
                        2.5  +0.02    0                     Same on opposite side            4-R3
                 Parallel Type 40-100        Indicator light  4×M3 Depth 4            Adjustable   stroke 40

                                                                                              0
                         Depth 3.5  4×M3 Depth 4 1.OD φ6.0±0.5mm  2.5     Depth 3.5           3
                                                                  +0.02
                                                                                              7.5
                                                                    0
                                                                                              12
                                        2.Length 200mm 40
                       30       φ2.5     Depth 3.5        φ2.5     Depth 3.5 2×φ2.5     Depth 3.5   50    29
                                                             +0.02
                                   +0.02
                                        3.Bending radius 15×OD
                                                               0
                                     0
                                                                          +0.02
                        2.5  +0.02       0  25  Indicator light 91.5  60.5  47.5  34.5  4×M3 Depth 4    0 4×M2.5 Depth 6  Adjustable   stroke 40    18   4-R3
                                                            Same on opposite side
                                                                0
                                                                                          35
                                                                                              0
                                                                  +0.02
                                                                                              7.5
                                 4×M3 Depth 4                   2.5     Depth 3.5             3
                                                                    0
                                                                                              12
                                                  40
                       30          +0.02      φ2.5     Depth 3.5                    50        29
                                                 +0.02
                                φ2.5     Depth 3.5    0                   +0.02
                                     0
                                               4×M3 Depth 4     0 4.5±0.02  2×φ2.5     Depth 3.5
                                                                            0
                            25                      91.5  60.5  47.5  34.5  4×M2.5 Depth 6   18
                                                                                          35
                                                 24
                                                 +0.02
                                              φ2.5     Depth 3.5  2  0
                                                   0
                                               4×M3 Depth 4  65  47.5  30  4.5±0.02
                           2   3             5                    Open/  Open/  Positioning  Lead   Rated   Peak   Rated  Rated
                                                                       Close
                                            Cable
                   1Type  Adjustable  Clamping  4Communication  Length   24  Length Width Height Weight  Close   Speed   Repeatability  Protection  Wire   Voltage  Current  Current  Power
                                                          (mm)
                                                                   Time
                          stroke
                                                                                  Level
                                                      (mm)
                                                               (kg)
                              Force
                                                  (mm)
                                     Protocol
                          (mm)  (N)          (m)                   (s)  (mm/s)  (mm)  Position  (V)  (A)  (A)  (W)
                                             L1         65  30  2  0
                               050                        47.5  87  0.4  0.5  40              0.6  0.25  6
                  E-ELGPS          T0: Modbus   L3                                    Side   DC24
                  (Connector   40    RTU     L5    50  35                   ±0.02  IP40  Lead  ±10%
                    Type)      100  (RS485)  (Selectable   91.5  0.44  0.9  22.2             0.85  0.4  9.6
                                          Cable Length)
                 *1 The motor type is a servo motor with the built-in driver.
                 *2 The recommend operating environment is 5~40°C, with humidity below 85% RH (no condensation).
                 *3 The Electric Gripper does not include gripper fingers.
                 *4 The operating noise is less than 40dB.
                                                                        Clamp Allowable
                                                                                             Clamp Allowable
                                                                                  Clamp Allowable
                     Type   Adjustable stroke   Clamping Force  Max Load  Vertical Allowable  Static Moment Mx Static Moment My  Static Moment Mz
                                                              Static Load Fz
                                           (N)
                                (mm)
                                                      (kg)
                                                                                                (N·m)
                                                                 (N)
                                                                                     (N·m)
                                                                           (N·m)
                                           050        0.8
                   E-ELGPS      40                              200         2         1.5        2
                  (Connector Type)
                                           100        2
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ELGPS            2          electric gripper       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          02-009                 Electric Grippers                                                                                                                                                             02-010
   285   286   287   288   289   290   291   292   293   294   295