Page 693 - MiSUMi 2025
P. 693

7                     Idlers, Backside Belt Tensioning                                                    7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Products  Not Flanged Type  Flanged  Main Body  M Material  Bearing  S Surface Treatment  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /


                  New
                                                                         Flange
                                              E-AFBD
                                                                                            Clear Anodized
                                                                  Aluminum Alloy
                                              E-BFBD
                                                      E-BFDF
                                                                                           Black Oxide Film
                                                              General Structural
                                              E-MFBD  E-AFDF  Steel or Carbon Steel  SPCC  Steel  Electroless Nickel Plating
                                                      E-MFDF
                                                      E-SFDF
                                              E-SFBD
                                                                                               -
 Timing   Pulleys                            E  If there are requirements for rust prevention, give priority to products made of aluminum alloy, stainless steel or   Pulleys  Timing
                                                                       Stainless Steel
                                              steel with surface treatment of electroless nickel plating.
 P.07-007        Q  Center Bearing                          Q Both Sides Bearing                          P.07-007
                          Not Flanged        E-AFDF   E-BFDF       Not Flanged             Flanged
                                                Flanged
                                                                                           E-AFDF
                        E-AFBD   E-BFBD
                                                                    E-AFBD
 Idlers                 E-MFBD   E-SFBD      E-MFDF   E-SFDF          2W                     2W            Idlers
                             2W
                                                 2W
                                                  A                                          A
 P.07-033                                    W/2                                                          P.07-033
 Timing Belts          3D  d               F  3D  d            3D  d                F  3D  d               Timing Belts
 P.07-055                                                                                                 P.07-055
 Round Belt Pulleys &   Idlers & Belts  E  Bearing is press-fitted.  E  Bearing Accuracy: JIS B1514 Class 0/GB T 307-94 Class P0 (Before press-fitting).  B  B  B  Idlers & Belts  Round Belt Pulleys &
                            S B
                                                 S B
                                S
                                                    S
                                                                    B
 P.07-088        QCenter Bearing                                                                          P.07-088
                       Part Number          F    A    Applicable Belt Nominal Width  S  Bearing Dimension  Retaining Ring
                      1Type     2W    3D                inch      mm           No.   d   B
                     Not Flanged  9   20*   25   5       -        040    2.5  695ZZ×1  5  4   C type no.13
                                      25
                                            30
                     E-AFBD      10   25*   30   6      019        -     2.5  696ZZ×1  6  5   C type no.15
                                 11
                                                                          3
                                                 7
                                                         -
                     E-BFBD     11.5  25    30   7.5    025       060    3.25  696ZZ×1  6 6  5 5  C type no.15
                                      25
                                            30
                                                                                              C type no.15
                                                                             696ZZ×1
                     E-MFBD      14   30*   35   9      031        -      4  698ZZ×1  8  6    C type no.19
                     E-SFBD      15   30    35   11     037       100    4.5  698ZZ×1  8  6   C type no.19
                                 16   40    48                            4  6000ZZ×1  10  8  C type no.26
                      Flanged    19   30*   36   14     050        -     6.5  698ZZ×1  8 8  6 8  C type no.19
                                                                         5.5
                                            45
                                                                             628ZZ×1
                                                                                              C type no.24
                                      35
                     E-AFDF           45    55                            5  6200ZZ×1  10  9  C type no.30
                     E-BFDF      22   35*   45   17      -        150     7  6000ZZ×1  10  8  C type no.26
                     E-MFDF           45    55                           6.5  6200ZZ×1  10  9 8  C type no.30
                                      40*
                                            48
                                                                                              C type no.26
                                                                          9
                                                                             6000ZZ×1
                                                                                     10
                     E-SFDF      26   45*   55   21     075        -     8.5  6200ZZ×1  10  9  C type no.30
                                      50    58                           8.5         10
                 E  All * marked specifications are applicable only to E-AFBD and E-AFDF.
                 Ordering  Part Number (1Type · 2W - 3D)
                  Example       E-BFBD11.5-25
                 QBoth Sides Bearing
                       Part Number                               Applicable Belt Nominal Width  Bearing Dimension
                      1Type     2W  3Nominal Model  D  F     A      inch    mm       No.     D     B
                                        15
                                9       20W     15     18    5              040    675ZZ×2   5 6   2.5
                                                                                                   3
                                                20
                                                                                   676ZZ×2
                                                       25
                                11      15      15     18    7       -      060    675ZZ×2   5 6   2.5
                                                                                   676ZZ×2
                                                       25
                                                20
                                                                                                   3
                                        20
                                11.5    15      15     18    7.5    025      -     675ZZ×2   5 6   2.5
                                                20
                                                       25
                                        20
                                                                                                   3
                                                                                   676ZZ×2
                                15      20      20     25    11     037     100    686ZZ×2   6 8   5 5
                                                25
                                                                                   688ZZ×2
                                        25
                                                       30
                                        25
                                                30
                                                                                   688ZZ×2
                                                       36
                    Not Flanged  19     30W     25     32    14     050      -     688ZZ×2   8 8   5 5
                     E-AFBD     22      35W     25     32    17      -      150    6000ZZ×2  10 8  5 8
                                                                                   688ZZ×2
                                        25
                                                35
                                                       45
                                                                                                   8
                     Flanged    26      40W     40     48    21     075      -     6000ZZ×2  10    10
                                                       55
                                                                                             12
                                        45W
                                                45
                                                                                   6201ZZ×2
                     E-AFDF     27      60      60     67    22      -      200
                                32      45      45     55    27     100     250    6201ZZ×2  12    10
                                                             27
                                        65
                                                       74
                                                65
                                37      55      55     67    32      -      300
                                        65
                                                       74
                                                             32
                                                65
                                45      70      70     80    40     150      -
                                49      60      60     67    44      -      400    6202ZZ×2  15    11
                                        70
                                                70
                                                             44
                                                       80
                                58      60      60     67    53             500
                                59      70      70     80    54     200      -
                 E  Bearing brand not specified
                 Ordering  Part Number (1Type · 2W)  -  3Nominal Model
                  Example        E-AFDB9       -     20W
                                                                                    Idlers              07-054
   688   689   690   691   692   693   694   695   696   697   698