Page 698 - MiSUMi 2025
P. 698

7           Timing Belts S3M                                                                                                                                                                           7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  M Material                                                                                                                   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                            1Back Rubber 2Tooth Rubber
                                                             Chloroprene   Chloroprene   3Core Wire 4Tooth Fabric
                                                                                    Glass Fiber
                                                                                              Nylon Cloth
                                                               Rubber     Rubber
            Timing   Pulleys                                                                                                                                                                                      Pulleys  Timing
          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                        Pitch: 3mm                                                                                                                                                              Idlers

                               3             Lr           1                    Back side
          P.07-033             i                              PLD          Toothed side                                                                                                                          P.07-033
             Timing Belts    H  h                                                                                                                                                                                  Timing Belts



          P.07-055               Ra                    4  2                                                                                                                                                      P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal   Pitch (mm)  Ra  Lr  H  h  i  PLD  Unit weight g/m                                                                                             Idlers & Belts  Round Belt Pulleys &
                                                                                           (Width: 10mm)
                           Width
                            60
          P.07-088         (6mm)                                                                                                                                                                                 P.07-088
                            100
                   S3M    (10mm)     3      1.95    1.95     2.3    1.14    1.16    0.381      19.0
                            150
                          (15mm)
                 EBelt circumference length is core wire length.
                 EBelt operating temperature range: -30 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB)
                  design manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.
                      Part Number     3     Number  Belt Circumference   Part Number  3   Number  Belt Circumference
                   1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)
                           102S3M             34     102               213S3M             71     213
                           120S3M             40     120               216S3M             72     216
                           123S3M             41     123               219S3M             73     219
                           126S3M             42     126               222S3M             74     222
                           129S3M             43     129               225S3M             75     225
                           132S3M             44     132               228S3M             76     228
                           135S3M             45     135               231S3M             77     231
                           138S3M             46     138               234S3M             78     234
                           141S3M             47     141               237S3M             79     237
                           144S3M             48     144               240S3M             80     240
                           147S3M             49     147               243S3M             81     243
                           150S3M             50     150               246S3M             82     246
                           153S3M             51     153               249S3M             83     249
                           156S3M     60      52     156               252S3M     60      84     252
                           159S3M    (6mm)    53     159               255S3M    (6mm)    85     255
                                     100
                                                                                  100
                  C-HTBN   162S3M   (10mm)    54     162      C-HTBN   258S3M    (10mm)   86     258
                           165S3M
                                              55
                                                                       261S3M
                                                                                          87
                                                     165
                                                                                                 261
                           168S3M    150      56     168               264S3M     150     88     264
                           171S3M   (15mm)    57     171               267S3M    (15mm)   89     267
                           174S3M             58     174               270S3M             90     270
                           177S3M             59     177               273S3M             91     273
                           180S3M             60     180               276S3M             92     276
                           183S3M             61     183               279S3M             93     279
                           186S3M             62     186               282S3M             94     282
                           189S3M             63     189               285S3M             95     285
                           192S3M             64     192               288S3M             96     288
                           195S3M             65     195               291S3M             97     291
                           198S3M             66     198               294S3M             98     294
                           201S3M             67     201               297S3M             99     297
                           204S3M             68     204               300S3M             100    300
                           207S3M             69     207               303S3M             101    303
                           210S3M             70     210               306S3M             102    306
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HTBN             2          timing belt s3m        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          07-059                 Timing Belts
   693   694   695   696   697   698   699   700   701   702   703