Page 700 - MiSUMi 2025
P. 700

7           Timing Belts S5M                                                                                                                                                                           7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  New  M Material                                                                                                              Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                  Specs
                                                            1Back Rubber 2Tooth Rubber
                                                             Chloroprene   Chloroprene   3Core Wire 4Tooth Fabric
                                                                                    Glass Fiber
                                                                                              Nylon Cloth
                                                               Rubber     Rubber
            Timing   Pulleys                                                                                                                                                                                      Pulleys  Timing
          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers

                                           Pitch: 5mm
          P.07-033             3            Lr            1   PLD              Back side                                                                                                                         P.07-033
             Timing Belts    H  i  h                                       Toothed side                                                                                                                            Timing Belts



          P.07-055               Ra                  4   2                                                                                                                                                       P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal   Pitch (mm)  Ra  Lr  H  h  i  PLD  Unit weight g/m                                                                                             Idlers & Belts  Round Belt Pulleys &
                                                                                           (Width: 10mm)
                           Width
                            100
          P.07-088        (10mm)                                                                                                                                                                                 P.07-088
                            150
                   S5M    (15mm)     5      3.25    3.25    3.41    1.91     1.5    0.48       34
                            250
                          (25mm)
                 EBelt circumference length is core wire length.
                 EBelt operating temperature range: -30 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB)
                  design manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.
                      Part Number     3     Number  Belt Circumference   Part Number  3   Number  Belt Circumference
                   1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)
                           150S5M             30     150               335S5M             67     335
                           160S5M             32     160               340S5M             68     340
                           180S5M             36     180               345S5M             69     345
                           185S5M             37     185               350S5M             70     350
                           200S5M             40     200               355S5M             71     355
                           215S5M             43     215               360S5M             72     360
                           220S5M             44     220               365S5M             73     365
                           225S5M             45     225               370S5M             74     370
                           230S5M             46     230               375S5M             75     375
                           235S5M             47     235               380S5M             76     380
                           240S5M             48     240               385S5M             77     385
                           245S5M     100     49     245               390S5M     100     78     390
                           250S5M    (10mm)   50     250               395S5M    (10mm)   79     395
                           255S5M             51     255               400S5M             80     400
                                      150
                                                                                  150
                  C-HTBN   260S5M    (15mm)   52     260      C-HTBN   405S5M    (15mm)   81     405
                           265S5M             53     265               410S5M             82     410
                                                                                  250
                                      250
                           270S5M    (25mm)   54     270               415S5M    (25mm)   83     415
                           275S5M             55     275               420S5M             84     420
                           280S5M             56     280               425S5M             85     425
                           285S5M             57     285               430S5M             86     430
                           290S5M             58     290               435S5M             87     435
                           295S5M             59     295               440S5M             88     440
                           300S5M             60     300               445S5M             89     445
                           305S5M             61     305               450S5M             90     450
                           310S5M             62     310               455S5M             91     455
                           315S5M             63     315               460S5M             92     460
                           320S5M             64     320               465S5M             93     465
                           325S5M             65     325               470S5M             94     470
                           330S5M             66     330               475S5M             95     475
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HTBN             2          timing belt s5m        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          07-061                 Timing Belts
   695   696   697   698   699   700   701   702   703   704   705