Page 696 - MiSUMi 2025
P. 696

7           Timing Belts S2M                                                                                                                                                                           7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  M Material                                                                                                                   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                            1Back Rubber 2Tooth Rubber
                                                             Chloroprene   Chloroprene   3Core Wire 4Tooth Fabric
                                                                                              Nylon Cloth
                                                                                    Glass Fiber
                                                               Rubber     Rubber
            Timing   Pulleys                                                                                                                                                                                      Pulleys  Timing
          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers

                                          Pitch: 2mm
          P.07-033            3             Lr           1                     Back side                                                                                                                         P.07-033
             Timing Belts    H  i                            PLD           Toothed side                                                                                                                            Timing Belts



          P.07-055             h  Ra                    2                                                                                                                                                        P.07-055
            Round Belt Pulleys &   Idlers & Belts     4                                                                                                                                                           Idlers & Belts  Round Belt Pulleys &



                           Width
                                                                                           (Width: 10mm)
          P.07-088  Types  Nominal   Pitch (mm)  Ra  Lr      H       h       i      PLD    Unit weight g/m                                                                                                       P.07-088
                            40
                           (4mm)
                            60
                   S2M     (6mm)     2       1.3     1.3    1.36    0.76     0.6    0.254      13.0
                            100
                          (10mm)

                 EBelt circumference length is core wire length.
                 EBelt operating temperature range: -30 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, calculation design method of Economy series Timing Belts, please refer to the national standard (GB)
                  design manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.
                       Part Number       3     Number   Belt       Part Number       3     Number   Belt
                   1Type  2Belt Number  Nominal Width of Teeth  Circumference   1Type  2Belt Number  Nominal Width of Teeth  Circumference
                                                                                                Length (mm)
                                                    Length (mm)
                             82S2M              41    82                 126S2M             63    126
                             86S2M              43    86                 128S2M             64    128
                             88S2M              44    88                 130S2M             65    130
                             90S2M              45    90                 132S2M             66    132
                             94S2M              47    94                 134S2M             67    134
                             96S2M              48    96                 136S2M             68    136
                             98S2M              49    98                 138S2M             69    138
                            100S2M       40     50    100                140S2M      40     70    140
                            102S2M     (4mm)    51    102                142S2M     (4mm)   71    142
                                         60
                                                                                     60
                  C-HTBN    104S2M     (6mm)    52    104     C-HTBN     144S2M     (6mm)   72    144
                            106S2M      100     53    106                146S2M      100    73    146
                            110S2M     (10mm)   55    110                148S2M    (10mm)   74    148
                            112S2M              56    112                150S2M             75    150
                            114S2M              57    114                152S2M             76    152
                            116S2M              58    116                156S2M             78    156
                            118S2M              59    118                158S2M             79    158
                            120S2M              60    120                160S2M             80    160
                            122S2M              61    122                164S2M             82    164
                            124S2M              62    124                166S2M             83    166
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HTBN             2          timing belt s2m        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          07-057                 Timing Belts
   691   692   693   694   695   696   697   698   699   700   701