Page 697 - MiSUMi 2025
P. 697

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  Nominal Width of Teeth  Circumference   Part Number  Nominal Width of Teeth  Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                      Belt
                                                                                                  Belt
                                                                                           Number
                                                                                     3
                                         3
                                               Number
                   1Type
                          2Belt Number
                            168S2M
                                                                                                  344
                                                      168
                                                                         344S2M
                            172S2M              84  Length (mm)  1Type  2Belt Number        172  Length (mm)
                                                                         348S2M
                                                                                            174
                                                                                                  348
                                                      172
                                                86
                                                                         352S2M
                            176S2M
                                                                                            176
                                                      176
                                                                                                  352
                                                88
 Timing   Pulleys           178S2M              89    178                354S2M             177   354      Pulleys  Timing
                                                                                            178
                                                      180
                                                                         356S2M
                            180S2M
                                                                                                  356
                                                90
                            182S2M
                            184S2M              91    182                360S2M             180   360
                                                                                                  364
                                                92
                                                                                            182
                                                      184
                                                                         364S2M
 P.07-007                   186S2M              93    186                366S2M             183   366     P.07-007
                            188S2M              94    188                370S2M             185   370
                            190S2M              95    190                376S2M             188   376
 Idlers                     192S2M              96    192                380S2M             190   380      Idlers
                                                      194
                                                97
                            194S2M
                                                                                            193
                                                                         386S2M
                                                                                                  386
                            200S2M              100   200                390S2M             195   390
                            202S2M              101   202                392S2M             196   392
 P.07-033                   204S2M              102   204                396S2M             198   396     P.07-033
                                                                         400S2M
                                                                                                  400
                                                103
                                                      206
                            206S2M
                                                                                            200
 Timing Belts               208S2M              104   208                410S2M             205   410      Timing Belts
                                                                                                  426
                                                      210
                                                                                            213
                                                                         426S2M
                                                105
                            210S2M
                            212S2M
                                                                         430S2M
                                                                                                  430
                                                      212
                                                                                            215
                                                106
                            214S2M
                                                                         436S2M
                                                109
                                                                                            219
                                                      218
                                                                                                  438
 P.07-055                   218S2M              107   214                438S2M             218   436     P.07-055
                                                110
                                                      220
                            220S2M
                                                                                                  440
                                                                                            220
                                                                         440S2M
 Round Belt Pulleys &   Idlers & Belts  226S2M  113   226                448S2M             224   448      Idlers & Belts  Round Belt Pulleys &
                            224S2M
                                                                                            223
                                                      224
                                                                                                  446
                                                                         446S2M
                                                112
                            230S2M
                                                                         452S2M
                                                      230
                                                115
                                                                                                  452
                                                                                            226
                            234S2M
                                                                                                  460
                                                117
                                                                                            230
                                                      234
                                                                         460S2M
                                                      240
                                                                                                  468
                                                                                            234
                                                120
                                                                         468S2M
                            240S2M
 P.07-088                   236S2M              118   236                464S2M             232   464     P.07-088
                                                                         478S2M
                                                      244
                            244S2M
                                                                                            239
                                                122
                                                                                                  478
                            246S2M              123   246                480S2M             240   480
                            248S2M              124   248                486S2M             243   486
                            250S2M              125   250                488S2M             244   488
                                         40
                                                                                     40
                            252S2M     (4mm)    126   252                492S2M     (4mm)   246   492
                            254S2M              127   254                494S2M             247   494
                                                                                     60
                                         60
                  C-HTBN    256S2M     (6mm)    128   256     C-HTBN     498S2M     (6mm)   249   498
                            260S2M      100     130   260                500S2M      100    250   500
                            262S2M     (10mm)   131   262                502S2M    (10mm)   251   502
                            264S2M              132   264                504S2M             252   504
                            266S2M              133   266                508S2M             254   508
                            268S2M              134   268                518S2M             259   518
                            270S2M              135   270                520S2M             260   520
                            274S2M              137   274                522S2M             261   522
                            276S2M              138   276                530S2M             265   530
                            278S2M              139   278                556S2M             278   556
                            280S2M              140   280                560S2M             280   560
                            284S2M              142   284                572S2M             286   572
                            286S2M              143   286                580S2M             290   580
                            288S2M              144   288                586S2M             293   586
                            290S2M              145   290                594S2M             297   594
                            292S2M              146   292                600S2M             300   600
                            296S2M              148   296                604S2M             302   604
                            298S2M              149   298                630S2M             315   630
                            300S2M              150   300                648S2M             324   648
                            302S2M              151   302                650S2M             325   650
                            306S2M              153   306                656S2M             328   656
                            308S2M              154   308                710S2M             355   710
                            310S2M              155   310                726S2M             363   726
                            312S2M              156   312                754S2M             377   754
                            314S2M              157   314                800S2M             400   800
                            316S2M              158   316                810S2M             405   810
                            318S2M              159   318                848S2M             424   848
                            320S2M              160   320                896S2M             448   896
                            322S2M              161   322                900S2M             450   900
                            324S2M              162   324                984S2M             492   984
                            328S2M              164   328               1016S2M             508   1016
                            330S2M              165   330               1224S2M             612   1224
                            334S2M              167   334               3000S2M             1500  3000
                            336S2M              168   336               3672S2M             1836  3672
                            340S2M              170   340               3828S2M             1914  3828
                 Ordering  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                  Example         C-HTBN400S2M       -      60
                                                                           Timing Belts                 07-058
   692   693   694   695   696   697   698   699   700   701   702